카탈로그: OC-Drive
생성됨: 19.06.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OC-Drive
WPS240 - WPS Series
OC-Drive
Straight precision planetary gear reducer
WPS Series
Powered by
CAD모델 선택
{oc_drive/sppgr/wps_series/wps240_asmtab.prj},{NB=WPS240-L2-9-S2-P2-35-114.3-200-M12-82-65(3/4)},{RT=WPS240},{PROGRESSION=2 : Two stage (L2)},{RR=9},{OSTS=S2},{BACKLASH=P2},{PM=3/4},{D3=Φ35(F7)},{D1=200},{D2=M12},{OSS=65},{ROPT=1836},{MOI=15.90},{RIS=1500},{MIS=3000},{NL=72},{TR=123.3},{LUBRICATING=Synthetic Complex Soap Grease},{OT=-10℃~+90℃},{IND=Any direction},{MRF=10500},{MAF=8000},{SL=20000},{PL=IP65},{PPATH=wps240/assemblies/wps240_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
BOM
RT
Reducer type
ⁿ/ₐ
PROGRESSION
Progression
ⁿ/ₐ
RR
Reduction ratio
ⁿ/ₐ
L2
[mm]
D4
[mm]
L1
[mm]
L4
[mm]
M
[mm]
L3
[mm]
ROPT
Rated out put torque
[Nm]
MOI
Moment of inertia
[kgc m^2]
RIS
Rated input speed
[min^-1]
MIS
Maximum input speed
[min^-1]
PB
Precision backlash (P1)
[arcmin]
SB
Standard backlash (P2)
[arcmin]
NL
Noise level
[dB]
TR
Torsional rigidity
[Nm/arcmin]
LUBRICATING
lubricating
ⁿ/ₐ
OT
Operating temperature
[°C]
IND
Installation direction
ⁿ/ₐ
MRF
Max radial force
[N]
MAF
Max axial force
[N]
WEIGHT
Weight
[kg]
EFFICIENCY
Efficiency
[n]
SL
Service life
[hrs]
PL
Protection level
ⁿ/ₐ
WPS240-L2-9-S2-P2-35-114....
WPS240
2 : Two stage (L2)
9
82
114.3(F7)
10
178
161.0
432.0
1836
15.90
1500
3000
≤21
≤18
72
123.3
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
10500
8000
71.5
94%
20000
IP65
WPS240-L2-12-S2-P2-35-114...
WPS240
2 : Two stage (L2)
12
82
114.3(F7)
10
178
161.0
432.0
1836
15.90
1500
3000
≤21
≤18
72
123.3
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
10500
8000
71.5
94%
20000
IP65
WPS240-L2-15-S2-P2-35-114...
WPS240
2 : Two stage (L2)
15
82
114.3(F7)
10
178
161.0
432.0
1836
15.90
1500
3000
≤21
≤18
72
123.3
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
10500
8000
71.5
94%
20000
IP65
WPS240-L2-16-S2-P2-35-114...
WPS240
2 : Two stage (L2)
16
82
114.3(F7)
10
178
161.0
432.0
3710
15.00
1500
3000
≤21
≤18
72
123.3
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
10500
8000
71.5
94%
20000
IP65
WPS240-L2-20-S2-P2-35-114...
WPS240
2 : Two stage (L2)
20
82
114.3(F7)
10
178
161.0
432.0
3710
15.00
1500
3000
≤21
≤18
72
123.3
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
10500
8000
71.5
94%
20000
IP65
WPS240-L2-25-S2-P2-35-114...
WPS240
2 : Two stage (L2)
25
82
114.3(F7)
10
178
161.0
432.0
2805
15.70
1500
3000
≤21
≤18
72
123.3
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
10500
8000
71.5
94%
20000
IP65
WPS240-L2-30-S2-P2-35-114...
WPS240
2 : Two stage (L2)
30
82
114.3(F7)
10
178
161.0
432.0
1800
15.30
1500
3000
≤21
≤18
72
123.3
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
10500
8000
71.5
94%
20000
IP65
WPS240-L2-32-S2-P2-35-114...
WPS240
2 : Two stage (L2)
32
82
114.3(F7)
10
178
161.0
432.0
3710
15.20
1500
3000
≤21
≤18
72
123.3
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
10500
8000
71.5
94%
20000
IP65
WPS240-L2-40-S2-P2-35-114...
WPS240
2 : Two stage (L2)
40
82
114.3(F7)
10
178
161.0
432.0
2805
16.10
1500
3000
≤21
≤18
72
123.3
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
10500
8000
71.5
94%
20000
IP65
WPS240-L2-50-S2-P2-35-114...
WPS240
2 : Two stage (L2)
50
82
114.3(F7)
10
178
161.0
432.0
2805
15.20
1500
3000
≤21
≤18
72
123.3
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
10500
8000
71.5
94%
20000
IP65
WPS240-L2-64-S2-P2-35-114...
WPS240
2 : Two stage (L2)
64
82
114.3(F7)
10
178
161.0
432.0
1500
14.30
1500
3000
≤21
≤18
72
123.3
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
10500
8000
71.5
94%
20000
IP65
WPS240-L3-60-S2-P2-35-114...
WPS240
3 : Three level (L3)
60
82
114.3(F7)
10
178
160.5
447.7
1950
7.50
1500
3000
≤25
≤21
72
123.3
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
10500
8000
78.5
91%
20000
IP65
WPS240-L3-64-S2-P2-35-114...
WPS240
3 : Three level (L3)
64
82
114.3(F7)
10
178
160.5
447.7
3950
7.50
1500
3000
≤25
≤21
72
123.3
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
10500
8000
78.5
91%
20000
IP65
WPS240-L3-80-S2-P2-35-114...
WPS240
3 : Three level (L3)
80
82
114.3(F7)
10
178
160.5
447.7
3950
7.50
1500
3000
≤25
≤21
72
123.3
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
10500
8000
78.5
91%
20000
IP65
WPS240-L3-100-S2-P2-35-11...
WPS240
3 : Three level (L3)
100
82
114.3(F7)
10
178
160.5
447.7
3950
7.40
1500
3000
≤25
≤21
72
123.3
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
10500
8000
78.5
91%
20000
IP65
WPS240-L3-120-S2-P2-35-11...
WPS240
3 : Three level (L3)
120
82
114.3(F7)
10
178
160.5
447.7
1950
7.30
1500
3000
≤25
≤21
72
123.3
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
10500
8000
78.5
91%
20000
IP65
WPS240-L3-125-S2-P2-35-11...
WPS240
3 : Three level (L3)
125
82
114.3(F7)
10
178
160.5
447.7
3000
7.20
1500
3000
≤25
≤21
72
123.3
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
10500
8000
78.5
91%
20000
IP65
WPS240-L3-160-S2-P2-35-11...
WPS240
3 : Three level (L3)
160
82
114.3(F7)
10
178
160.5
447.7
3950
6.50
1500
3000
≤25
≤21
72
123.3
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
10500
8000
78.5
91%
20000
IP65
WPS240-L3-200-S2-P2-35-11...
WPS240
3 : Three level (L3)
200
82
114.3(F7)
10
178
160.5
447.7
3950
6.20
1500
3000
≤25
≤21
72
123.3
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
10500
8000
78.5
91%
20000
IP65
WPS240-L3-250-S2-P2-35-11...
WPS240
3 : Three level (L3)
250
82
114.3(F7)
10
178
160.5
447.7
3000
5.40
1500
3000
≤25
≤21
72
123.3
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
10500
8000
78.5
91%
20000
IP65
WPS240-L3-320-S2-P2-35-11...
WPS240
3 : Three level (L3)
320
82
114.3(F7)
10
178
160.5
447.7
3950
5.70
1500
3000
≤25
≤21
72
123.3
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
10500
8000
78.5
91%
20000
IP65
WPS240-L3-400-S2-P2-35-11...
WPS240
3 : Three level (L3)
400
82
114.3(F7)
10
178
160.5
447.7
3950
5.20
1500
3000
≤25
≤21
72
123.3
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
10500
8000
78.5
91%
20000
IP65
WPS240-L3-500-S2-P2-35-11...
WPS240
3 : Three level (L3)
500
82
114.3(F7)
10
178
160.5
447.7
3000
5.10
1500
3000
≤25
≤21
72
123.3
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
10500
8000
78.5
91%
20000
IP65
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청