WHR51 62 - Floating joint (single piece) · cylinder connector · external thread · standard type
Yiheda 3D Electronic Gallery
yhd_fa
D4-Pneumatic accessories
Powered by
CAD모델 선택
{yiheda/yhd_fa/d4/whr51_62.prj},{NB=WHR52-M20},{CODE=WHR52},{TYPE=Fixed external thread standard size},{MAT1=9Cr18Mo},{MAT2=SUS440C},{HRD=High-frequency surface hardening 43-48HRC},{SUR=-},{M=20},{F=25},{FOOL=25},{MXPIT=20*2.5},{PIT=2.50},{L=55},{D=40},{H=52},{T=15},{TTOL=0/-0.1},{W=32},{L1=18},{SR=200},{ZZMA=one},{GG=0.0},{FF=0.0},{RR=0.0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT1
Material
ⁿ/ₐ
MAT2
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
M
[mm]
MXPIT
MX pitch
[mm]
L
[mm]
D
[mm]
H
[mm]
T
[mm]
TTOL
T tolerance
[mm]
W
[mm]
L1
[mm]
L2
ⁿ/ₐ
SR
[mm]
WHR51-M3
WHR51
External thread standard ...
45
S45C
Surface induction hardeni...
black coating
3
3*0.5
14
12
17
5
0/-0.1
10
6
1.0
40
WHR51-M4
WHR51
External thread standard ...
45
S45C
Surface induction hardeni...
black coating
4
4*0.7
14
12
17
5
0/-0.1
10
6
1.4
40
WHR51-M5
WHR51
External thread standard ...
45
S45C
Surface induction hardeni...
black coating
5
5*0.8
16
14
19
6
0/-0.1
12
8
1.6
50
WHR51-M6
WHR51
External thread standard ...
45
S45C
Surface induction hardeni...
black coating
6
6*1.0
16
14
19
6
0/-0.1
12
8
2.0
50
WHR51-M8
WHR51
External thread standard ...
45
S45C
Surface induction hardeni...
black coating
8
8*1.25
20
16
23
8
0/-0.1
14
10
2.5
60
WHR51-M10
WHR51
External thread standard ...
45
S45C
Surface induction hardeni...
black coating
10
10*1.5
20
20
27
8
0/-0.1
17
10
3.0
60
WHR51-M12
WHR51
External thread standard ...
45
S45C
Surface induction hardeni...
black coating
12
12*1.75
25
25
34
10
0/-0.1
22
12
3.5
100
WHR51-M16
WHR51
External thread standard ...
45
S45C
Surface induction hardeni...
black coating
16
16*2.0
30
32
43
12
0/-0.1
27
15
4.0
100
WHR51-M20
WHR51
External thread standard ...
45
S45C
Surface induction hardeni...
black coating
20
20*2.5
55
40
52
15
0/-0.1
32
18
5.0
200
WHR51-M22
WHR51
External thread standard ...
45
S45C
Surface induction hardeni...
black coating
22
22*2.5
55
40
52
15
0/-0.1
32
18
5.0
200
WHR52-M3
WHR52
External thread standard ...
9Cr18Mo
SUS440C
Surface induction hardeni...
-
3
3*0.5
14
12
17
5
0/-0.1
10
6
1.0
40
WHR52-M4
WHR52
External thread standard ...
9Cr18Mo
SUS440C
Surface induction hardeni...
-
4
4*0.7
14
12
17
5
0/-0.1
10
6
1.4
40
WHR52-M5
WHR52
External thread standard ...
9Cr18Mo
SUS440C
Surface induction hardeni...
-
5
5*0.8
16
14
19
6
0/-0.1
12
8
1.6
50
WHR52-M6
WHR52
External thread standard ...
9Cr18Mo
SUS440C
Surface induction hardeni...
-
6
6*1.0
16
14
19
6
0/-0.1
12
8
2.0
50
WHR52-M8
WHR52
External thread standard ...
9Cr18Mo
SUS440C
Surface induction hardeni...
-
8
8*1.25
20
16
23
8
0/-0.1
14
10
2.5
60
WHR52-M10
WHR52
External thread standard ...
9Cr18Mo
SUS440C
Surface induction hardeni...
-
10
10*1.5
20
20
27
8
0/-0.1
17
10
3.0
60
WHR52-M12
WHR52
External thread standard ...
9Cr18Mo
SUS440C
Surface induction hardeni...
-
12
12*1.75
25
25
34
10
0/-0.1
22
12
3.5
100
WHR52-M16
WHR52
External thread standard ...
9Cr18Mo
SUS440C
Surface induction hardeni...
-
16
16*2.0
30
32
43
12
0/-0.1
27
15
4.0
100
WHR52-M20
WHR52
External thread standard ...
9Cr18Mo
SUS440C
Surface induction hardeni...
-
20
20*2.5
55
40
52
15
0/-0.1
32
18
5.0
200
WHR52-M22
WHR52
External thread standard ...
9Cr18Mo
SUS440C
Surface induction hardeni...
-
22
22*2.5
55
40
52
15
0/-0.1
32
18
5.0
200
WHR61-M3-F5
WHR61
External thread standard ...
45
S45C
Surface induction hardeni...
black coating
3
3*0.5
14
12
17
5
0/-0.1
10
6
1.0
40
WHR61-M4-F5
WHR61
External thread standard ...
45
S45C
Surface induction hardeni...
black coating
4
4*0.7
14
12
17
5
0/-0.1
10
6
1.4
40
WHR61-M5-F5
WHR61
External thread standard ...
45
S45C
Surface induction hardeni...
black coating
5
5*0.8
16
14
19
6
0/-0.1
12
8
1.6
50
WHR61-M6-F6
WHR61
External thread standard ...
45
S45C
Surface induction hardeni...
black coating
6
6*1.0
16
14
19
6
0/-0.1
12
8
2.0
50
WHR61-M8-F10
WHR61
External thread standard ...
45
S45C
Surface induction hardeni...
black coating
8
8*1.25
20
16
23
8
0/-0.1
14
10
2.5
60
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청