카탈로그: BEA Ingranaggi
생성됨: 04.12.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
V-belt pulleys for taper bush SPA-6 - V-belts pulleys for taper bush
BEA Ingranaggi
Pulleys
V-belts pulleys for taper bush
V-belts pulleys for taper bush SPA
Powered by
CAD모델 선택
{bea/pulleys/v_belts_pulleys_for_tb/v_belts_pulleys_for_tb_spa/v_belt_pulleys_for_tl_spa_6.prj},{NB=TA060224},{DESCRIPTION=SPA 224 06},{CNSORDERNO=TA060224},{GROOVE=6},{DP=224},{DE=230},{TYPE=3},{TAPERBUSH=3020},{HM=75},{DM=0},{DI=189},{E=0},{F=95},{L=51},{R=22.0},{S=22.0},{KG=13.40},{TYPE1=SPA}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
GROOVE
Grooves
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
TYPE
Type
ⁿ/ₐ
TAPERBUSH
Taper bush
ⁿ/ₐ
HM
Hole max.
[mm]
DM
Dm
[mm]
DI
Di
[mm]
E
[mm]
F
[mm]
L
[mm]
R
[mm]
S
[mm]
KG
[kg]
TA060100
SPA 100 06
TA060100
6
100
106
3
1610
42
0
66
0
95
25
40.0
30.0
2.50
TA060106
SPA 106 06
TA060106
6
106
112
8
2012
50
0
72
0
95
32
0.0
63.0
2.60
TA060112
SPA 112 06
TA060112
6
112
118
8
2012
50
0
78
0
95
32
0.0
63.0
2.90
TA060118
SPA 118 06
TA060118
6
118
124
8
2012
50
0
84
0
95
32
0.0
63.0
3.30
TA060125
SPA 125 06
TA060125
6
125
130
3
2012
50
0
91
0
95
32
31.5
31.5
3.50
TA060132
SPA 132 06
TA060132
6
132
138
3
2517
65
0
98
0
95
45
25.0
25.0
3.80
TA060140
SPA 140 06
TA060140
6
140
146
3
2517
65
0
106
0
95
45
25.0
25.0
4.10
TA060150
SPA 150 06
TA060150
6
150
156
3
2517
65
0
116
0
95
45
25.0
25.0
4.90
TA060160
SPA 160 06
TA060160
6
160
166
3
2517
65
0
125
0
95
45
25.0
25.0
5.70
TA060180
SPA 180 06
TA060180
6
180
186
3
3020
75
0
146
0
95
51
22.0
22.0
8.50
TA060200
SPA 200 06
TA060200
6
200
206
3
3020
75
0
165
0
95
51
22.0
22.0
11.00
TA060224
SPA 224 06
TA060224
6
224
230
3
3020
75
0
189
0
95
51
22.0
22.0
13.40
TA060236
SPA 236 06
TA060236
6
236
242
3
3020
75
0
202
0
95
51
22.0
22.0
14.90
TA060250
SPA 250 06
TA060250
6
250
256
6
3020
75
155
215
20
95
51
22.0
22.0
16.40
TA060280
SPA 280 06
TA060280
6
280
286
5
3535
90
175
245
0
95
89
3.0
3.0
17.30
TA060315
SPA 315 06
TA060315
6
315
320
5
3535
90
175
280
0
95
89
3.0
3.0
21.70
TA060355
SPA 355 06
TA060355
6
355
360
5
3535
90
175
320
0
95
89
3.0
3.0
22.00
TA060400
SPA 400 06
TA060400
6
400
406
5
3535
90
175
365
0
95
89
3.0
3.0
24.60
TA060450
SPA 450 06
TA060450
6
450
456
5
3535
90
175
415
0
95
89
3.0
3.0
27.40
TA060500
SPA 500 06
TA060500
6
500
506
5
3535
90
175
465
0
95
89
3.0
3.0
30.00
TA060560
SPA 560 06
TA060560
6
560
566
5
3535
90
175
525
0
95
89
3.0
3.0
33.00
TA060630
SPA 630 06
TA060630
6
630
636
4
4040
100
210
595
0
95
102
3.5
3.5
46.50
TA060800
SPA 800 06
TA060800
6
800
806
4
4040
100
210
765
0
95
102
3.5
3.5
59.00
TA061000
SPA1000 06
TA061000
6
1000
1006
4
4545
110
242
965
0
95
114
9.5
9.5
87.00
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
V-belt pulleys for taper bush SPZ-1 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPA-5 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPZ-2 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
Taper bushes 4535 - Taper bushes
BEA Ingranaggi
06.07.2020
MAE-TL-SPB-1008-5050 - Taper bushes 1008 to 5050
MÄDLER
26.04.2024
V-belt pulleys for taper bush SPC-6 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPA-3 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
Taper bushes 3535 - Taper bushes
BEA Ingranaggi
06.07.2020
Taper bushes 5050 - Taper bushes
BEA Ingranaggi
06.07.2020
Taper bushes 2517 - Taper bushes
BEA Ingranaggi
06.07.2020
Taper bushes 3020 - Taper bushes
BEA Ingranaggi
06.07.2020
Taper bushes 1610 - Taper bushes
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPA-1 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPA-4 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청