피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
품질보증 정보
카탈로그: Optibelt
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
Type H - Inch Timing Belt pulleys for cylindrical bores
Optibelt
Metal Products
Timing Belt Pulleys
ZRS Inch Timing Belt Pulleys for cylindrical bores
Powered by
CAD모델 선택
{optibelt/metall/zahnscheiben/zrs_std_fuer_zyl_bohrung/h.prj},{NB=14 H 075},{BEZ=14 H 075},{ANR=1623225},{GTIN=4014486219357},{ZAE=14},{AUSFNR=6F},{ABSN=2},{TBS=1.5},{PD=56.60},{PDHELP=56.60},{OD=55.22},{ODHELP=55.22},{FD=64.0},{F=26.4},{K=0},{L=40},{M=13.6},{N=40},{J=0},{D=8},{DBMAX=24},{AUSF=Vollscheibe},{MATERIAL=Stahl},{MATBS=Stahl},{GEWICHT=0.59},{OF=Brüniert},{WG=Ungewuchtet},{QS=nach ISO 254},{TYPE=H}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEZ
Designation Sales
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
ZAE
Number of Teeth
ⁿ/ₐ
AUSFNR
Type ID
ⁿ/ₐ
ABSN
Number of Flanges
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
FD
Flange Diameter
[mm]
F
Face Width
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
J
[mm]
D
Pilot Bore
[mm]
DBMAX
max. Bore Diameter
[mm]
AUSF
Type
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
MATBS
Material Flange
ⁿ/ₐ
GEWICHT
Weight
[kg]
OF
Surface Treatment
ⁿ/ₐ
WG
Balancing Grade
ⁿ/ₐ
QS
Quality Standard
ⁿ/ₐ
14 H 075
14 H 075
1623225
4014486219357
14
6F
2
56.60
55.22
64.0
26.4
0
40
13.6
40
0
8
24
Solid pulley
Steel
Steel
0.59
Black Oxide
Not Balanced
acc. to ISO 254
16 H 075
16 H 075
1642605
4014486219395
16
6F
2
64.68
63.31
70.0
26.4
0
40
13.6
45
0
8
26
Solid pulley
Steel
Steel
0.70
Black Oxide
Not Balanced
acc. to ISO 254
18 H 075
18 H 075
1610675
4014486219449
18
6F
2
72.77
71.39
79.0
26.4
0
40
13.6
55
0
11
32
Solid pulley
Steel
Steel
0.91
Black Oxide
Not Balanced
acc. to ISO 254
19 H 075
19 H 075
1565047
4014486219494
19
6F
2
76.81
75.44
82.5
26.4
0
40
13.6
60
0
11
35
Solid pulley
Steel
Steel
1.08
Black Oxide
Not Balanced
acc. to ISO 254
20 H 075
20 H 075
1615567
4014486219548
20
6F
2
80.85
79.48
87.0
26.4
0
40
13.6
62
0
11
35
Solid pulley
Steel
Steel
1.18
Black Oxide
Not Balanced
acc. to ISO 254
21 H 075
21 H 075
1688773
4014486219593
21
6F
2
84.89
83.52
91.0
26.4
0
40
13.6
65
0
11
38
Solid pulley
Steel
Steel
1.30
Black Oxide
Not Balanced
acc. to ISO 254
22 H 075
22 H 075
1659784
4014486219647
22
6F
2
88.94
87.56
94.0
26.4
0
40
13.6
68
0
11
38
Solid pulley
Steel
Steel
1.42
Black Oxide
Not Balanced
acc. to ISO 254
24 H 075
24 H 075
1731581
4014486219692
24
6F
2
97.02
95.65
102.0
26.4
0
40
13.6
72
0
11
42
Solid pulley
Steel
Steel
1.71
Black Oxide
Not Balanced
acc. to ISO 254
26 H 075
26 H 075
1584015
4014486219746
26
6F
2
105.11
103.73
112.0
26.4
0
40
13.6
80
0
11
45
Solid pulley
Steel
Steel
2.00
Black Oxide
Not Balanced
acc. to ISO 254
28 H 075
28 H 075
1500475
4014486219791
28
6F
2
113.19
111.82
120.0
26.4
0
40
13.6
80
0
11
45
Solid pulley
Steel
Steel
2.26
Black Oxide
Not Balanced
acc. to ISO 254
30 H 075
30 H 075
1762438
4014486219845
30
6F
2
121.28
119.90
128.0
26.4
0
40
13.6
80
0
11
45
Solid pulley
Steel
Steel
2.70
Black Oxide
Not Balanced
acc. to ISO 254
32 H 075
32 H 075
1522357
4014486219890
32
6F
2
129.36
127.99
135.0
26.4
0
40
13.6
80
0
11
45
Solid pulley
Steel
Steel
2.85
Black Oxide
Not Balanced
acc. to ISO 254
36 H 075
36 H 075
1513527
4014486219944
36
6F
2
145.53
144.16
150.0
26.4
0
40
13.6
80
0
11
45
Solid pulley
Steel
Steel
3.65
Black Oxide
Not Balanced
acc. to ISO 254
40 H 075
40 H 075
1638540
4014486219999
40
6F
2
161.70
160.33
168.0
26.4
0
40
13.6
80
0
11
45
Solid pulley
Steel
Steel
4.23
Black Oxide
Not Balanced
acc. to ISO 254
44 H 075
44 H 075
1711488
4014486220049
44
6WF
2
177.87
176.50
184.0
26.4
0
40
13.6
80
150
14
45
Plate pulley
EN-GJL 200 - DIN EN 1561
Steel
5.20
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
48 H 075
48 H 075
1587936
4014486220094
48
6WF
2
194.04
192.67
200.0
26.4
0
45
18.6
90
166
14
50
Plate pulley
EN-GJL 200 - DIN EN 1561
Steel
4.30
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
14 H 100
14 H 100
1702115
4014486219364
14
6F
2
56.60
55.22
64.0
31.8
0
45
13.2
40
0
11
24
Solid pulley
Steel
Steel
0.67
Black Oxide
Not Balanced
acc. to ISO 254
16 H 100
16 H 100
1502867
4014486219401
16
6F
2
64.68
63.31
70.0
31.8
0
45
13.2
45
0
11
28
Solid pulley
Steel
Steel
0.88
Black Oxide
Not Balanced
acc. to ISO 254
18 H 100
18 H 100
1790091
4014486219456
18
6F
2
72.77
71.39
79.0
31.8
0
45
13.2
55
0
14
32
Solid pulley
Steel
Steel
1.06
Black Oxide
Not Balanced
acc. to ISO 254
19 H 100
19 H 100
1640858
4014486219500
19
6F
2
76.81
75.44
82.5
31.8
0
45
13.2
60
0
14
34
Solid pulley
Steel
Steel
1.23
Black Oxide
Not Balanced
acc. to ISO 254
20 H 100
20 H 100
1610147
4014486219555
20
6F
2
80.85
79.48
87.0
31.8
0
45
13.2
62
0
14
35
Solid pulley
Steel
Steel
1.33
Black Oxide
Not Balanced
acc. to ISO 254
21 H 100
21 H 100
1503272
4014486219609
21
6F
2
84.89
83.52
91.0
31.8
0
45
13.2
65
0
14
38
Solid pulley
Steel
Steel
1.43
Black Oxide
Not Balanced
acc. to ISO 254
22 H 100
22 H 100
1570658
4014486219654
22
6F
2
88.94
87.56
94.0
31.8
0
45
13.2
68
0
14
41
Solid pulley
Steel
Steel
1.63
Black Oxide
Not Balanced
acc. to ISO 254
24 H 100
24 H 100
1707767
4014486219708
24
6F
2
97.02
95.65
102.0
31.8
0
45
13.2
72
0
14
45
Solid pulley
Steel
Steel
1.93
Black Oxide
Not Balanced
acc. to ISO 254
26 H 100
26 H 100
1701817
4014486219753
26
6F
2
105.11
103.73
112.0
31.8
0
45
13.2
80
0
14
48
Solid pulley
Steel
Steel
2.30
Black Oxide
Not Balanced
acc. to ISO 254
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Type H Taper - Inch Timing belt pulleys for Taper-Bushings
Optibelt
13.12.2023
Type 8M - HTD-Pulleys for cylindrical bores
Optibelt
08.08.2023
Type 5M - HTD-Pulleys for cylindrical bores
Optibelt
08.08.2023
Type 14M - HTD-Pulleys for cylindrical bores
Optibelt
13.12.2023
Type 3M - HTD-Pulleys for cylindrical bores
Optibelt
08.08.2023
Type L - Inch Timing Belt pulleys for cylindrical bores
Optibelt
13.12.2023
H 300 - 1/2” (12,75 mm) - Timing belt pulleys
Sati
14.04.2023
Timing belt pulleys H 100 for belt width 100 (1" = 25,4 mm)
Haberkorn
19.07.2021
14M
Optibelt
12.12.2023
H 100 - 1/2” (12,7 mm) - Timing belt pulleys for taper bushes
Sati
12.04.2023
NMRV - Worm geared motor fitted for motor coupling version PAM with sleeve
Motovario
15.03.2023
Type XL - Inch Timing Belt pulleys for cylindrical bores
Optibelt
26.01.2023
Type AT5 - Metric timing belt pulleys for cylindrical bores
Optibelt
26.01.2023
Type 8M - HTD Pulleys for Taper-Bushings
Optibelt
20.11.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청