카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
TCD. TCDF. - Oil fill plugs
Elesa+Ganter
Accessories for hydraulic systems
TCD-TCDF
Powered by
CAD모델 선택
{elesa_ganter/accessories_for_hydraulic_systemes/tcd_tcdf/tcd_tcdf.prj},{NB=Oil fill plugs TCD.1 1/2},{PARTNUMBER=58645},{DESCRIPTION=TCD.1 1/2},{DESCRIPTIONX=TCD.1 1/2},{DIM01=G 1 1/2},{DIM02=15},{DIM03=55},{DIM04=26},{DIM05=46.0},{DIM06=15÷18},{WEIGHT=24},{DIM066=-},{NDM=47.803},{D1=0.000},{VER=2},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
ⁿ/ₐ
DIM02
h
[mm]
DIM03
S
[mm]
DIM04
L
[mm]
DIM05
M
[mm]
DIM06
Tightening torque
[Nm]
WEIGHT
[g]
Oil fill plugs TCD.10x1.5
58551
TCD.10x1.5
M10x1.5
9
19
16
15.0
4÷5
4
Oil fill plugs TCD.12x1.5
58553
TCD.12x1.5
M12x1.5
9
19
16
15.0
6÷8
4
Oil fill plugs TCD.14x1.5
58555
TCD.14x1.5
M14x1.5
9
19
16
15.0
6÷8
5
Oil fill plugs TCD.16x1.5
58557
TCD.16x1.5
M16x1.5
9
22
16
17.0
8÷10
7
Oil fill plugs TCD.18x1.5
58559
TCD.18x1.5
M18x1.5
11
26
18
20.5
8÷10
8
Oil fill plugs TCD.20x1.5
58561
TCD.20x1.5
M20x1.5
11
26
18
20.5
8÷10
8
Oil fill plugs TCD.22x1.5
58563
TCD.22x1.5
M22x1.5
12
32
20
25.0
10÷12
12
Oil fill plugs TCD.25x1.5
58565
TCD.25x1.5
M25x1.5
12
32
20
25.0
10÷12
12
Oil fill plugs TCD.26x1.5
58569
TCD.26x1.5
M26x1.5
12
32
20
31.0
10÷12
14
Oil fill plugs TCD.35x1.5
58567
TCD.35x1.5
M35x1.5
13
38
22
25.0
15÷18
15
Oil fill plugs TCD.40x1.5
58571
TCD.40x1.5
M40x1.5
14
46
24
38.0
15÷18
20
Oil fill plugs TCD.1/8
58591
TCD.1/8
G 1/8
9
19
16
15.0
4÷6
4
Oil fill plugs TCD.1/4
58601
TCD.1/4
G 1/4
9
19
16
15.0
4÷6
4
Oil fill plugs TCD.3/8
58611
TCD.3/8
G 3/8
9
22
16
17.0
8÷10
5
Oil fill plugs TCD.1/2
58621
TCD.1/2
G 1/2
11
26
18
20.5
8÷10
8
Oil fill plugs TCD.3/4
58631
TCD.3/4
G 3/4
12
32
20
25.0
10÷12
14
Oil fill plugs TCD.1
58641
TCD.1
G 1
13
38
22
31.0
12÷15
18
Oil fill plugs TCD.1 1/4
58643
TCD.1 1/4
G 1 1/4
14
46
24
38.0
15÷18
20
Oil fill plugs TCD.1 1/2
58645
TCD.1 1/2
G 1 1/2
15
55
26
46.0
15÷18
24
Oil fill plugs TCDF.10x1....
58651
TCDF.10x1.5
M10x1.5
9
19
16
15.0
4÷5
4
Oil fill plugs TCDF.12x1....
58653
TCDF.12x1.5
M12x1.5
9
19
16
15.0
6÷8
4
Oil fill plugs TCDF.14x1....
58655
TCDF.14x1.5
M14x1.5
9
19
16
15.0
6÷8
5
Oil fill plugs TCDF.16x1....
58657
TCDF.16x1.5
M16x1.5
9
22
16
17.0
8÷10
7
Oil fill plugs TCDF.18x1....
58659
TCDF.18x1.5
M18x1.5
11
26
18
20.5
8÷10
8
Oil fill plugs TCDF.20x1....
58661
TCDF.20x1.5
M20x1.5
11
26
18
20.5
8÷10
8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청