TC - Thread converters
Flexicon
Accessories
Powered by
CAD모델 선택
{flexicon/3_accessories/converters.prj},{NB=B-PG11-M16},{CLR=Self colour},{DES=PG to Metric},{CT=B},{MT1=PG11},{FT1=M16},{TYPE=1},{MT=PG11},{MNDM=18.600},{MKDM=17.2600},{MTTYP=PG},{FT=M16},{FNDM=16.0},{FKDM=14.376},{FTTYP=M},{A=10.0},{B=3.0},{B1=0.000},{C=22.0},{D=24.2},{ID=16.0},{CNSMAT=Nickel Plated Brass},{INFO=HTML (online)},{VER=4}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Order number
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
DES
Description
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MT
Male thread
ⁿ/ₐ
FT
Female thread
ⁿ/ₐ
A
Length
[mm]
B
Width
[mm]
C
Width across flats
[mm]
D
Diameter
[mm]
ID
[mm]
CNSMAT
Material
ⁿ/ₐ
B-M12-M16
B-M12-M16
Self colour
Metric to Metric
2
M12
M16
10.0
14.0
20.0
22.0
7.5
Nickel Plated Brass
B-M16-M20
B-M16-M20
Self colour
Metric to Metric
2
M16
M20
10.0
16.0
24.0
26.4
11.5
Nickel Plated Brass
B-M20-M16
B-M20-M16
Self colour
Metric to Metric
1
M20
M16
10.0
4.0
22.0
26.4
16.0
Nickel Plated Brass
B-M20-M25
B-M20-M25
Self colour
Metric to Metric
2
M20
M25
10.0
16.0
29.0
31.9
14.5
Nickel Plated Brass
B-M25-M20
B-M25-M20
Self colour
Metric to Metric
1
M25
M20
10.0
4.5
29.0
31.9
20.0
Nickel Plated Brass
B-M25-M32
B-M25-M32
Self colour
Metric to Metric
2
M25
M32
10.0
18.0
35.0
38.5
19.4
Nickel Plated Brass
B-M32-M20
B-M32-M20
Self colour
Metric to Metric
1
M32
M20
10.0
4.5
35.0
38.5
20.0
Nickel Plated Brass
B-M32-M25
B-M32-M25
Self colour
Metric to Metric
1
M32
M25
10.0
4.5
35.0
38.5
25.0
Nickel Plated Brass
B-M32-M40
B-M32-M40
Self colour
Metric to Metric
2
M32
M40
12.0
18.0
42.0
46.2
27.4
Nickel Plated Brass
B-M40-M32
B-M40-M32
Self colour
Metric to Metric
1
M40
M32
12.0
6.0
42.0
46.2
32.0
Nickel Plated Brass
B-M50-M32
B-M50-M32
Self colour
Metric to Metric
1
M50
M32
12.0
6.0
56.0
61.6
32.0
Nickel Plated Brass
B-M50-M40
B-M50-M40
Self colour
Metric to Metric
1
M50
M40
12.0
6.0
52.0
57.2
40.0
Nickel Plated Brass
B-M63-M40
B-M63-M40
Self colour
Metric to Metric
1
M63
M40
12.0
6.0
70.0
77.0
40.0
Nickel Plated Brass
B-M63-M50
B-M63-M50
Self colour
Metric to Metric
1
M63
M50
12.0
6.0
70.0
77.0
50.0
Nickel Plated Brass
B-050-M20
B-050-M20
Self colour
NPT to Metric
2
1/2" NPT
M20
13.0
15.5
24.0
26.4
14.4
Nickel Plated Brass
B-075-M20
B-075-M20
Self colour
NPT to Metric
1
3/4" NPT
M20
15.0
4.5
29.0
31.9
20.0
Nickel Plated Brass
B-075-M25
B-075-M25
Self colour
NPT to Metric
2
3/4" NPT
M25
15.0
8.0
29.0
31.9
19.4
Nickel Plated Brass
B-100-M32
B-100-M32
Self colour
NPT to Metric
1
1" NPT
M32
16.0
6.5
35.0
38.5
32.0
Nickel Plated Brass
B-125-M40
B-125-M40
Self colour
NPT to Metric
1
1 1/4" NPT
M40
16.0
6.5
46.0
50.6
40.0
Nickel Plated Brass
B-200-M63
B-200-M63
Self colour
NPT to Metric
2
2" NPT
M63
20.0
10.0
69.3
77.0
52.0
Nickel Plated Brass
B-M16-PG7
B-M16-PG7
Self colour
Metric to PG
1
M16
PG7
10.0
4.0
20.0
22.0
12.5
Nickel Plated Brass
B-M16-PG9
B-M16-PG9
Self colour
Metric to PG
2
M16
PG9
10.0
14.0
20.0
22.0
11.5
Nickel Plated Brass
B-M16-PG11
B-M16-PG11
Self colour
Metric to PG
2
M16
PG11
10.0
14.0
20.0
22.0
11.5
Nickel Plated Brass
B-M20-PG7
B-M20-PG7
Self colour
Metric to PG
1
M20
PG7
10.0
4.0
24.0
26.4
12.5
Nickel Plated Brass
B-M20-PG9
B-M20-PG9
Self colour
Metric to PG
1
M20
PG9
10.0
4.0
24.0
26.4
15.2
Nickel Plated Brass
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
FPAX-BT - Straight, swivel brass conduit fitting, external thread
Flexicon
11.11.2020
EXD Thread Converters - EXD Thread Converters - Metric to Metric / NPT to M...
Flexicon
11.11.2020
SW/FW - Sealing/fibre washers
Flexicon
11.11.2020
D-015 - Flange
Azolgas
29.09.2020
D-028 - Flange
Azolgas
29.09.2020
D-120 - Flange
Azolgas
29.09.2020
Wheel Cover - DualVee Guide Wheel Cover
Bishop-Wisecarver
31.10.2023
SWS/SWI Series Wheel Cover - DualVee Guide Wheel Cover
Bishop-Wisecarver
31.10.2023
D-063 - Flange
Azolgas
29.09.2020
M12x1,5 - ACCESSORIES
Azolgas
29.09.2020
D-016 - Flange
Azolgas
29.09.2020
DFC 75 COMPENSATION TANKS - ACCESSORIES
Azolgas
29.09.2020
D-036 - Flange
Azolgas
29.09.2020
DISTRIBUTION BLOCKS - ACCESSORIES
Azolgas
29.09.2020
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청