TC-5130 - Manual Hold Down Clamps - Horizontal
Essentra Components
Clamps & Workholding
Manual Clamps & Accessories
Toggle Clamps & Accessories
Manual Hold Down Clamps
Manual Hold Down Clamps - Horizontal
Powered by
CAD모델 선택
{essentra/l1_g00000000/l2_g02000000/l3_g02090000/l4_g02090100/p060705/tc-5130_asmtab.prj},{NB=TC-5133-MB},{PN=TC-5133-MB},{AMERSID=1108672},{APACID=-},{EMEAID=-},{A=3.98},{L=12.89},{C=1.14},{D=-},{E=-},{F=-},{G=-},{H=-},{J=-},{M=0.75},{BAT=Straight},{PT=3.13},{HCL=4,600 lbs.},{BPCON=S},{ANG=90.0000},{PPATH=tc-5130/tc-5130_asmtpl.prj},{HIDDEN=No}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Overall Height
ⁿ/ₐ
L
L Overall Length
ⁿ/ₐ
C
C Height (To Plunger Center)
ⁿ/ₐ
D
D Hole Spacing (Along Length - Front Holes)
ⁿ/ₐ
E
E Base Width (Center to Center)
ⁿ/ₐ
F
F Base Length
ⁿ/ₐ
G
G Base Width
ⁿ/ₐ
H
H Hole Spacing (From Base Front)
ⁿ/ₐ
J
J Mounting Hole Diameter
ⁿ/ₐ
M
M Plunger Diameter
ⁿ/ₐ
BAT
Base Type
ⁿ/ₐ
PT
Plunger Travel
ⁿ/ₐ
HCL
Holding Capacity
ⁿ/ₐ
TC-5130
TC-5130
1092063
-
-
3.63
11.11
1.38
1.75
2.31
2.52
2.99
0.38
0.41
0.75
Flanged
1.75
5,800 lbs.
TC-5130-M
TC-5130-M
1108654
-
-
3.63
11.11
1.38
1.75
2.31
2.52
2.99
0.38
0.41
0.75
Flanged
1.75
5,800 lbs.
TC-5130-B
TC-5130-B
1108655
-
-
3.40
11.11
1.14
-
-
-
-
-
-
0.75
Straight
1.75
5,800 lbs.
TC-5130-MB
TC-5130-MB
1108656
-
-
3.40
11.11
1.14
-
-
-
-
-
-
0.75
Straight
1.75
5,800 lbs.
TC-5131
TC-5131
1108661
-
-
3.15
7.37
1.10
1.13
1.87
1.73
2.52
0.30
0.34
0.51
Flanged
1.00
2,500 lbs.
TC-5131-M
TC-5131-M
1108662
-
-
3.15
7.37
1.10
1.13
1.87
1.73
2.52
0.30
0.34
0.51
Flanged
1.00
2,500 lbs.
TC-5131-B
TC-5131-B
1108663
-
-
2.91
7.37
0.87
-
-
-
-
-
-
0.51
Straight
1.00
2,500 lbs.
TC-5131-MB
TC-5131-MB
1108664
-
-
2.91
7.37
0.87
-
-
-
-
-
-
0.51
Straight
1.00
2,500 lbs.
TC-5133
TC-5133
1108669
-
-
4.22
12.89
1.38
1.75
2.31
2.52
2.99
0.38
0.41
0.75
Flanged
3.13
4,600 lbs.
TC-5133-M
TC-5133-M
1108670
-
-
4.22
12.89
1.38
1.75
2.31
2.52
2.99
0.38
0.41
0.75
Flanged
3.13
4,600 lbs.
TC-5133-B
TC-5133-B
1108671
-
-
3.98
12.89
1.14
-
-
-
-
-
-
0.75
Straight
3.13
4,600 lbs.
TC-5133-MB
TC-5133-MB
1108672
-
-
3.98
12.89
1.14
-
-
-
-
-
-
0.75
Straight
3.13
4,600 lbs.
TC-5130-R
TC-5130-R
1108657
-
-
3.63
11.11
1.38
1.75
2.31
2.52
2.99
0.38
0.41
0.75
Flanged
1.75
5,800 lbs.
TC-5130-MR
TC-5130-MR
1108658
-
-
3.63
11.11
1.38
1.75
2.31
2.52
2.99
0.38
0.41
0.75
Flanged
1.75
5,800 lbs.
TC-5130-BR
TC-5130-BR
1108659
-
-
3.40
11.11
1.14
-
-
-
-
-
-
0.75
Straight
1.75
5,800 lbs.
TC-5130-MBR
TC-5130-MBR
1108660
-
-
3.40
11.11
1.14
-
-
-
-
-
-
0.75
Straight
1.75
5,800 lbs.
TC-5131-R
TC-5131-R
1108665
-
-
3.15
7.37
1.38
1.13
1.87
1.73
2.52
0.30
0.34
0.51
Flanged
1.00
2,500 lbs.
TC-5131-MR
TC-5131-MR
1108666
-
-
3.15
7.37
1.38
1.13
1.87
1.73
2.52
0.30
0.34
0.51
Flanged
1.00
2,500 lbs.
TC-5131-BR
TC-5131-BR
1108667
-
-
2.91
7.37
0.87
-
-
-
-
-
-
0.51
Straight
1.00
2,500 lbs.
TC-5131-MBR
TC-5131-MBR
1108668
-
-
2.91
7.37
0.87
-
-
-
-
-
-
0.51
Straight
1.00
2,500 lbs.
TC-5133-R
TC-5133-R
1108673
-
-
4.22
12.89
1.38
1.75
2.31
2.52
2.99
0.38
0.41
0.75
Flanged
3.13
4,600 lbs.
TC-5133-MR
TC-5133-MR
1108674
-
-
4.22
12.89
1.38
1.75
2.31
2.52
2.99
0.38
0.41
0.75
Flanged
3.13
4,600 lbs.
TC-5133-BR
TC-5133-BR
1108675
-
-
3.98
12.89
1.14
-
-
-
-
-
-
0.75
Straight
3.13
4,600 lbs.
TC-5133-MBR
TC-5133-MBR
1108676
-
-
3.98
12.89
1.14
-
-
-
-
-
-
0.75
Straight
3.13
4,600 lbs.
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청