카탈로그: Carl Hirschmann
생성됨: 19.06.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Carl Hirschmann
SSC.W - Metric threaded bolts
Carl Hirschmann
Spherical bearings
SSCP-SSC
Relubricatable
Powered by
CAD모델 선택
{hirschmann/spherical_bearings/sscp_ssc/relubricatable/ssc_w_asmtab.prj},{NB=SSC10.W(0)},{SERIES=SSC},{MATERIAL2=Brass 2.0550.31},{MATERIAL3=},{MATERIAL4=Stainless steel 1.4305},{TYPE=10},{D=10},{DD=26},{B=14.0},{C=10.50},{D1=12.9},{K=19.050},{ALPHA=0},{WEIGHT=40},{DIAMETER=21.0},{FASE=0.30},{W=W},{FASE2=0.30},{H=1.5},{GROOVE=24.5},{PPATH=parts/ssc_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
MATERIAL1
Outer part material
ⁿ/ₐ
MATERIAL2
Bushings material
ⁿ/ₐ
MATERIAL4
Threaded bolt material
ⁿ/ₐ
D
d H7
[mm]
DD
D h6
[mm]
B
B 0/-0.12
[mm]
C
C +0.2/-0.2
[mm]
D1
d1
[mm]
K
Ball Ø
[mm]
MAXALPHA
max. Angle of misalignment
[°]
WEIGHT
Weight
[g]
L1
[mm]
L2
[mm]
L3
[mm]
A
[mm]
M
[mm]
SW1
[mm]
WEIGHT2
Weight (only bolts)
[g]
SSC5.W
Free-cutting steel 1.0718...
Brass 2.0550.31
Stainless steel 1.4305
5
16
8.0
6.00
7.7
11.112
13
9
9
5.0
11
8
M5
7
4
SSC6.W
Free-cutting steel 1.0718...
Brass 2.0550.31
Stainless steel 1.4305
6
18
9.0
6.75
8.9
12.700
13
13
10
5.5
13
10
M6
7
5
SSC8.W
Free-cutting steel 1.0718...
Brass 2.0550.31
Stainless steel 1.4305
8
22
12.0
9.00
10.4
15.875
13
24
13
6.5
17
13
M8
11
16
SSC10.W
Free-cutting steel 1.0718...
Brass 2.0550.31
Stainless steel 1.4305
10
26
14.0
10.50
12.9
19.050
13
40
15
7.0
21
17
M10
11
26
SSC12.W
Free-cutting steel 1.0718...
Brass 2.0550.31
Stainless steel 1.4305
12
30
16.0
12.00
15.4
22.225
13
80
17
7.5
25
20
M12
14
43
SSC14.W
Free-cutting steel 1.0718...
Brass 2.0550.31
Stainless steel 1.4305
14
34
19.0
13.50
16.8
25.400
15
110
20
8.5
29
22
M14
14
67
SSC16.W
Free-cutting steel 1.0718...
Brass 2.0550.31
Stainless steel 1.4305
16
38
21.0
15.00
19.3
28.575
15
130
22
9.5
33
24
M16
17
100
SSC20.W
Free-cutting steel 1.0718...
Brass 2.0550.31
Stainless steel 1.4305
20
46
25.0
18.00
24.3
34.925
15
230
26
12.0
45
35
M20
22
200
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청