카탈로그: Sita
생성됨: 01.05.2021
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sita
SitaIndra Emergency drainage set mineral wool insulating body - Emergency drainage outlet
Sita
Emergency drainage
SitaIndra
Powered by
CAD모델 선택
{sita/n/sita_indra/sita_indra_not_mw_asmtab.prj},{NB=Sita 108400 (300,80)},{VERS=4},{DN=70},{OD=75},{A=550},{DK=135},{TID=189},{TBMAX=80},{TBMIN=-20},{SA700ID06_=0},{SA700ID07_=0},{SA700ID08_=0},{SA700ID16_=0},{SA700ID17_=0},{SA700ID18_=1},{PREVIEW=sita_indra_notentwaesserungsset_mw.png},{ARTNR1=108400},{DESC=SitaIndra Notentwässerung, MW-Dämmkörper, Bitumen-Manschette},{ANS=Bitumen-Manschette},{PPATH=assemblies/sita_indra_asmtpl.prj},{DA=Warmdach},{ZAB=Terrasse},{EA=Freispiegelentwässerung},{SA=nein},{GDF=ja},{AG=ja},{UDF=ja},{FG=ja},{ILR=nein},{LFEW=Außenliegende Leitungsführung},{SRWR=waagerecht},{BSO=nein},{NBB=nein},{SF=nein},{MANS=ja},{MAT=Polyurethan},{BHB=nein},{BF=rund},{DAAB=nein},{RB=nein},{NNEW=ja},{LOGLEVEL=300},{HE=80}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
ARTNR
Article number
ⁿ/ₐ
DESC
Description main article
ⁿ/ₐ
DN
Nominal diameter
[mm]
OD
External diameter
[mm]
A
Nozzel length
[mm]
ANS
Connection
ⁿ/ₐ
DA
Kind of roof
ⁿ/ₐ
ZAB
Additional application areas
ⁿ/ₐ
EA
Kind of drainage
ⁿ/ₐ
SA
Refurbishment
ⁿ/ₐ
GDF
used roof area
ⁿ/ₐ
AG
Parapet outlet
ⁿ/ₐ
UDF
unused roof area
ⁿ/ₐ
FG
Roof outlet
ⁿ/ₐ
ILR
internal gutter
ⁿ/ₐ
LFEW
Pipe direction/ drainage (internal, external)
ⁿ/ₐ
SRWR
Vertical/Angled
ⁿ/ₐ
BSO
Request of fire protection after DIN 18234 or industrial construction guidline
ⁿ/ₐ
NBB
Non-flammable
ⁿ/ₐ
SF
Screw-on flange
ⁿ/ₐ
MANS
Connection sleeve
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BHB
Heated
ⁿ/ₐ
BF
Nozzel cross section
ⁿ/ₐ
DAAB
Construction height
ⁿ/ₐ
RB
Revision element
ⁿ/ₐ
NNEW
For emergency drainage
ⁿ/ₐ
TID
pot inner diameter
[mm]
TBMAX
Temperature resistance, max.
[°C]
TBMIN
Temperature resistance, min.
[°C]
BK
Material class
ⁿ/ₐ
SA100ID04
Design of roof drains
ⁿ/ₐ
SA110ID04
Outlet for floor, Roof and sanitary objekts - series designation
ⁿ/ₐ
SA200ID03
Nozzle execution
ⁿ/ₐ
SA250ID03
Kind of drainage
ⁿ/ₐ
SA260ID03
Nozzel gradient
ⁿ/ₐ
SA300ID03
Type of roof outlet
ⁿ/ₐ
SA350ID03
Thermal insulation
ⁿ/ₐ
SA360ID03
Trace heating
ⁿ/ₐ
SA400ID03
Material of outlet
ⁿ/ₐ
SA450ID03
Surface of roof outlet
ⁿ/ₐ
SA500ID03
Option of sealing
ⁿ/ₐ
SA550ID03
Drain trap
ⁿ/ₐ
SA700ID04
Product name
ⁿ/ₐ
SA700ID06
Set article from combination of outlet and extension unit
ⁿ/ₐ
SA700ID07
Potential equalisation (erthing connection) available
ⁿ/ₐ
SA700ID08
Electrical connection
ⁿ/ₐ
SA700ID16
Fire resistance class retrofit
ⁿ/ₐ
SA700ID17
Fire resistance class
ⁿ/ₐ
SA700ID18
Load rating class drains, covers and top frames
ⁿ/ₐ
SA810ID04
Datanorm number
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SA810ID10
Beschreibungs-/Ergänzungstext zur Bestellnummer
ⁿ/ₐ
SitaIndra Emergency drain...
108400
SitaIndra emergency drain...
70
75
550
bitumen-connection sleeve
Nonventilated flat roof
Terrace
Conventional drainage
no
yes
yes
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
yes
189
80
-20
Euroclass A1 /A1 non-flam...
Roof drains without drain...
SitaIndra
horizontal
Conventional drainage
80°-100°
Centered drain
with thermal insulation
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaIndra emergency drain...
no
no
no
no
no fire-resistance gradin...
H 1,5
108400
4027563699164
SitaIndra parapet outlet,...
SitaIndra Emergency drain...
108402
SitaIndra emergency drain...
70
75
550
Thermofin F15-connection ...
Nonventilated flat roof
Terrace
Conventional drainage
no
yes
yes
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
yes
189
80
-20
Euroclass A1 /A1 non-flam...
Roof drains without drain...
SitaIndra
horizontal
Conventional drainage
80°-100°
Centered drain
with thermal insulation
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaIndra emergency drain...
no
no
no
no
no fire-resistance gradin...
H 1,5
108402
4027563700150
SitaIndra parapet outlet,...
SitaIndra Emergency drain...
108403
SitaIndra emergency drain...
70
75
550
QuickSeam SA Flashing-con...
Nonventilated flat roof
Terrace
Conventional drainage
no
yes
yes
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
yes
189
80
-20
Euroclass A1 /A1 non-flam...
Roof drains without drain...
SitaIndra
horizontal
Conventional drainage
80°-100°
Centered drain
with thermal insulation
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaIndra emergency drain...
no
no
no
no
no fire-resistance gradin...
H 1,5
108403
4027563707395
SitaIndra parapet outlet,...
SitaIndra Emergency drain...
108404
SitaIndra emergency drain...
70
75
550
Mapeplan T-connection sle...
Nonventilated flat roof
Terrace
Conventional drainage
no
yes
yes
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
yes
189
80
-20
Euroclass A1 /A1 non-flam...
Roof drains without drain...
SitaIndra
horizontal
Conventional drainage
80°-100°
Centered drain
with thermal insulation
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaIndra emergency drain...
no
no
no
no
no fire-resistance gradin...
H 1,5
108404
4027563045442
SitaIndra parapet outlet,...
SitaIndra Emergency drain...
108406
SitaIndra emergency drain...
70
75
0
Mapeplan D 15-connection ...
Nonventilated flat roof
Terrace
Conventional drainage
no
yes
yes
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
yes
189
80
-20
Euroclass A1 /A1 non-flam...
Roof drains without drain...
SitaIndra
horizontal
Conventional drainage
80°-100°
Centered drain
with thermal insulation
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaIndra emergency drain...
no
no
no
no
no fire-resistance gradin...
H 1,5
108406
4027563703755
SitaIndra parapet outlet,...
SitaIndra Emergency drain...
108409
SitaIndra emergency drain...
70
75
200
Sikaplan 15G-connection s...
Nonventilated flat roof
Terrace
Conventional drainage
no
yes
yes
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
yes
189
80
-20
Euroclass A1 /A1 non-flam...
Roof drains without drain...
SitaIndra
horizontal
Conventional drainage
80°-100°
Centered drain
with thermal insulation
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaIndra emergency drain...
no
no
no
no
no fire-resistance gradin...
H 1,5
108409
4027563701652
SitaIndra parapet outlet,...
SitaIndra Emergency drain...
108410
SitaIndra emergency drain...
70
75
200
PVC-connection sleeve
Nonventilated flat roof
Terrace
Conventional drainage
no
yes
yes
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
yes
189
80
-20
Euroclass A1 /A1 non-flam...
Roof drains without drain...
SitaIndra
horizontal
Conventional drainage
80°-100°
Centered drain
with thermal insulation
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaIndra emergency drain...
no
no
no
no
no fire-resistance gradin...
H 1,5
108410
4027563699171
SitaIndra parapet outlet,...
SitaIndra Emergency drain...
108416
SitaIndra emergency drain...
70
75
200
Polyfin-connection sleeve
Nonventilated flat roof
Terrace
Conventional drainage
no
yes
yes
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
yes
189
80
-20
Euroclass A1 /A1 non-flam...
Roof drains without drain...
SitaIndra
horizontal
Conventional drainage
80°-100°
Centered drain
with thermal insulation
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaIndra emergency drain...
no
no
no
no
no fire-resistance gradin...
H 1,5
108416
4027563702369
SitaIndra parapet outlet,...
SitaIndra Emergency drain...
108418
SitaIndra emergency drain...
70
75
200
Tectofin RG-connection sl...
Nonventilated flat roof
Terrace
Conventional drainage
no
yes
yes
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
yes
189
80
-20
Euroclass A1 /A1 non-flam...
Roof drains without drain...
SitaIndra
horizontal
Conventional drainage
80°-100°
Centered drain
with thermal insulation
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaIndra emergency drain...
no
no
no
no
no fire-resistance gradin...
H 1,5
108418
4027563048405
SitaIndra parapet outlet,...
SitaIndra Emergency drain...
108420
SitaIndra emergency drain...
70
75
200
Wolfin IB-connection slee...
Nonventilated flat roof
Terrace
Conventional drainage
no
yes
yes
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
yes
189
80
-20
Euroclass A1 /A1 non-flam...
Roof drains without drain...
SitaIndra
horizontal
Conventional drainage
80°-100°
Centered drain
with thermal insulation
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaIndra emergency drain...
no
no
no
no
no fire-resistance gradin...
H 1,5
108420
4027563699188
SitaIndra parapet outlet,...
SitaIndra Emergency drain...
108421
SitaIndra emergency drain...
70
75
200
Inofin FR-connection slee...
Nonventilated flat roof
Terrace
Conventional drainage
no
yes
yes
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
yes
189
80
-20
Euroclass A1 /A1 non-flam...
Roof drains without drain...
SitaIndra
horizontal
Conventional drainage
80°-100°
Centered drain
with thermal insulation
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaIndra emergency drain...
no
no
no
no
no fire-resistance gradin...
H 1,5
108421
4027563049112
SitaIndra parapet outlet,...
SitaIndra Emergency drain...
108424
SitaIndra emergency drain...
70
75
200
Sarnafil-TG 66-15 beige-c...
Nonventilated flat roof
Terrace
Conventional drainage
no
yes
yes
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
yes
189
80
-20
Euroclass A1 /A1 non-flam...
Roof drains without drain...
SitaIndra
horizontal
Conventional drainage
80°-100°
Centered drain
with thermal insulation
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaIndra emergency drain...
no
no
no
no
no fire-resistance gradin...
H 1,5
108424
4027563044995
SitaIndra parapet outlet,...
SitaIndra Emergency drain...
108429
SitaIndra emergency drain...
70
75
550
Thermoplan T TL 15-connec...
Nonventilated flat roof
Terrace
Conventional drainage
no
yes
yes
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
yes
189
80
-20
Euroclass A1 /A1 non-flam...
Roof drains without drain...
SitaIndra
horizontal
Conventional drainage
80°-100°
Centered drain
with thermal insulation
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaIndra emergency drain...
no
no
no
no
no fire-resistance gradin...
H 1,5
108429
4027563044605
SitaIndra parapet outlet,...
SitaIndra Emergency drain...
108431
SitaIndra emergency drain...
70
75
550
Flagon EP-S sandgrau-conn...
Nonventilated flat roof
Terrace
Conventional drainage
no
yes
yes
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
yes
189
80
-20
Euroclass A1 /A1 non-flam...
Roof drains without drain...
SitaIndra
horizontal
Conventional drainage
80°-100°
Centered drain
with thermal insulation
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaIndra emergency drain...
no
no
no
no
no fire-resistance gradin...
H 1,5
108431
4027563044827
SitaIndra parapet outlet,...
SitaIndra Emergency drain...
108432
SitaIndra emergency drain...
70
75
550
Extrupol F-connection sle...
Nonventilated flat roof
Terrace
Conventional drainage
no
yes
yes
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
yes
189
80
-20
Euroclass A1 /A1 non-flam...
Roof drains without drain...
SitaIndra
horizontal
Conventional drainage
80°-100°
Centered drain
with thermal insulation
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaIndra emergency drain...
no
no
no
no
no fire-resistance gradin...
H 1,5
108432
4027563706961
SitaIndra parapet outlet,...
SitaIndra Emergency drain...
108434
SitaIndra emergency drain...
70
75
0
Rhepanol HG 18-connection...
Nonventilated flat roof
Terrace
Conventional drainage
no
yes
yes
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
yes
189
80
-20
Euroclass A1 /A1 non-flam...
Roof drains without drain...
SitaIndra
horizontal
Conventional drainage
80°-100°
Centered drain
with thermal insulation
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaIndra emergency drain...
no
no
no
no
no fire-resistance gradin...
H 1,5
108434
4027563701775
SitaIndra parapet outlet,...
SitaIndra Emergency drain...
108435
SitaIndra emergency drain...
70
75
200
VAEPLAN V-connection slee...
Nonventilated flat roof
Terrace
Conventional drainage
no
yes
yes
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
yes
189
80
-20
Euroclass A1 /A1 non-flam...
Roof drains without drain...
SitaIndra
horizontal
Conventional drainage
80°-100°
Centered drain
with thermal insulation
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaIndra emergency drain...
no
no
no
no
no fire-resistance gradin...
H 1,5
108435
4027563051726
SitaIndra parapet outlet,...
SitaIndra Emergency drain...
108437
SitaIndra emergency drain...
70
75
200
Evalon V hellgrau-connect...
Nonventilated flat roof
Terrace
Conventional drainage
no
yes
yes
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
yes
189
80
-20
Euroclass A1 /A1 non-flam...
Roof drains without drain...
SitaIndra
horizontal
Conventional drainage
80°-100°
Centered drain
with thermal insulation
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaIndra emergency drain...
no
no
no
no
no fire-resistance gradin...
H 1,5
108437
4027563701058
SitaIndra parapet outlet,...
SitaIndra Emergency drain...
108448
SitaIndra emergency drain...
70
75
200
Köster TPO 2.0 F-connecti...
Nonventilated flat roof
Terrace
Conventional drainage
no
yes
yes
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
yes
189
80
-20
Euroclass A1 /A1 non-flam...
Roof drains without drain...
SitaIndra
horizontal
Conventional drainage
80°-100°
Centered drain
with thermal insulation
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaIndra emergency drain...
no
no
no
no
no fire-resistance gradin...
H 1,5
108448
4027563702239
SitaIndra parapet outlet,...
SitaIndra Emergency drain...
108450
SitaIndra emergency drain...
70
75
200
Evalon V schiefergrau-con...
Nonventilated flat roof
Terrace
Conventional drainage
no
yes
yes
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
yes
189
80
-20
Euroclass A1 /A1 non-flam...
Roof drains without drain...
SitaIndra
horizontal
Conventional drainage
80°-100°
Centered drain
with thermal insulation
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaIndra emergency drain...
no
no
no
no
no fire-resistance gradin...
H 1,5
108450
4027563048894
SitaIndra parapet outlet,...
SitaIndra Emergency drain...
108476
SitaIndra emergency drain...
70
75
550
Sarnafil-TG 66-15 grau-co...
Nonventilated flat roof
Terrace
Conventional drainage
no
yes
yes
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
yes
189
80
-20
Euroclass A1 /A1 non-flam...
Roof drains without drain...
SitaIndra
horizontal
Conventional drainage
80°-100°
Centered drain
with thermal insulation
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaIndra emergency drain...
no
no
no
no
no fire-resistance gradin...
H 1,5
108476
4027563049686
SitaIndra parapet outlet,...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
Characteristics Graph
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청