피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
español
français
italiano
polski
English
품질보증 정보
카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
Series 2022
WAGO
PG 18 - X-COM-SYSTEM
Powered by
CAD모델 선택
2022-100 - Carrier with 6 coding pins, for coding of female plugs
17.04.2024
2022-101 - 1-conductor female connector, Push-in CAGE CLAMP®, 4 mm², Pin sp...
17.04.2024
2022-101/122-000 - 1-conductor female connector, Push-in CAGE CLAMP®, 4 mm²...
17.04.2024
2022-101/132-000 - 1-conductor female connector, Push-in CAGE CLAMP®, 4 mm²...
17.04.2024
2022-101/142-000 - 1-conductor female connector, Push-in CAGE CLAMP®, 4 mm²...
17.04.2024
2022-102 TO 2022-115 - 1-conductor female connector, Push-in CAGE CLAMP®, 4...
17.04.2024
2022-102/122-000 TO 2022-115/127-000 - 1-conductor female connector, Push-i...
17.04.2024
2022-102/132-000 to 2022-115/137-000 - 1-conductor female connector, Push-i...
17.04.2024
2022-102/142-000 TO 2022-115/147-000 - 1-conductor female connector, Push-i...
17.04.2024
2022-102/999-953 bis 2022-108/999-953 - 1-conductor female connector, Push-...
17.04.2024
2022-103/000-036 TO 2022-115/000-036 - 1-conductor female plug with ground ...
17.04.2024
2022-103/000-037 TO 2022-115/000-037 - 1-conductor female plug with ground ...
17.04.2024
2022-103/000-038 TO 2022-115/000-038 - 1-conductor female plug with ground ...
17.04.2024
2022-103/000-039 TO 2022-115/000-039 - 1-conductor female plug with ground ...
17.04.2024
2022-1201 - 1-conductor/1-pin carrier terminal block, for DIN-rail 35 x 15 ...
16.05.2024
2022-1201/999-953 - 1-conductor/1-pin carrier terminal block, suitable for ...
16.05.2024
2022-1207 - 1-conductor/1-pin ground carrier terminal block, for DIN-rail 3...
16.05.2024
2022-1207/999-953 - 1-conductor/1-pin ground carrier terminal block, suitab...
16.05.2024
2022-1291 - End and intermediate plate, 1 mm thick
16.05.2024
2022-1301 - 2-conductor/1-pin carrier terminal block, for DIN-rail 35 x 15 ...
16.05.2024
2022-1301/999-953 - 2-conductor/1-pin carrier terminal block, suitable for ...
16.05.2024
2022-1307 - 2-conductor/1-pin ground carrier terminal block, for DIN-rail 3...
16.05.2024
2022-1307/999-953 - 2-conductor/1-pin ground carrier terminal block, suitab...
16.05.2024
2022-1391 - End and intermediate plate, 1 mm thick
16.05.2024
2022-1401 - 2-conductor/2-pin carrier terminal block, for DIN-rail 35 x 15 ...
16.05.2024
2022-1401/999-953 - 2-conductor/2-pin carrier terminal block, suitable for ...
16.05.2024
2022-1407 - 2-conductor/2-pin ground carrier terminal block, for DIN-rail 3...
16.05.2024
2022-1407/999-953 - 2-conductor/2-pin ground carrier terminal block, suitab...
16.05.2024
2022-141 - Locking lever
17.04.2024
2022-1491 - End and intermediate plate, 1 mm thick
16.05.2024
2022-151 - Locking lever
17.04.2024
2022-1601 - 2-pin carrier terminal block, for DIN-rail 35 x 15 and 35 x 7.5
16.05.2024
2022-1601/999-953 - 2-pin carrier terminal block, for DIN-rail 35 x 15 and ...
16.05.2024
2022-1607 - 2-pin ground carrier terminal block, for DIN-rail 35 x 15 and 3...
16.05.2024
2022-1607/999-953 - 2-pin ground carrier terminal block, for DIN-rail 35 x ...
16.05.2024
2022-161 - Start module for 1-conductor female connector, Push-in CAGE CLAM...
17.04.2024
2022-1691 - End plate, 1 mm thick
16.05.2024
2022-171 - Center module for 1-conductor female connector, Push-in CAGE CLA...
17.04.2024
2022-1801 - 4-pin carrier terminal block, for DIN-rail 35 x 15 and 35 x 7.5
16.05.2024
2022-1801/999-953 - 4-pin carrier terminal block, for DIN-rail 35 x 15 and ...
16.05.2024
2022-1807 - 4-pin ground carrier terminal block, for DIN-rail 35 x 15 and 3...
16.05.2024
2022-1807/999-953 - 4-pin ground carrier terminal block, for DIN-rail 35 x ...
16.05.2024
2022-181 - End module for 1-conductor female connector, Push-in CAGE CLAMP®...
17.04.2024
2022-1891 - End plate, 1 mm thick
16.05.2024
2022-2201 - 1-conductor/1-pin double deck receptacle terminal block, for DI...
16.05.2024
2022-2201/999-953 - 1-conductor/1-pin double deck receptacle terminal block...
16.05.2024
2022-2202 - 1-conductor/1-pin double deck receptacle terminal block, Throug...
16.05.2024
2022-2202/999-953 - 1-conductor/1-pin double deck receptacle terminal block...
16.05.2024
2022-2203 - 1-conductor/1-pin double deck receptacle terminal block, Throug...
16.05.2024
2022-2203/999-953 - 1-conductor/1-pin double deck receptacle terminal block...
16.05.2024
2022-2204 - 1-conductor/1-pin double deck receptacle terminal block, Throug...
16.05.2024
2022-2204/999-953 - 1-conductor/1-pin double deck receptacle terminal block...
16.05.2024
2022-2207 - 2-conductor/2-pin, double-deck carrier terminal block, 2-conduc...
16.05.2024
2022-2207/999-0953 - 2-conductor/2-pin, double-deck carrier terminal block,...
16.05.2024
2022-2208 - 2-conductor/2-pin, double-deck carrier terminal block, 2-conduc...
16.05.2024
2022-2208/999-953 - 2-conductor/2-pin, double-deck carrier terminal block, ...
16.05.2024
2022-2209 - 2-conductor/2-pin, double-deck carrier terminal block, 2-conduc...
16.05.2024
2022-2209/999-953 - 2-conductor/2-pin, double-deck carrier terminal block, ...
16.05.2024
2022-2217 - 1-conductor/1-pin double deck receptacle terminal block, Ground...
16.05.2024
2022-2217/999-953 - 1-conductor/1-pin double deck receptacle terminal block...
16.05.2024
2022-2227 - 1-conductor/1-pin double deck receptacle terminal block, Ground...
16.05.2024
2022-2227/999-953 - 1-conductor/1-pin double deck receptacle terminal block...
16.05.2024
2022-2231 - 1-conductor/1-pin double deck receptacle terminal block, Throug...
16.05.2024
2022-2231/999-953 - 1-conductor/1-pin double deck receptacle terminal block...
16.05.2024
2022-2232 - 1-conductor/1-pin double deck receptacle terminal block, Throug...
16.05.2024
2022-2232/999-953 - 1-conductor/1-pin double deck receptacle terminal block...
16.05.2024
2022-2233 - 1-conductor/1-pin double deck receptacle terminal block, Throug...
16.05.2024
2022-2233/999-953 - 1-conductor/1-pin double deck receptacle terminal block...
16.05.2024
2022-2234 - 1-conductor/1-pin double deck receptacle terminal block, Throug...
16.05.2024
2022-2234/999-953 - 1-conductor/1-pin double deck receptacle terminal block...
16.05.2024
2022-2237 - 2-conductor/2-pin, double-deck carrier terminal block, 2-conduc...
16.05.2024
2022-2237/999-953 - 2-conductor/2-pin, double-deck carrier terminal block, ...
16.05.2024
2022-2238 - 2-conductor/2-pin, double-deck carrier terminal block, 2-conduc...
16.05.2024
2022-2238/999-953 - 2-conductor/2-pin, double-deck carrier terminal block, ...
16.05.2024
2022-2239 - 2-conductor/2-pin, double-deck carrier terminal block, 2-conduc...
16.05.2024
2022-2239/999-953 - 2-conductor/2-pin, double-deck carrier terminal block, ...
16.05.2024
2022-2247 - 1-conductor/1-pin double deck receptacle terminal block, Ground...
16.05.2024
2022-2247/999-953 - 1-conductor/1-pin double deck receptacle terminal block...
16.05.2024
2022-2257 - 1-conductor/1-pin double deck receptacle terminal block, Ground...
16.05.2024
2022-2257/999-953 - 1-conductor/1-pin double deck receptacle terminal block...
16.05.2024
2022-2291 - End and intermediate plate, 1 mm thick
16.05.2024
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진
추가 정보
권장 사항
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.