피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
Series 013 with electric rotary actuator EA - Butterfly valve with threaded eyelets and electric rotary actuator EA
ARI-Armaturen
ARI-Absperrklappen GBT
ARI-GESA®
ARI-GESA® -E-Antriebe
Powered by
CAD모델 선택
{ari_armaturen/ari-absperrklappen-gbt/ari-gesa/ari-gesa_e-antriebe/ari-gesa_ea_tab.prj},{NB=22013 DN 50/PN 16 EA1-24-TP- 14111900031-22709900010},{DN=50.000},{ARTIKELCODEKL=220130050G1},{PRODUKTKEYKL=14111900031},{NOTIZFIGURKL=22013},{NENNWEITE=DN 50},{DRUCKSTUFE=PN 16},{KVS=116},{WERKSTOFF=EN-JS1030},{WERKSTOFFINNEN=1.4571 EN 10088-1},{WERKSTOFFSCHEIB=1.4581 EN 10213-4},{WERKSTOFFMAN=NBR 73±3 Shore A},{ANSCHLUSS=threaded eyelets},{FORM=Straight through},{PRODUKTBEREICH=Butterfly valves},{PRODUKTBR=013},{BESCHREIBUNG1=ARI-GESA},{BESCHREIBUNG2=Butterfly valve with threaded eyelets},{CADKEY=c000006737},{PN=16.000},{ARTIKELCODEA=9612020501},{PRODUKTKEYA=22709900010},{NOTIZFIGURA=EA1-24-TP},{PRODUKTBEREICHA=E-Antrieb},{SCHUTZART=IP54},{STELLZEIT=90sec},{WEGSCHALTER=1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTIKELCODEKL
Article
ⁿ/ₐ
PRODUKTKEYKL
Productkey
ⁿ/ₐ
NOTIZFIGURKL
Figure
ⁿ/ₐ
NENNWEITE
DN
ⁿ/ₐ
DRUCKSTUFE
PN
ⁿ/ₐ
KVS
KVS value
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
WERKSTOFFINNEN
Material inside
ⁿ/ₐ
WERKSTOFFSCHEIB
Material washer
ⁿ/ₐ
WERKSTOFFMAN
Material gasket
ⁿ/ₐ
ANSCHLUSS
Connection
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
PRODUKTBEREICH
Product range
ⁿ/ₐ
PRODUKTBR
Series
ⁿ/ₐ
BESCHREIBUNG1
DESC1
ⁿ/ₐ
BESCHREIBUNG2
DESC2
ⁿ/ₐ
CADKEY
ⁿ/ₐ
ARTIKELCODEA
Article actuator
ⁿ/ₐ
PRODUKTKEYA
Productkey actuator
ⁿ/ₐ
NOTIZFIGURA
Figure actuator
ⁿ/ₐ
PRODUKTBEREICHA
Product range actuator
ⁿ/ₐ
SCHUTZART
Protection class
ⁿ/ₐ
STELLZEIT
Operating time
ⁿ/ₐ
WEGSCHALTER
Travel switch
ⁿ/ₐ
STELLUNGSREGLER
Position indication
ⁿ/ₐ
NOTIZ
Note
ⁿ/ₐ
ANSCHLUSSKONSOL
Console
ⁿ/ₐ
MAXPDIFF
Differential pressure max.
ⁿ/ₐ
FREQUENZ
Frequency
ⁿ/ₐ
VOLT
Volt
ⁿ/ₐ
STROMART
Type of current
ⁿ/ₐ
PHASEN
Phases
ⁿ/ₐ
BEZ1
DESC1 actuator
ⁿ/ₐ
BEZ3
DESC3 actuator
ⁿ/ₐ
BEZ4
DESC4 actuator
ⁿ/ₐ
FIGURBEZ
Figure actuator
ⁿ/ₐ
KEYGES
Total Productkey
ⁿ/ₐ
21013 DN 25/PN 10 EA-SR-2...
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006758
9613020501
22819900007
EA-SR-24
Electric Actuator
IP54
90sec
0
0
DN 25-100
F05W11
6
50/60 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
EA-SR
14111600024-22819900007
21013 DN 25/PN 10 EA-SR-2...
220130025G1
14111600025
21013
DN 25
PN 10
26
EN-JS1030
1.4571 EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006758
9613020501
22819900007
EA-SR-24
Electric Actuator
IP54
90sec
0
0
DN 25-100
F05W11
6
50/60 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
EA-SR
14111600025-22819900007
21013 DN 25/PN 10 EA-SR-2...
220130025G1
14111600026
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
NBR 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006758
9613020501
22819900007
EA-SR-24
Electric Actuator
IP54
90sec
0
0
DN 25-100
F05W11
6
50/60 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
EA-SR
14111600026-22819900007
21013 DN 25/PN 10 EA-SR-2...
220130025G1
14111600027
21013
DN 25
PN 10
26
EN-JS1030
1.4571 EN 10088-1
1.4581 EN 10213-4
NBR 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006758
9613020501
22819900007
EA-SR-24
Electric Actuator
IP54
90sec
0
0
DN 25-100
F05W11
6
50/60 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
EA-SR
14111600027-22819900007
21013 DN 25/PN 10 EA-SR-2...
220130025G1
14111600028
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
FPM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006758
9613020501
22819900007
EA-SR-24
Electric Actuator
IP54
90sec
0
0
DN 25-100
F05W11
6
50/60 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
EA-SR
14111600028-22819900007
21013 DN 25/PN 10 EA-SR-2...
220130025G1
14111600029
21013
DN 25
PN 10
26
EN-JS1030
1.4571 EN 10088-1
1.4581 EN 10213-4
FPM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006758
9613020501
22819900007
EA-SR-24
Electric Actuator
IP54
90sec
0
0
DN 25-100
F05W11
6
50/60 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
EA-SR
14111600029-22819900007
22013 DN 25/PN 16 EA-SR-2...
220130025G1
14111600030
22013
DN 25
PN 16
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006764
9613020501
22819900007
EA-SR-24
Electric Actuator
IP54
90sec
0
0
DN 25-100
F05W11
6
50/60 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
EA-SR
14111600030-22819900007
22013 DN 25/PN 16 EA-SR-2...
220130025G1
14111600031
22013
DN 25
PN 16
26
EN-JS1030
1.4571 EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006764
9613020501
22819900007
EA-SR-24
Electric Actuator
IP54
90sec
0
0
DN 25-100
F05W11
6
50/60 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
EA-SR
14111600031-22819900007
22013 DN 25/PN 16 EA-SR-2...
220130025G1
14111600032
22013
DN 25
PN 16
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
NBR 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006764
9613020501
22819900007
EA-SR-24
Electric Actuator
IP54
90sec
0
0
DN 25-100
F05W11
6
50/60 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
EA-SR
14111600032-22819900007
22013 DN 25/PN 16 EA-SR-2...
220130025G1
14111600033
22013
DN 25
PN 16
26
EN-JS1030
1.4571 EN 10088-1
1.4581 EN 10213-4
NBR 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006764
9613020501
22819900007
EA-SR-24
Electric Actuator
IP54
90sec
0
0
DN 25-100
F05W11
6
50/60 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
EA-SR
14111600033-22819900007
22013 DN 25/PN 16 EA-SR-2...
220130025G1
14111600034
22013
DN 25
PN 16
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
FPM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006764
9613020501
22819900007
EA-SR-24
Electric Actuator
IP54
90sec
0
0
DN 25-100
F05W11
6
50/60 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
EA-SR
14111600034-22819900007
22013 DN 25/PN 16 EA-SR-2...
220130025G1
14111600035
22013
DN 25
PN 16
26
EN-JS1030
1.4571 EN 10088-1
1.4581 EN 10213-4
FPM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006764
9613020501
22819900007
EA-SR-24
Electric Actuator
IP54
90sec
0
0
DN 25-100
F05W11
6
50/60 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
EA-SR
14111600035-22819900007
22013 DN 32/PN 16 EA-SR-2...
220130032G1
14111700024
22013
DN 32
PN 16
26,5
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006765
9613020501
22819900007
EA-SR-24
Electric Actuator
IP54
90sec
0
0
DN 25-100
F05W11
6
50/60 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
EA-SR
14111700024-22819900007
22013 DN 32/PN 16 EA-SR-2...
220130032G1
14111700025
22013
DN 32
PN 16
26,5
EN-JS1030
1.4571 EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006765
9613020501
22819900007
EA-SR-24
Electric Actuator
IP54
90sec
0
0
DN 25-100
F05W11
6
50/60 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
EA-SR
14111700025-22819900007
22013 DN 32/PN 16 EA-SR-2...
220130032G1
14111700026
22013
DN 32
PN 16
26,5
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
NBR 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006765
9613020501
22819900007
EA-SR-24
Electric Actuator
IP54
90sec
0
0
DN 25-100
F05W11
6
50/60 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
EA-SR
14111700026-22819900007
22013 DN 32/PN 16 EA-SR-2...
220130032G1
14111700027
22013
DN 32
PN 16
26,5
EN-JS1030
1.4571 EN 10088-1
1.4581 EN 10213-4
NBR 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006765
9613020501
22819900007
EA-SR-24
Electric Actuator
IP54
90sec
0
0
DN 25-100
F05W11
6
50/60 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
EA-SR
14111700027-22819900007
22013 DN 32/PN 16 EA-SR-2...
220130032G1
14111700028
22013
DN 32
PN 16
26,5
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
FPM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006765
9613020501
22819900007
EA-SR-24
Electric Actuator
IP54
90sec
0
0
DN 25-100
F05W11
6
50/60 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
EA-SR
14111700028-22819900007
22013 DN 32/PN 16 EA-SR-2...
220130032G1
14111700029
22013
DN 32
PN 16
26,5
EN-JS1030
1.4571 EN 10088-1
1.4581 EN 10213-4
FPM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006765
9613020501
22819900007
EA-SR-24
Electric Actuator
IP54
90sec
0
0
DN 25-100
F05W11
6
50/60 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
EA-SR
14111700029-22819900007
21013 DN 32/PN 10 EA-SR-2...
220130032G1
14111700030
21013
DN 32
PN 10
26,5
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006759
9613020501
22819900007
EA-SR-24
Electric Actuator
IP54
90sec
0
0
DN 25-100
F05W11
6
50/60 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
EA-SR
14111700030-22819900007
21013 DN 32/PN 10 EA-SR-2...
220130032G1
14111700031
21013
DN 32
PN 10
26,5
EN-JS1030
1.4571 EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006759
9613020501
22819900007
EA-SR-24
Electric Actuator
IP54
90sec
0
0
DN 25-100
F05W11
6
50/60 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
EA-SR
14111700031-22819900007
21013 DN 32/PN 10 EA-SR-2...
220130032G1
14111700032
21013
DN 32
PN 10
26,5
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
NBR 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006759
9613020501
22819900007
EA-SR-24
Electric Actuator
IP54
90sec
0
0
DN 25-100
F05W11
6
50/60 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
EA-SR
14111700032-22819900007
21013 DN 32/PN 10 EA-SR-2...
220130032G1
14111700033
21013
DN 32
PN 10
26,5
EN-JS1030
1.4571 EN 10088-1
1.4581 EN 10213-4
NBR 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006759
9613020501
22819900007
EA-SR-24
Electric Actuator
IP54
90sec
0
0
DN 25-100
F05W11
6
50/60 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
EA-SR
14111700033-22819900007
21013 DN 32/PN 10 EA-SR-2...
220130032G1
14111700034
21013
DN 32
PN 10
26,5
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
FPM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006759
9613020501
22819900007
EA-SR-24
Electric Actuator
IP54
90sec
0
0
DN 25-100
F05W11
6
50/60 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
EA-SR
14111700034-22819900007
21013 DN 32/PN 10 EA-SR-2...
220130032G1
14111700035
21013
DN 32
PN 10
26,5
EN-JS1030
1.4571 EN 10088-1
1.4581 EN 10213-4
FPM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006759
9613020501
22819900007
EA-SR-24
Electric Actuator
IP54
90sec
0
0
DN 25-100
F05W11
6
50/60 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
EA-SR
14111700035-22819900007
22013 DN 40/PN 16 EA-SR-2...
220130040G1
14111800025
22013
DN 40
PN 16
49,6
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006766
9613020501
22819900007
EA-SR-24
Electric Actuator
IP54
90sec
0
0
DN 25-100
F05W11
6
50/60 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
EA-SR
14111800025-22819900007
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Series 013 with electric rotary actuator OM - Butterfly valve with threaded...
ARI-Armaturen
19.04.2021
Series 013 PN16 with electric rotary actuator Deufra - Butterfly valve PN16...
ARI-Armaturen
20.04.2021
Series 003, 001 - ARI-Check valve
ARI-Armaturen
19.03.2021
Series 013 - ARI-Butterfly valves GESA
ARI-Armaturen
29.05.2024
BOAX-B -Manual CR/CM Handle with Material number -BIM Data - Centred disc b...
KSB
14.04.2024
Series 013 PN10 with electric rotary actuator Deufra - Butterfly valve PN10...
ARI-Armaturen
20.04.2021
9943 - Butterfly valve with gearbox, type LT, PN 16
HAWLE
23.02.2024
BOAX-SF with Manual actuator MA, MN and MR- Material number -BIM Data - Cen...
KSB
03.03.2024
Model 58419 - Butterfly valve with locating holes - Cast iron body and stai...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Modèle 58738 - Spring check valve between flanges with positioning flats - ...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Model 5926 - ANSI Sch 10S concentric reducer welded - Stainless steel 304L ...
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Series 050 - ARI-Strainer
ARI-Armaturen
29.05.2024
I.VPCFPI - Butterfly valves WITH LUGS CAST IRON BODY S.S. BUTTERFLY NP10/16...
FG INOX
16.02.2017
Series 012 - ARI-Butterfly valves ZESA
ARI-Armaturen
29.05.2024
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청