카탈로그: Rigon
생성됨: 19.08.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RTB11 - Guide bushes with collar
Rigon
Blanking die-sets
Die sets
Die bushes
Powered by
CAD모델 선택
{rigon/93_trancia/a1/a1/rtb11.prj},{NB=RTB11 32X090 L1 26},{IDNR=},{SIG=RTB11},{COD=RTB11 32X090 L1 26},{D1=32},{L=90},{D=45},{D3=50},{D4=53},{L1=26},{MAT=Bronzo UNI 5275},{HD=180 ... 230 HB},{FINITURA1=Rettifica e lappatura},{FINITURA2=Rettifica},{VERS=Lunga}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
D1
Diameter
[mm]
L
Length
[mm]
D
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
L1
Length
[mm]
MAT
Material
ⁿ/ₐ
HD
Hardness
ⁿ/ₐ
FINITURA1
Surface finishing
ⁿ/ₐ
FINITURA2
Internal finishing
ⁿ/ₐ
RTB11 18X031 L1 18
RTB11
RTB11 18X031 L1 18
18
31
28
29
34
18
Bronze UNI 5275
180 ... 230 HB
Grinding and lapping
Grinding
RTB11 18X050 L1 18
RTB11
RTB11 18X050 L1 18
18
50
28
31
34
18
Bronze UNI 5275
180 ... 230 HB
Grinding and lapping
Grinding
RTB11 18X050 L1 37
RTB11
RTB11 18X050 L1 37
18
50
28
29
34
37
Bronze UNI 5275
180 ... 230 HB
Grinding and lapping
Grinding
RTB11 18X070 L1 18
RTB11
RTB11 18X070 L1 18
18
70
28
31
34
18
Bronze UNI 5275
180 ... 230 HB
Grinding and lapping
Grinding
RTB11 18X070 L1 27
RTB11
RTB11 18X070 L1 27
18
70
28
31
34
27
Bronze UNI 5275
180 ... 230 HB
Grinding and lapping
Grinding
RTB11 19X031 L1 18
RTB11
RTB11 19X031 L1 18
19
31
28
29
34
18
Bronze UNI 5275
180 ... 230 HB
Grinding and lapping
Grinding
RTB11 19X050 L1 18
RTB11
RTB11 19X050 L1 18
19
50
28
31
34
18
Bronze UNI 5275
180 ... 230 HB
Grinding and lapping
Grinding
RTB11 19X050 L1 37
RTB11
RTB11 19X050 L1 37
19
50
28
29
34
37
Bronze UNI 5275
180 ... 230 HB
Grinding and lapping
Grinding
RTB11 19X070 L1 18
RTB11
RTB11 19X070 L1 18
19
70
28
31
34
18
Bronze UNI 5275
180 ... 230 HB
Grinding and lapping
Grinding
RTB11 19X070 L1 27
RTB11
RTB11 19X070 L1 27
19
70
28
31
34
27
Bronze UNI 5275
180 ... 230 HB
Grinding and lapping
Grinding
RTB11 24X036 L1 23
RTB11
RTB11 24X036 L1 23
24
36
38
39
44
23
Bronze UNI 5275
180 ... 230 HB
Grinding and lapping
Grinding
RTB11 24X055 L1 23
RTB11
RTB11 24X055 L1 23
24
55
38
41
44
23
Bronze UNI 5275
180 ... 230 HB
Grinding and lapping
Grinding
RTB11 24X055 L1 42
RTB11
RTB11 24X055 L1 42
24
55
38
39
44
42
Bronze UNI 5275
180 ... 230 HB
Grinding and lapping
Grinding
RTB11 24X080 L1 23
RTB11
RTB11 24X080 L1 23
24
80
38
41
44
23
Bronze UNI 5275
180 ... 230 HB
Grinding and lapping
Grinding
RTB11 24X080 L1 32
RTB11
RTB11 24X080 L1 32
24
80
38
41
44
32
Bronze UNI 5275
180 ... 230 HB
Grinding and lapping
Grinding
RTB11 25X036 L1 23
RTB11
RTB11 25X036 L1 23
25
36
38
39
44
23
Bronze UNI 5275
180 ... 230 HB
Grinding and lapping
Grinding
RTB11 25X055 L1 23
RTB11
RTB11 25X055 L1 23
25
55
38
41
44
23
Bronze UNI 5275
180 ... 230 HB
Grinding and lapping
Grinding
RTB11 25X055 L1 42
RTB11
RTB11 25X055 L1 42
25
55
38
39
44
42
Bronze UNI 5275
180 ... 230 HB
Grinding and lapping
Grinding
RTB11 25X080 L1 23
RTB11
RTB11 25X080 L1 23
25
80
38
41
44
23
Bronze UNI 5275
180 ... 230 HB
Grinding and lapping
Grinding
RTB11 25X080 L1 32
RTB11
RTB11 25X080 L1 32
25
80
38
41
44
32
Bronze UNI 5275
180 ... 230 HB
Grinding and lapping
Grinding
RTB11 30X043 L1 30
RTB11
RTB11 30X043 L1 30
30
43
45
48
53
30
Bronze UNI 5275
180 ... 230 HB
Grinding and lapping
Grinding
RTB11 30X060 L1 26
RTB11
RTB11 30X060 L1 26
30
60
45
50
53
26
Bronze UNI 5275
180 ... 230 HB
Grinding and lapping
Grinding
RTB11 30X060 L1 47
RTB11
RTB11 30X060 L1 47
30
60
45
48
53
47
Bronze UNI 5275
180 ... 230 HB
Grinding and lapping
Grinding
RTB11 30X090 L1 26
RTB11
RTB11 30X090 L1 26
30
90
45
50
53
26
Bronze UNI 5275
180 ... 230 HB
Grinding and lapping
Grinding
RTB11 30X090 L1 37
RTB11
RTB11 30X090 L1 37
30
90
45
50
53
37
Bronze UNI 5275
180 ... 230 HB
Grinding and lapping
Grinding
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
ECO-4 - Not headed column
Pedrotti
29.09.2021
RTC1 - Pillar
Rigon
13.06.2024
RTB5 - Flanged bushes with fixing holes
Rigon
13.06.2024
RTB5-B - Flanged bushes with fixing holes
Rigon
13.06.2024
RTB3 - Guide bushes
Rigon
13.06.2024
RTC4 - Demountable guide pillar
Rigon
13.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청