카탈로그: JW Winco
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
RP 100 - T-Handle Rapid Release Pins, With Steel Shank Inch
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Rapid release pins
RP 100
Powered by
CAD모델 선택
{winco/3_0_machine_parts/3_1/rapid_release_pins/rp100/rp100.prj},{NB=T-Handle Rapid Release Pin RP100-0.375-1.50 (deactivated)},{PARTNUMBER=RP100-0.375-1.50},{ITEMID=380W1120RG0},{D1=0.375},{D1X=0.375},{POS=0},{A=0.3720/0.3735},{L1=1.50},{L1X=1.50},{D2=0.440},{L2=0.365},{D3=2.07},{L3=1.45},{HS=0.3750/0.3790},{PS=575},{CDS=18400},{WEIGHT=MIN},{CTN=},{ROHS=YES},{VERS=3},{INFOWINCO=Product details}
필터 설정
필터 적용
필터의 삭제
취소
단종된 제품
2019. 3. 1. 이후 제품이 중단되었습니다. 새 프로젝트에 사용하지 마십시오.
대체 부품
교체 부품을 사용해야 합니까?
WN 100.1 - T-Handle Rapid Release Pins, With Stainless Steel Shank, Inch
JW Winco
25.06.2024
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
BOM
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
Nom. Shaft Dia.
[인치]
A
Min./Max.
[인치]
L1
Grip Length
[인치]
D2
+/-0.005
[인치]
L2
+0.000-0.030
[인치]
D3
[인치]
L3
Max.
[인치]
HS
Hole Size Max./Min.
[인치]
PS
Pull Out Strength
[lbs.]
CDS
Calculated Double Sheer Strength
[lbs.]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
T-Handle Rapid Release Pi...
RP100-0.250-1.00
0.250
0.2470/0.2485
1.00
0.289
0.290
1.82
1.27
0.2500/0.2540
230
8200
YES
T-Handle Rapid Release Pi...
RP100-0.250-2.00
0.250
0.2470/0.2485
2.00
0.289
0.290
1.82
1.27
0.2500/0.2540
230
8200
YES
T-Handle Rapid Release Pi...
RP100-0.250-3.00
0.250
0.2470/0.2485
3.00
0.289
0.290
1.82
1.27
0.2500/0.2540
230
8200
YES
T-Handle Rapid Release Pi...
RP100-0.250-4.00
0.250
0.2470/0.2485
4.00
0.289
0.290
1.82
1.27
0.2500/0.2540
230
8200
YES
T-Handle Rapid Release Pi...
RP100-0.313-1.00
0.313
0.3095/0.3110
1.00
0.375
0.330
1.82
1.27
0.3125/0.3165
510
12800
YES
T-Handle Rapid Release Pi...
RP100-0.313-2.00
0.313
0.3095/0.3110
2.00
0.375
0.330
1.82
1.27
0.3125/0.3165
510
12800
YES
T-Handle Rapid Release Pi...
RP100-0.313-3.00
0.313
0.3095/0.3110
3.00
0.375
0.330
1.82
1.27
0.3125/0.3165
510
12800
YES
T-Handle Rapid Release Pi...
RP100-0.313-4.00
0.313
0.3095/0.3110
4.00
0.375
0.330
1.82
1.27
0.3125/0.3165
510
12800
YES
T-Handle Rapid Release Pi...
RP100-0.313-6.00
0.313
0.3095/0.3110
6.00
0.375
0.330
1.82
1.27
0.3125/0.3165
510
12800
YES
T-Handle Rapid Release Pi...
RP100-0.375-1.00
0.375
0.3720/0.3735
1.00
0.440
0.365
2.07
1.45
0.3750/0.3790
575
18400
YES
T-Handle Rapid Release Pi...
RP100-0.375-1.50
0.375
0.3720/0.3735
1.50
0.440
0.365
2.07
1.45
0.3750/0.3790
575
18400
YES
T-Handle Rapid Release Pi...
RP100-0.375-2.00
0.375
0.3720/0.3735
2.00
0.440
0.365
2.07
1.45
0.3750/0.3790
575
18400
YES
T-Handle Rapid Release Pi...
RP100-0.375-2.50
0.375
0.3720/0.3735
2.50
0.440
0.365
2.07
1.45
0.3750/0.3790
575
18400
YES
T-Handle Rapid Release Pi...
RP100-0.375-3.00
0.375
0.3720/0.3735
3.00
0.440
0.365
2.07
1.45
0.3750/0.3790
575
18400
YES
T-Handle Rapid Release Pi...
RP100-0.375-4.00
0.375
0.3720/0.3735
4.00
0.440
0.365
2.07
1.45
0.3750/0.3790
575
18400
YES
T-Handle Rapid Release Pi...
RP100-0.375-6.00
0.375
0.3720/0.3735
6.00
0.440
0.365
2.07
1.45
0.3750/0.3790
575
18400
YES
T-Handle Rapid Release Pi...
RP100-0.500-2.00
0.500
0.4970/0.4985
2.00
0.594
0.460
2.35
1.60
0.5000/0.5050
1160
32800
YES
T-Handle Rapid Release Pi...
RP100-0.500-3.00
0.500
0.4970/0.4985
3.00
0.594
0.460
2.35
1.60
0.5000/0.5050
1160
32800
YES
T-Handle Rapid Release Pi...
RP100-0.500-4.00
0.500
0.4970/0.4985
4.00
0.594
0.460
2.35
1.60
0.5000/0.5050
1160
32800
YES
T-Handle Rapid Release Pi...
RP100-0.500-6.00
0.500
0.4970/0.4985
6.00
0.594
0.460
2.35
1.60
0.5000/0.5050
1160
32800
YES
T-Handle Rapid Release Pi...
RP100-0.625-2.00
0.625
0.6220/0.6235
2.00
0.750
0.580
3.10
1.70
0.6250/0.6300
2070
51200
YES
T-Handle Rapid Release Pi...
RP100-0.625-3.00
0.625
0.6220/0.6235
3.00
0.750
0.580
3.10
1.70
0.6250/0.6300
2070
51200
YES
T-Handle Rapid Release Pi...
RP100-0.625-4.00
0.625
0.6220/0.6235
4.00
0.750
0.580
3.10
1.70
0.6250/0.6300
2070
51200
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청