피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
RD30, series 694, Power Connectors - male angled connector
binder
Power Connectors
RD30
Male angled connector
Powered by
CAD모델 선택
{binder/power20connectors/rd30/male20angled20connector/rd302c20series206942c20power20connectors.prj},{NB=99 0717 70 13},{ARTNR=99 0717 70 13},{PREVIEW=../../../_pool_/36/b2/694_1_70.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP65},{ZUL1=},{ZUL2=},{BEZKUZ=RD30, series 694, Power Connectors},{BEZ=RD30 male angled connector, Contacts: 12+PE, 10.0 - 12.0 mm, unshielded, solder, IP65},{BER=Power Connectors},{STBAUF=male angled connector},{POLZ=12+PE},{PRGRKU=RD30},{SER=series 694},{STVER=screw},{ANSQM=max. 1.00 mm²},{ANSQA=max. AWG 17},{MECHLD=> 500 Mating cycles},{EMVTL=unshielded},{SPNG=250 V},{BESSP=4000 V},{VERSMG=3},{UEBRSK=III},{ISLTFG=III},{PRFSSP=4000 V},{BEMSTR=6 A},{DGWST=≤ 5 mΩ},{GEW=78.18},{OBGTC=100 °C},{UNGTC=-40 °C}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
ZUL2
Permit 2
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KBDRL
Cable outlet
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
99 0709 70 05
99 0709 70 05
IP65
ESTI+
VDE
RD30, series 694, Power C...
RD30 male angled connecto...
Power Connectors
male angled connector
4+PE
RD30
series 694
screw
2.50 mm²
AWG 14
> 500 Mating cycles
unshielded
400 V
6000 V
3
III
III
6000 V
20 A
≤ 5 mΩ
85.66
100 °C
-40 °C
10.0 - 12.0 mm
PA (UL94 HB)
CuZn (brass)
99 0709 72 05
99 0709 72 05
IP65
ESTI+
VDE
RD30, series 694, Power C...
RD30 male angled connecto...
Power Connectors
male angled connector
4+PE
RD30
series 694
screw
2.50 mm²
AWG 14
> 500 Mating cycles
unshielded
400 V
6000 V
3
III
III
6000 V
20 A
≤ 5 mΩ
87.84
100 °C
-40 °C
12.0 - 14.0 mm
PA (UL94 HB)
CuZn (brass)
99 0709 73 05
99 0709 73 05
IP65
ESTI+
VDE
RD30, series 694, Power C...
RD30 male angled connecto...
Power Connectors
male angled connector
4+PE
RD30
series 694
screw
2.50 mm²
AWG 14
> 500 Mating cycles
unshielded
400 V
6000 V
3
III
III
6000 V
20 A
≤ 5 mΩ
98.37
100 °C
-40 °C
14.0 - 18.0 mm
PA (UL94 HB)
CuZn (brass)
99 0717 70 13
99 0717 70 13
IP65
RD30, series 694, Power C...
RD30 male angled connecto...
Power Connectors
male angled connector
12+PE
RD30
series 694
screw
max. 1.00 mm²
max. AWG 17
> 500 Mating cycles
unshielded
250 V
4000 V
3
III
III
4000 V
6 A
≤ 5 mΩ
78.18
100 °C
-40 °C
10.0 - 12.0 mm
PA (UL94 HB)
CuZn (brass)
99 0717 72 13
99 0717 72 13
IP65
RD30, series 694, Power C...
RD30 male angled connecto...
Power Connectors
male angled connector
12+PE
RD30
series 694
screw
max. 1.00 mm²
max. AWG 17
> 500 Mating cycles
unshielded
250 V
4000 V
3
III
III
4000 V
6 A
≤ 5 mΩ
80.36
100 °C
-40 °C
12.0 - 14.0 mm
PA (UL94 HB)
CuZn (brass)
99 0717 73 13
99 0717 73 13
IP65
RD30, series 694, Power C...
RD30 male angled connecto...
Power Connectors
male angled connector
12+PE
RD30
series 694
screw
max. 1.00 mm²
max. AWG 17
> 500 Mating cycles
unshielded
250 V
4000 V
3
III
III
4000 V
6 A
≤ 5 mΩ
90.89
100 °C
-40 °C
14.0 - 18.0 mm
PA (UL94 HB)
CuZn (brass)
99 0737 70 24
99 0737 70 24
IP65
RD30, series 694, Power C...
RD30 male angled connecto...
Power Connectors
male angled connector
24
RD30
series 694
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
unshielded
125 V
2500 V
3
III
III
2500 V
3 A
≤ 5 mΩ
74.17
100 °C
-40 °C
10.0 - 12.0 mm
PA (UL94 HB)
CuZn (brass)
99 0737 72 24
99 0737 72 24
IP65
RD30, series 694, Power C...
RD30 male angled connecto...
Power Connectors
male angled connector
24
RD30
series 694
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
unshielded
125 V
2500 V
3
III
III
2500 V
3 A
≤ 5 mΩ
76.35
100 °C
-40 °C
12.0 - 14.0 mm
PA (UL94 HB)
CuZn (brass)
99 0737 73 24
99 0737 73 24
IP65
RD30, series 694, Power C...
RD30 male angled connecto...
Power Connectors
male angled connector
24
RD30
series 694
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
unshielded
125 V
2500 V
3
III
III
2500 V
3 A
≤ 5 mΩ
86.88
100 °C
-40 °C
14.0 - 18.0 mm
PA (UL94 HB)
CuZn (brass)
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청