피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
품질보증 정보
카탈로그: Eaton's CAD
생성됨: 19.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
PLC CPU-module [EC000236]
Eaton's CAD
Industrial control, drives, automation and sensors
Programmable logic controllers (PLCs) & I/O systems
23298
Powered by
CAD모델 선택
{eaton_cad/23126/23166/23298/24015.prj},{NB=134238},{PLID=134238},{NETTO_WEIGHT=0.25000},{EF007348=0},{EF007349=1000},{EF003004=0.025},{EF003020=1},{EF006932=0},{EF003021=1},{EF003022=0},{EF003023=0},{EF003025=1},{EF003026=0},{EF006933=0},{EF003027=1},{EF001995=0},{EF001994=0},{EF001992=8},{EF001993=6},{EF002997=4000},{EF000008=60},{EF000040=100},{EF000049=100},{CUSTOMS_TARIFF_NUMBER1=85371091},{PREVIEW=../../../_pool_/33/5e/ea/24015_preview_30.png},{MANUTYPEDESC=XC-CPU202-EC4M-8DI-6DO-XV},{DESCSHORT=Modular PLC, 24 V DC, 8DI, 6DO, ethernet, RS232, CAN, 4MB, web Server}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF007532
Supply voltage AC 50 Hz
[V]
EF007533
Supply voltage AC 60 Hz
[V]
EF007534
Supply voltage DC
[V]
EF002991
Voltage type (supply voltage)
ⁿ/ₐ
EF007348
Number of relay outputs
ⁿ/ₐ
EF007349
Max. number of time switches
ⁿ/ₐ
EF000010
Model
ⁿ/ₐ
EF003004
Processing time (1K, binary operation)
[ms]
EF003020
Number of HW-interfaces industrial Ethernet
ⁿ/ₐ
EF006932
Number of interfaces PROFINET
ⁿ/ₐ
EF003021
Number of HW-interfaces RS-232
ⁿ/ₐ
EF003022
Number of HW-interfaces RS-422
ⁿ/ₐ
EF003023
Number of HW-interfaces RS-485
ⁿ/ₐ
EF003025
Number of HW-interfaces USB
ⁿ/ₐ
EF003026
Number of HW-interfaces parallel
ⁿ/ₐ
EF006933
Number of HW-interfaces wireless
ⁿ/ₐ
EF003027
Number of HW-interfaces other
ⁿ/ₐ
EF001995
Number of analogue outputs
ⁿ/ₐ
EF001994
Number of analogue inputs
ⁿ/ₐ
EF001992
Number of digital inputs
ⁿ/ₐ
EF001993
Number of digital outputs
ⁿ/ₐ
EF003028
With optical interface
ⁿ/ₐ
EF003050
Supporting protocol for TCP/IP
ⁿ/ₐ
EF003052
Supporting protocol for PROFIBUS
ⁿ/ₐ
EF003053
Supporting protocol for CAN
ⁿ/ₐ
EF017564
Supporting protocol for EtherCAT
ⁿ/ₐ
EF003054
Supporting protocol for INTERBUS
ⁿ/ₐ
EF003051
Supporting protocol for ASI
ⁿ/ₐ
EF003055
Supporting protocol for KNX
ⁿ/ₐ
EF003057
Supporting protocol for Modbus
ⁿ/ₐ
EF003058
Supporting protocol for Data-Highway
ⁿ/ₐ
EF003059
Supporting protocol for DeviceNet
ⁿ/ₐ
EF003060
Supporting protocol for SUCONET
ⁿ/ₐ
EF003017
Supporting protocol for LON
ⁿ/ₐ
EF007525
Supporting protocol for PROFINET IO
ⁿ/ₐ
EF007524
Supporting protocol for PROFINET CBA
ⁿ/ₐ
EF006657
Supporting protocol for SERCOS
ⁿ/ₐ
EF007522
Supporting protocol for Foundation Fieldbus
ⁿ/ₐ
EF007521
Supporting protocol for EtherNet/IP
ⁿ/ₐ
EF007519
Supporting protocol for AS-Interface Safety at Work
ⁿ/ₐ
EF007520
Supporting protocol for DeviceNet Safety
ⁿ/ₐ
EF006662
Supporting protocol for INTERBUS-Safety
ⁿ/ₐ
EF007526
Supporting protocol for PROFIsafe
ⁿ/ₐ
EF007527
Supporting protocol for SafetyBUS p
ⁿ/ₐ
EF003062
Supporting protocol for other bus systems
ⁿ/ₐ
EF016068
Supporting protocol for DNP3
ⁿ/ₐ
EF016069
Supporting protocol for IEC 60870
ⁿ/ₐ
EF015389
Supporting protocol for IEC 61850 Ethernet
ⁿ/ₐ
EF007178
Radio standard Bluetooth
ⁿ/ₐ
EF007179
Radio standard WLAN 802.11
ⁿ/ₐ
EF008523
Radio standard GPRS
ⁿ/ₐ
EF008524
Radio standard GSM
ⁿ/ₐ
EF008525
Radio standard UMTS
ⁿ/ₐ
EF009547
Long-Term Evolution (LTE)
ⁿ/ₐ
EF007298
IO link master
ⁿ/ₐ
EF004118
System accessory
ⁿ/ₐ
EF003156
Redundancy
ⁿ/ₐ
EF000458
With display
ⁿ/ₐ
EF002996
Type of memory
ⁿ/ₐ
EF002997
Memory size
[kB]
EF003029
Additional program memory possible
ⁿ/ₐ
EF003972
Rail mounting possible
ⁿ/ₐ
EF007020
Wall mounting/direct mounting
ⁿ/ₐ
EF007016
Front built-in possible
ⁿ/ₐ
EF007018
Rack-assembly possible
ⁿ/ₐ
EF001597
Suitable for safety functions
ⁿ/ₐ
EF009889
SIL according to IEC 61508
ⁿ/ₐ
EF007399
Performance level according to EN ISO 13849-1
ⁿ/ₐ
EF004141
Appendant operation agent (Ex ia)
ⁿ/ₐ
EF004142
Appendant operation agent (Ex ib)
ⁿ/ₐ
EF003997
Explosion safety category for gas
ⁿ/ₐ
EF003998
Explosion safety category for dust
ⁿ/ₐ
EF017622
Certified for UL hazardous location class I
ⁿ/ₐ
EF017625
Certified for UL hazardous location class II
ⁿ/ₐ
EF017627
Certified for UL hazardous location class III
ⁿ/ₐ
EF017628
Certified for UL hazardous location division 1
ⁿ/ₐ
EF017629
Certified for UL hazardous location division 2
ⁿ/ₐ
EF017632
Certified for UL hazardous location group A (acetylene)
ⁿ/ₐ
EF017633
Certified for UL hazardous location group B (hydrogen)
ⁿ/ₐ
EF017635
Certified for UL hazardous location group C (ethylene)
ⁿ/ₐ
EF017636
Certified for UL hazardous location group D (propane)
ⁿ/ₐ
EF017637
Certified for UL hazardous location group E (metal dusts)
ⁿ/ₐ
EF017638
Certified for UL hazardous location group F (carbonaceous dusts)
ⁿ/ₐ
EF017639
Certified for UL hazardous location group G (non-conductive dusts)
ⁿ/ₐ
EF000008
Width
[mm]
EF000040
Height
[mm]
EF000049
Depth
[mm]
289169
289169
XC-CPU101-FC128K-8DI-6DO
Modular PLC, 24 V DC, 8DI...
Modular programmable cont...
4015082891695
0.28000
SPS - basic device [AKE53...
PLC CPU-module [EC000236]
0 - 0
0 - 0
20.4 - 28.8
DC
0
1000
Modular
0.500
0
0
1
0
0
0
0
0
1
0
0
8
6
true
false
true
true
false
false
false
false
true
false
false
true
false
false
false
false
false
false
false
false
false
false
false
true
false
false
false
false
false
false
false
false
false
false
true
false
false
RAM
128
true
true
true
false
true
false
None
None
false
false
None
None
false
false
false
false
false
false
false
false
false
false
false
false
60
100
100
262152
262152
XC-CPU101-C64K-8DI-6DO
Modular PLC, 24 V DC, 8DI...
Modular programmable cont...
4015082621520
0.28000
SPS - basic device [AKE53...
PLC CPU-module [EC000236]
0 - 0
0 - 0
20.4 - 28.8
DC
0
1000
Modular
0.500
0
0
1
0
0
0
0
0
1
0
0
8
6
false
false
true
true
false
false
false
false
true
false
false
true
false
false
false
false
false
false
false
false
false
false
false
true
false
false
false
false
false
false
false
false
false
false
true
false
false
RAM
64
true
true
true
false
false
false
None
None
false
false
None
None
false
false
false
false
false
false
false
false
false
false
false
false
60
100
100
134238
134238
XC-CPU202-EC4M-8DI-6DO-XV
Modular PLC, 24 V DC, 8DI...
Modular programmable cont...
4015081311088
0.25000
SPS - basic device [AKE53...
PLC CPU-module [EC000236]
0 - 0
0 - 0
20.4 - 28.8
DC
0
1000
Modular
0.025
1
0
1
0
0
1
0
0
1
0
0
8
6
false
true
true
true
false
false
false
false
true
false
false
true
false
false
false
false
false
true
false
false
false
false
false
true
false
false
false
false
false
false
false
false
false
false
true
false
false
RAM
4000
true
true
true
false
false
false
None
None
false
false
None
None
false
false
false
false
false
false
false
false
false
false
false
false
60
100
100
274399
274399
XC-CPU101-C256K-8DI-6DO
Modular PLC, 24 V DC, 8DI...
Modular programmable cont...
4015082743994
0.28000
SPS - basic device [AKE53...
PLC CPU-module [EC000236]
0 - 0
0 - 0
20.4 - 28.8
DC
0
1000
Modular
0.500
0
0
1
0
0
0
0
0
1
0
0
8
6
false
false
true
true
false
false
false
false
true
false
false
true
false
false
false
false
false
false
false
false
false
false
false
true
false
false
false
false
false
false
false
false
false
false
true
false
false
RAM
256
true
true
true
false
false
false
None
None
false
false
None
None
false
false
false
false
false
false
false
false
false
false
false
false
60
100
100
262146
262146
XC-CPU101-C128K-8DI-6DO
Modular PLC, 24 V DC, 8DI...
Modular programmable cont...
4015082621469
0.28000
SPS - basic device [AKE53...
PLC CPU-module [EC000236]
0 - 0
0 - 0
20.4 - 28.8
DC
0
1000
Modular
0.500
0
0
1
0
0
0
0
0
1
0
0
8
6
false
false
true
true
false
false
false
false
true
false
false
true
false
false
false
false
false
false
false
false
false
false
false
true
false
false
false
false
false
false
false
false
false
false
true
false
false
RAM
128
true
true
true
false
false
false
None
None
false
false
None
None
false
false
false
false
false
false
false
false
false
false
false
false
60
100
100
290446
290446
XC-CPU121-2C256K
Compact PLC, expandable, ...
Modular programmable cont...
4015082904463
0.19500
SPS - basic device [AKE53...
PLC CPU-module [EC000236]
0 - 0
0 - 0
20.4 - 28.8
DC
0
1000
Modular
0.500
0
0
1
0
1
0
0
0
1
0
0
18
8
false
false
true
true
false
false
false
false
true
false
false
true
false
false
false
false
false
false
false
false
false
false
false
true
false
false
false
false
false
false
false
false
false
false
true
false
false
RAM
256
true
true
true
false
false
false
None
None
false
false
None
None
false
false
false
false
false
false
false
false
false
false
false
false
60
100
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청