Pipe, Aluminium acc. to EN 754, EN AW 5083-0, seamless, pressed, drawn, acc. to EN 754
Huelsen
Pipes
Pipes Aluminium
Powered by
CAD모델 선택
{huelsen/7_rohre/1_aluminium/rohre_541.prj},{NB=5410088050500},{ARTNR2=541008805},{DN=3},{D=88.9},{S=5.49},{L=500},{GEW=2.83},{PG=Rohre},{PUG=Rohr, nahtlos, gepresst, gezogen},{NORM=EN 754},{TOL=EN 754-7},{WERK1=Aluminium},{WERK2=EN 754},{WERK3=EN AW 5083-0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
ARTNR
Part number
ⁿ/ₐ
DN
NB [Inch]
ⁿ/ₐ
D
Outside Ø
[mm]
S
Wall Thickness
[mm]
GEW
Theoretical Weight
[kg/m]
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
TOL
Tolerance
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
5410033020500
5410033020500
1
33.4
2.77
0.71
Pipe, Aluminium acc. to E...
Pipes
Pipes, seamless, pressed,...
EN 754
EN 754-7
Aluminium, EN 754, EN AW ...
5410033030500
5410033030500
1
33.4
3.38
0.86
Pipe, Aluminium acc. to E...
Pipes
Pipes, seamless, pressed,...
EN 754
EN 754-7
Aluminium, EN 754, EN AW ...
5410048020500
5410048020500
1 1/2
48.3
2.77
1.06
Pipe, Aluminium acc. to E...
Pipes
Pipes, seamless, pressed,...
EN 754
EN 754-7
Aluminium, EN 754, EN AW ...
5410048030500
5410048030500
1 1/2
48.3
3.68
1.39
Pipe, Aluminium acc. to E...
Pipes
Pipes, seamless, pressed,...
EN 754
EN 754-7
Aluminium, EN 754, EN AW ...
5410060020500
5410060020500
2
60.3
2.77
1.35
Pipe, Aluminium acc. to E...
Pipes
Pipes, seamless, pressed,...
EN 754
EN 754-7
Aluminium, EN 754, EN AW ...
5410060030500
5410060030500
2
60.3
3.91
1.86
Pipe, Aluminium acc. to E...
Pipes
Pipes, seamless, pressed,...
EN 754
EN 754-7
Aluminium, EN 754, EN AW ...
5410088030500
5410088030500
3
88.9
3.05
2.21
Pipe, Aluminium acc. to E...
Pipes
Pipes, seamless, pressed,...
EN 754
EN 754-7
Aluminium, EN 754, EN AW ...
5410088050500
5410088050500
3
88.9
5.49
2.83
Pipe, Aluminium acc. to E...
Pipes
Pipes, seamless, pressed,...
EN 754
EN 754-7
Aluminium, EN 754, EN AW ...
5410114030500
5410114030500
4
114.3
3.05
2.85
Pipe, Aluminium acc. to E...
Pipes
Pipes, seamless, pressed,...
EN 754
EN 754-7
Aluminium, EN 754, EN AW ...
5410114060500
5410114060500
4
114.3
6.02
5.50
Pipe, Aluminium acc. to E...
Pipes
Pipes, seamless, pressed,...
EN 754
EN 754-7
Aluminium, EN 754, EN AW ...
5410168030500
5410168030500
6
168.3
3.40
4.72
Pipe, Aluminium acc. to E...
Pipes
Pipes, seamless, pressed,...
EN 754
EN 754-7
Aluminium, EN 754, EN AW ...
5410168070500
5410168070500
6
168.3
7.11
9.64
Pipe, Aluminium acc. to E...
Pipes
Pipes, seamless, pressed,...
EN 754
EN 754-7
Aluminium, EN 754, EN AW ...
5410219030500
5410219030500
8
219.1
3.76
6.81
Pipe, Aluminium acc. to E...
Pipes
Pipes, seamless, pressed,...
EN 754
EN 754-7
Aluminium, EN 754, EN AW ...
5410219080500
5410219080500
8
219.1
8.18
14.53
Pipe, Aluminium acc. to E...
Pipes
Pipes, seamless, pressed,...
EN 754
EN 754-7
Aluminium, EN 754, EN AW ...
5410273040500
5410273040500
10
273.1
4.19
9.50
Pipe, Aluminium acc. to E...
Pipes
Pipes, seamless, pressed,...
EN 754
EN 754-7
Aluminium, EN 754, EN AW ...
5410273090500
5410273090500
10
273.1
9.27
20.59
Pipe, Aluminium acc. to E...
Pipes
Pipes, seamless, pressed,...
EN 754
EN 754-7
Aluminium, EN 754, EN AW ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청