카탈로그: Industrial Filtration
생성됨: 15.05.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Industrial Filtration
Pi 3400 - Flange filter - Nominal pressure 250/315/350 bar (3560/4480/4980 psi), nominal size up to 450
Industrial Filtration
Hydraulic Filters
Medium Pressure Filter
Powered by
CAD모델 선택
{filtration/pressure_filters/medium_press_filter/pi_3400_asmtab.prj},{NB=PI34010-010(100)},{TYPE=Pi 34010},{TYPEX=PI34010},{SIZE=100},{WP=350 bar (4980 psi)},{OT=-10 to 120},{FE=},{FEPDF=Data sheets filter elements},{SYM=010},{SM=},{PIS=},{WORKSPACE=1},{A=395},{B=342},{C=-},{D=370},{E=422},{F=80},{G=27},{H=65},{I=144},{J=45},{K=182},{L=M8x15},{M=55},{N=90},{O=45},{P=100},{R=86},{S=0.0},{T=0.00},{U=-},{WEIGHT=5.5},{PDF=Download},{LINK=Webpage},{DESCRLONG=High performance filters for modern hydraulic system},{DESCRSHORT=Medium Pressure Filter},{SIZECFG=110},{PPATH=pi_3400/pi_3400_asmtpl.prj},{STEPX=0},{YAXIS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
CNSORDERNO
Order number complete filter
ⁿ/ₐ
TYPE
Filter type name
ⁿ/ₐ
SIZE
Nominal size
[l/min]
WP
Operating pressure
ⁿ/ₐ
OT
Operating temperature
[°C]
MIEC
Maintenance indicator Electrical connection
ⁿ/ₐ
DESCRLONG
Description long
ⁿ/ₐ
DESCRSHORT
Description short
ⁿ/ₐ
PI34004-010
PI34004-010
Pi 34004
40
350 bar (4980 psi)
-10 to +120
without
High performance filters ...
Medium Pressure Filter
PI34006-010
PI34006-010
Pi 34006
63
350 bar (4980 psi)
-10 to +120
without
High performance filters ...
Medium Pressure Filter
PI34010-010
PI34010-010
Pi 34010
100
350 bar (4980 psi)
-10 to +120
without
High performance filters ...
Medium Pressure Filter
PI34016-010
PI34016-010
Pi 34016
160
315 bar (4480 psi) - with...
-10 to +120
without
High performance filters ...
Medium Pressure Filter
PI34025-010
PI34025-010
Pi 34025
250
315 bar (4480 psi) - with...
-10 to +120
without
High performance filters ...
Medium Pressure Filter
PI34040-010
PI34040-010
Pi 34040
400
315 bar (4480 psi) - with...
-10 to +120
without
High performance filters ...
Medium Pressure Filter
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
Characteristics Graph
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청