카탈로그: OC-Drive
생성됨: 19.06.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OC-Drive
PG120 - PG Series
OC-Drive
Straight precision planetary gear reducer
PG Series
Powered by
CAD모델 선택
{oc_drive/sppgr/pg_series/pg120_asmtab.prj},{NB=PG120-L2-16},{RT=PG120},{PROGRESSION=2 : Two-stage (L2)},{RR=16},{RR1=L2},{D1=Ø120},{D11=120},{D2=Ø100},{D22=100},{D3=M10x20},{D31=10},{D32=20},{D4=25},{D5=Ø80},{D51=80},{D6=M10x1.5P},{D61=10},{L1=55},{L2=50},{L3=4},{L4=5},{L5=40},{L6=23},{B1=8},{H1=28},{C1=130},{C2=Ø145},{C2QD=145},{C3=M8x20},{C4=Ø22},{C4QD=22},{C5=Ø110},{C51QD=110},{C6=10},{C7=15},{C8=59},{C9=190.5},{C10=245.5},{MOTOR=M},{ROT=176},{RIS=3000},{MIS=4800},{BACKLASH=≤10},{TR=14.5},{ARF=3080},{AAF=1540},{SL=20000},{EFFECTIVENESS=≥94%},{WEIGHT=11.4},{OT=-10℃~+90℃},{LUBRICATING=Synthetic lubricating grease},{PL=IP65},{IND=Any direction},{NV=≤74},{MOI=0.47},{PPATH=pg120/assemblies/pg120_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
RT
Reducer type
ⁿ/ₐ
PROGRESSION
Progression
ⁿ/ₐ
RR
Reduction ratio
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
B1
[mm]
H1
[mm]
C1
[mm]
C2
[mm]
C3
[mm]
C4
[mm]
C5
[mm]
C6
[mm]
C7
[mm]
C8
[mm]
C9
[mm]
C10
[mm]
MOTOR
Motor
ⁿ/ₐ
ROT
Rated output torque (T2n)
[Nm]
MOT
Maximum output torque (T2B)
[Nm]
RIS
Rated input speed (n1)
[rpm]
MIS
Maximum input speed (n1B)
[rpm]
BACKLASH
Backlash
[arcmin]
TR
Torsional rigidity
[Nm/arcmin]
ARF
Allowable radial force (F2rB)
[Nm]
AAF
Allowable axial force (F2aB)
[N]
SL
Service life
[hr]
EFFECTIVENESS
effectiveness (η)
ⁿ/ₐ
WEIGHT
Weight
[kg]
OT
Operating temperature
[°C]
LUBRICATING
lubricating
ⁿ/ₐ
PL
Protection level
ⁿ/ₐ
IND
Installation direction
ⁿ/ₐ
NV
Noise value (n1=3000rpm)
[dB]
MOI
Moment of inertia (J1)
[kg·cm^2]
PG120-L1-3
PG120
1 : Single-stage (L1)
3
Ø120
Ø100
M10x20
25
Ø80
M10x1.5P
55
50
4
5
40
23
8
28
130
Ø145
M8x20
Ø22
Ø110
10
15
59
153.0
208.0
M
215
645
3000
4800
≤8
14.5
3080
1540
20000
≥97%
8.2
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤74
3.25
PG120-L1-4
PG120
1 : Single-stage (L1)
4
Ø120
Ø100
M10x20
25
Ø80
M10x1.5P
55
50
4
5
40
23
8
28
130
Ø145
M8x20
Ø22
Ø110
10
15
59
153.0
208.0
M
176
528
3000
4800
≤8
14.5
3080
1540
20000
≥97%
8.2
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤74
2.74
PG120-L1-5
PG120
1 : Single-stage (L1)
5
Ø120
Ø100
M10x20
25
Ø80
M10x1.5P
55
50
4
5
40
23
8
28
130
Ø145
M8x20
Ø22
Ø110
10
15
59
153.0
208.0
M
215
645
3000
4800
≤8
14.5
3080
1540
20000
≥97%
8.2
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤74
2.71
PG120-L1-7
PG120
1 : Single-stage (L1)
7
Ø120
Ø100
M10x20
25
Ø80
M10x1.5P
55
50
4
5
40
23
8
28
130
Ø145
M8x20
Ø22
Ø110
10
15
59
153.0
208.0
M
195
585
3000
4800
≤8
14.5
3080
1540
20000
≥97%
8.2
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤74
2.62
PG120-L1-10
PG120
1 : Single-stage (L1)
10
Ø120
Ø100
M10x20
25
Ø80
M10x1.5P
55
50
4
5
40
23
8
28
130
Ø145
M8x20
Ø22
Ø110
10
15
59
153.0
208.0
M
110
330
3000
4800
≤8
14.5
3080
1540
20000
≥97%
8.2
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤74
2.57
PG120-L2-12
PG120
2 : Two-stage (L2)
12
Ø120
Ø100
M10x20
25
Ø80
M10x1.5P
55
50
4
5
40
23
8
28
130
Ø145
M8x20
Ø22
Ø110
10
15
59
190.5
245.5
M
215
645
3000
4800
≤10
14.5
3080
1540
20000
≥94%
11.4
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤74
0.47
PG120-L2-15
PG120
2 : Two-stage (L2)
15
Ø120
Ø100
M10x20
25
Ø80
M10x1.5P
55
50
4
5
40
23
8
28
130
Ø145
M8x20
Ø22
Ø110
10
15
59
190.5
245.5
M
215
645
3000
4800
≤10
14.5
3080
1540
20000
≥94%
11.4
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤74
0.47
PG120-L2-16
PG120
2 : Two-stage (L2)
16
Ø120
Ø100
M10x20
25
Ø80
M10x1.5P
55
50
4
5
40
23
8
28
130
Ø145
M8x20
Ø22
Ø110
10
15
59
190.5
245.5
M
176
528
3000
4800
≤10
14.5
3080
1540
20000
≥94%
11.4
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤74
0.47
PG120-L2-20
PG120
2 : Two-stage (L2)
20
Ø120
Ø100
M10x20
25
Ø80
M10x1.5P
55
50
4
5
40
23
8
28
130
Ø145
M8x20
Ø22
Ø110
10
15
59
190.5
245.5
M
176
528
3000
4800
≤10
14.5
3080
1540
20000
≥94%
11.4
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤74
0.47
PG120-L2-25
PG120
2 : Two-stage (L2)
25
Ø120
Ø100
M10x20
25
Ø80
M10x1.5P
55
50
4
5
40
23
8
28
130
Ø145
M8x20
Ø22
Ø110
10
15
59
190.5
245.5
M
210
630
3000
4800
≤10
14.5
3080
1540
20000
≥94%
11.4
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤74
0.47
PG120-L2-30
PG120
2 : Two-stage (L2)
30
Ø120
Ø100
M10x20
25
Ø80
M10x1.5P
55
50
4
5
40
23
8
28
130
Ø145
M8x20
Ø22
Ø110
10
15
59
190.5
245.5
M
215
645
3000
4800
≤10
14.5
3080
1540
20000
≥94%
11.4
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤74
0.47
PG120-L2-35
PG120
2 : Two-stage (L2)
35
Ø120
Ø100
M10x20
25
Ø80
M10x1.5P
55
50
4
5
40
23
8
28
130
Ø145
M8x20
Ø22
Ø110
10
15
59
190.5
245.5
M
215
645
3000
4800
≤10
14.5
3080
1540
20000
≥94%
11.4
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤74
0.47
PG120-L2-40
PG120
2 : Two-stage (L2)
40
Ø120
Ø100
M10x20
25
Ø80
M10x1.5P
55
50
4
5
40
23
8
28
130
Ø145
M8x20
Ø22
Ø110
10
15
59
190.5
245.5
M
215
645
3000
4800
≤10
14.5
3080
1540
20000
≥94%
11.4
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤74
0.47
PG120-L2-50
PG120
2 : Two-stage (L2)
50
Ø120
Ø100
M10x20
25
Ø80
M10x1.5P
55
50
4
5
40
23
8
28
130
Ø145
M8x20
Ø22
Ø110
10
15
59
190.5
245.5
M
215
645
3000
4800
≤10
14.5
3080
1540
20000
≥94%
11.4
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤74
0.47
PG120-L2-70
PG120
2 : Two-stage (L2)
70
Ø120
Ø100
M10x20
25
Ø80
M10x1.5P
55
50
4
5
40
23
8
28
130
Ø145
M8x20
Ø22
Ø110
10
15
59
190.5
245.5
M
215
645
3000
4800
≤10
14.5
3080
1540
20000
≥94%
11.4
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤74
0.47
PG120-L2-100
PG120
2 : Two-stage (L2)
100
Ø120
Ø100
M10x20
25
Ø80
M10x1.5P
55
50
4
5
40
23
8
28
130
Ø145
M8x20
Ø22
Ø110
10
15
59
190.5
245.5
M
215
645
3000
4800
≤10
14.5
3080
1540
20000
≥94%
11.4
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤74
0.47
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청