Outside diameter 25 - Curved Jaw-type Coupling
KUNLONG
Coupling series
Curved Jaw-type Coupling
Powered by
CAD모델 선택
{kunlong/sg7/sg7_10c/sg7_10_c25.prj},{NB=SG7-10-C25-6-10-34},{D1=6.00},{T1=0.0},{B1=0.0},{K1=},{K1X= '', 'None'},{D2=10.00},{T2=1.4},{B2=3.0},{K2=},{K2X= '', 'None', 'K', 'K'},{TS=1.5},{RT=6.0},{MT=12.0},{MS=16000},{RRO=0.02},{TT=1.0},{EP=±0.6},{ML=主体铝合金、胶垫PTU},{FH=阳极银色},{WT=42},{USE=常用于数控机床和伺服电机联接},{RS=惯性力矩和重量按最大孔径计算;内孔可以按客户需求定做;如需另加键槽,则以非标形式定做},{TD=中间弹性联接;可吸收振动、补偿径向、角向和轴向偏差;抗油与电气绝缘;顺时针与逆时针回转特性完全相同;有两种不同硬度弹性体;定位螺丝固定}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
D1
D1 minor diameter
ⁿ/ₐ
D2
D2 major diameter
ⁿ/ₐ
IN
Item No
ⁿ/ₐ
TS
Tighten the strength
[N.m]
RT
Rated torque
[N.m]
MT
Maximum Torque
[N.m]
MS
Max Speed
[prm]
RRO
[mm]
TT
Tilting Tolerance
[°]
EP
End-Play
[mm]
ML
Matetial
ⁿ/ₐ
FH
Finish
ⁿ/ₐ
WT
Weight
[g]
USE
Application
ⁿ/ₐ
RS
Remarks
ⁿ/ₐ
TD
Features
ⁿ/ₐ
SG7-10-C25-4-4-34
4.00
4.00
SG7-10-C25-4-4-34
1.5
6.0
12.0
16000
0.02
1.0
±0.6
Aluminum Alloy,PTU
Silver Anodizing
42
Used for CNC machine and ...
The moment ofinertia and ...
Coupling assembled by pre...
SG7-10-C25-4-5-34
4.00
5.00
SG7-10-C25-4-5-34
1.5
6.0
12.0
16000
0.02
1.0
±0.6
Aluminum Alloy,PTU
Silver Anodizing
42
Used for CNC machine and ...
The moment ofinertia and ...
Coupling assembled by pre...
SG7-10-C25-4-6-34
4.00
6.00
SG7-10-C25-4-6-34
1.5
6.0
12.0
16000
0.02
1.0
±0.6
Aluminum Alloy,PTU
Silver Anodizing
42
Used for CNC machine and ...
The moment ofinertia and ...
Coupling assembled by pre...
SG7-10-C25-4-6.35-34
4.00
6.35
SG7-10-C25-4-6.35-34
1.5
6.0
12.0
16000
0.02
1.0
±0.6
Aluminum Alloy,PTU
Silver Anodizing
42
Used for CNC machine and ...
The moment ofinertia and ...
Coupling assembled by pre...
SG7-10-C25-4-7-34
4.00
7.00
SG7-10-C25-4-7-34
1.5
6.0
12.0
16000
0.02
1.0
±0.6
Aluminum Alloy,PTU
Silver Anodizing
42
Used for CNC machine and ...
The moment ofinertia and ...
Coupling assembled by pre...
SG7-10-C25-4-8-34
4.00
8.00
SG7-10-C25-4-8-34
1.5
6.0
12.0
16000
0.02
1.0
±0.6
Aluminum Alloy,PTU
Silver Anodizing
42
Used for CNC machine and ...
The moment ofinertia and ...
Coupling assembled by pre...
SG7-10-C25-4-10-34
4.00
10.00
SG7-10-C25-4-10-34
1.5
6.0
12.0
16000
0.02
1.0
±0.6
Aluminum Alloy,PTU
Silver Anodizing
42
Used for CNC machine and ...
The moment ofinertia and ...
Coupling assembled by pre...
SG7-10-C25-4-11-34
4.00
11.00
SG7-10-C25-4-11-34
1.5
6.0
12.0
16000
0.02
1.0
±0.6
Aluminum Alloy,PTU
Silver Anodizing
42
Used for CNC machine and ...
The moment ofinertia and ...
Coupling assembled by pre...
SG7-10-C25-4-12-34
4.00
12.00
SG7-10-C25-4-12-34
1.5
6.0
12.0
16000
0.02
1.0
±0.6
Aluminum Alloy,PTU
Silver Anodizing
42
Used for CNC machine and ...
The moment ofinertia and ...
Coupling assembled by pre...
SG7-10-C25-5-5-34
5.00
5.00
SG7-10-C25-5-5-34
1.5
6.0
12.0
16000
0.02
1.0
±0.6
Aluminum Alloy,PTU
Silver Anodizing
42
Used for CNC machine and ...
The moment ofinertia and ...
Coupling assembled by pre...
SG7-10-C25-5-6-34
5.00
6.00
SG7-10-C25-5-6-34
1.5
6.0
12.0
16000
0.02
1.0
±0.6
Aluminum Alloy,PTU
Silver Anodizing
42
Used for CNC machine and ...
The moment ofinertia and ...
Coupling assembled by pre...
SG7-10-C25-5-6.35-34
5.00
6.35
SG7-10-C25-5-6.35-34
1.5
6.0
12.0
16000
0.02
1.0
±0.6
Aluminum Alloy,PTU
Silver Anodizing
42
Used for CNC machine and ...
The moment ofinertia and ...
Coupling assembled by pre...
SG7-10-C25-5-7-34
5.00
7.00
SG7-10-C25-5-7-34
1.5
6.0
12.0
16000
0.02
1.0
±0.6
Aluminum Alloy,PTU
Silver Anodizing
42
Used for CNC machine and ...
The moment ofinertia and ...
Coupling assembled by pre...
SG7-10-C25-5-8-34
5.00
8.00
SG7-10-C25-5-8-34
1.5
6.0
12.0
16000
0.02
1.0
±0.6
Aluminum Alloy,PTU
Silver Anodizing
42
Used for CNC machine and ...
The moment ofinertia and ...
Coupling assembled by pre...
SG7-10-C25-5-10-34
5.00
10.00
SG7-10-C25-5-10-34
1.5
6.0
12.0
16000
0.02
1.0
±0.6
Aluminum Alloy,PTU
Silver Anodizing
42
Used for CNC machine and ...
The moment ofinertia and ...
Coupling assembled by pre...
SG7-10-C25-5-11-34
5.00
11.00
SG7-10-C25-5-11-34
1.5
6.0
12.0
16000
0.02
1.0
±0.6
Aluminum Alloy,PTU
Silver Anodizing
42
Used for CNC machine and ...
The moment ofinertia and ...
Coupling assembled by pre...
SG7-10-C25-5-12-34
5.00
12.00
SG7-10-C25-5-12-34
1.5
6.0
12.0
16000
0.02
1.0
±0.6
Aluminum Alloy,PTU
Silver Anodizing
42
Used for CNC machine and ...
The moment ofinertia and ...
Coupling assembled by pre...
SG7-10-C25-6-6-34
6.00
6.00
SG7-10-C25-6-6-34
1.5
6.0
12.0
16000
0.02
1.0
±0.6
Aluminum Alloy,PTU
Silver Anodizing
42
Used for CNC machine and ...
The moment ofinertia and ...
Coupling assembled by pre...
SG7-10-C25-6-6.35-34
6.00
6.35
SG7-10-C25-6-6.35-34
1.5
6.0
12.0
16000
0.02
1.0
±0.6
Aluminum Alloy,PTU
Silver Anodizing
42
Used for CNC machine and ...
The moment ofinertia and ...
Coupling assembled by pre...
SG7-10-C25-6-7-34
6.00
7.00
SG7-10-C25-6-7-34
1.5
6.0
12.0
16000
0.02
1.0
±0.6
Aluminum Alloy,PTU
Silver Anodizing
42
Used for CNC machine and ...
The moment ofinertia and ...
Coupling assembled by pre...
SG7-10-C25-6-8-34
6.00
8.00
SG7-10-C25-6-8-34
1.5
6.0
12.0
16000
0.02
1.0
±0.6
Aluminum Alloy,PTU
Silver Anodizing
42
Used for CNC machine and ...
The moment ofinertia and ...
Coupling assembled by pre...
SG7-10-C25-6-10-34
6.00
10.00
SG7-10-C25-6-10-34
1.5
6.0
12.0
16000
0.02
1.0
±0.6
Aluminum Alloy,PTU
Silver Anodizing
42
Used for CNC machine and ...
The moment ofinertia and ...
Coupling assembled by pre...
SG7-10-C25-6-11-34
6.00
11.00
SG7-10-C25-6-11-34
1.5
6.0
12.0
16000
0.02
1.0
±0.6
Aluminum Alloy,PTU
Silver Anodizing
42
Used for CNC machine and ...
The moment ofinertia and ...
Coupling assembled by pre...
SG7-10-C25-6-12-34
6.00
12.00
SG7-10-C25-6-12-34
1.5
6.0
12.0
16000
0.02
1.0
±0.6
Aluminum Alloy,PTU
Silver Anodizing
42
Used for CNC machine and ...
The moment ofinertia and ...
Coupling assembled by pre...
SG7-10-C25-6.35-6.35-34
6.35
6.35
SG7-10-C25-6.35-6.35-34
1.5
6.0
12.0
16000
0.02
1.0
±0.6
Aluminum Alloy,PTU
Silver Anodizing
42
Used for CNC machine and ...
The moment ofinertia and ...
Coupling assembled by pre...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청