카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
NT-HD-SST - Screws and nuts Hygienic Design
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
NT-HD-SST
Powered by
CAD모델 선택
{elesa/general_catalogue/10/1_levelling_elements/nthd_sst_combi/nthd_sst.prj},{NB=Screws and nuts Hygienic Design NT-HD-SST-M20-PL-H},{CODE=320924},{DESCRIPTION=NT-HD-SST-M20-PL-H},{DIM01=40},{DIM02=M20},{DIM02X=20.000},{DIM03=40.8},{DIM04=32.0},{DIM05=22.0},{DIM06=30},{WEIGHT=150}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM03
d1
[mm]
DIM04
L
[mm]
DIM05
h
[mm]
DIM06
s
[mm]
WEIGHT
Weight
ⁿ/ₐ
Screws and nuts Hygienic ...
321061
NT-HD-SST-M4-MT-H
11
M4
11.8
9.5
6.0
7
3
Screws and nuts Hygienic ...
321101
NT-HD-SST-M5-MT-H
12
M5
12.8
10.0
6.0
8
10
Screws and nuts Hygienic ...
321111
NT-HD-SST-M6-MT-H
14
M6
14.8
12.0
7.5
10
14
Screws and nuts Hygienic ...
321121
NT-HD-SST-M8-MT-H
18
M8
18.8
14.5
9.5
13
17
Screws and nuts Hygienic ...
321131
NT-HD-SST-M10-MT-H
21
M10
21.8
18.0
12.0
16
18
Screws and nuts Hygienic ...
320902
NT-HD-SST-M12-MT-H
25
M12
25.8
21.0
14.5
18
45
Screws and nuts Hygienic ...
320912
NT-HD-SST-M16-MT-H
32
M16
32.8
26.0
17.0
24
84
Screws and nuts Hygienic ...
320922
NT-HD-SST-M20-MT-H
40
M20
40.8
32.0
22.0
30
150
Screws and nuts Hygienic ...
321066
NT-HD-SST-M4-PL-H
11
M4
11.8
9.5
6.0
7
3
Screws and nuts Hygienic ...
321106
NT-HD-SST-M5-PL-H
12
M5
12.8
10.0
6.0
8
10
Screws and nuts Hygienic ...
321116
NT-HD-SST-M6-PL-H
14
M6
14.8
12.0
7.5
10
14
Screws and nuts Hygienic ...
321126
NT-HD-SST-M8-PL-H
18
M8
18.8
14.5
9.5
13
17
Screws and nuts Hygienic ...
321136
NT-HD-SST-M10-PL-H
21
M10
21.8
18.0
12.0
16
18
Screws and nuts Hygienic ...
320904
NT-HD-SST-M12-PL-H
25
M12
25.8
21.0
14.5
18
45
Screws and nuts Hygienic ...
320914
NT-HD-SST-M16-PL-H
32
M16
32.8
26.0
17.0
24
84
Screws and nuts Hygienic ...
320924
NT-HD-SST-M20-PL-H
40
M20
40.8
32.0
22.0
30
150
Screws and nuts Hygienic ...
321062
NT-HD-SST-M4-MT-E
11
M4
11.8
9.5
6.0
7
3
Screws and nuts Hygienic ...
321102
NT-HD-SST-M5-MT-E
12
M5
12.8
10.0
6.0
8
4
Screws and nuts Hygienic ...
321112
NT-HD-SST-M6-MT-E
14
M6
14.8
12.0
7.5
10
6
Screws and nuts Hygienic ...
321122
NT-HD-SST-M8-MT-E
18
M8
18.8
14.5
9.5
13
13
Screws and nuts Hygienic ...
321132
NT-HD-SST-M10-MT-E
21
M10
21.8
18.0
12.0
16
15
Screws and nuts Hygienic ...
320901
NT-HD-SST-M12-MT-E
25
M12
25.8
21.0
14.5
18
45
Screws and nuts Hygienic ...
320911
NT-HD-SST-M16-MT-E
32
M16
32.8
26.0
17.0
24
84
Screws and nuts Hygienic ...
320921
NT-HD-SST-M20-MT-E
40
M20
40.8
32.0
22.0
30
150
Screws and nuts Hygienic ...
321067
NT-HD-SST-M4-PL-E
11
M4
11.8
9.5
6.0
7
3
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청