카탈로그: Cleveland Lineartechnik
생성됨: 02.04.2019
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Cleveland Lineartechnik
NM - Needle Roller bearing guide with micrometer tip, spindle and spindle nut
Cleveland Lineartechnik
Needle Roller Bearing Slides
Slides NP-NL-NM
Powered by
CAD모델 선택
{cleveland_lineartechnik/needle_roller_bearing_slides/slides_np_nl_nm_1_28/nm_slide_guide_asmtab.prj},{NB=NM-21-400-1010-600-M-0-NR-0-0-0-0(0)},{ORDERNO=385021},{TYPE=NM},{TYP=N},{AF=with micrometer tip, spindle and spindle nut},{GRX=21},{GR=21},{A=400},{B=1010},{C=600},{POS=0},{SP=M},{MA=NR},{FB=0},{BIT=WB},{BAT=WB},{SZ=0},{B1=408},{D1=102},{F2=30},{G1=208.5},{G2=123.0},{H1=200},{H2=84},{LS=Tr.32x4},{K=43.5},{G=222},{LC=44300},{MX=13000.0},{MY=5920.0},{MZ=5920.0},{PPATH=assemblies/nm_slide_glide_asmtpl.prj},{E2X=1183},{F1X=20},{F1Y=100},{BH=0},{EH=0},{TO=0},{D1H=0},{FH=0},{GH=0},{HH=0},{DH=0},{D2H=0},{TU=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYP
Slides type
ⁿ/ₐ
AF
Execution
ⁿ/ₐ
GR
Size
ⁿ/ₐ
A
Carriage width
[mm]
B
Length of the outer part
[mm]
C
Hub
[mm]
ST
Spindle slope
ⁿ/ₐ
E3
[mm]
F2
[mm]
G2
[mm]
H2
[mm]
K
[mm]
G
Weight
[kg]
LC
Load capacity
[N]
MX
Torque
[Nm]
MY
Torque
[Nm]
MZ
Torque
[Nm]
BH
[mm]
EH
[mm]
TO
[mm]
D1H
[mm]
FH
[mm]
GH
[mm]
HH
[mm]
DH
[mm]
D2H
[mm]
TU
[mm]
NM-1-300-410-100-M-0-NR-0...
Needle roller bearing sli...
with micrometer tip, spin...
1
300
410
100
0
538
20
97.5
68
35.0
65
21000
5520.0
2100.0
2100.0
190
370
15
8xM10
200
90
268
255
8xM12
15
NM-2-300-510-200-M-0-NR-0...
Needle roller bearing sli...
with micrometer tip, spin...
2
300
510
200
0
638
20
97.5
68
35.0
70
21000
5520.0
2100.0
2100.0
0
0
0
0
0
90
268
255
8xM12
15
NM-3-300-610-300-M-0-NR-0...
Needle roller bearing sli...
with micrometer tip, spin...
3
300
610
300
0
738
20
97.5
68
35.0
78
21000
5520.0
2100.0
2100.0
190
570
15
8xM12
200
90
268
255
8xM12
15
NM-4-300-710-400-M-0-NR-0...
Needle roller bearing sli...
with micrometer tip, spin...
4
300
710
400
0
838
20
97.5
68
35.0
85
21000
5520.0
2100.0
2100.0
290
670
15
8xM12
200
90
268
255
8xM12
15
NM-5-300-610-200-M-0-NR-0...
Needle roller bearing sli...
with micrometer tip, spin...
5
300
610
200
0
738
20
97.5
68
35.0
88
30200
7440.0
4060.0
4060.0
190
570
15
8xM12
200
190
368
255
8xM12
15
NM-6-300-710-300-M-0-NR-0...
Needle roller bearing sli...
with micrometer tip, spin...
6
300
710
300
0
838
20
97.5
68
35.0
94
30200
7440.0
4060.0
4060.0
290
670
15
8xM12
200
190
368
255
8xM12
15
NM-7-300-810-400-M-0-NR-0...
Needle roller bearing sli...
with micrometer tip, spin...
7
300
810
400
0
938
20
97.5
68
35.0
100
30200
7440.0
4060.0
4060.0
0
0
0
0
0
190
368
255
8xM12
15
NM-8-300-910-500-M-0-NR-0...
Needle roller bearing sli...
with micrometer tip, spin...
8
300
910
500
0
1038
20
97.5
68
35.0
108
30200
7440.0
4060.0
4060.0
290
870
15
8xM12
20
190
368
255
8xM12
15
NM-9-300-1010-600-M-0-NR-...
Needle roller bearing sli...
with micrometer tip, spin...
9
300
1010
600
0
1138
20
97.5
68
35.0
115
30200
7440.0
4060.0
4060.0
490
970
15
8xM12
200
190
368
255
8xM12
15
NM-10-300-1110-700-M-0-NR...
Needle roller bearing sli...
with micrometer tip, spin...
10
300
1110
700
0
1238
20
97.5
68
35.0
122
30200
7440.0
4060.0
4060.0
0
0
0
0
0
190
368
255
8xM12
15
NM-11-300-1210-800-M-0-NR...
Needle roller bearing sli...
with micrometer tip, spin...
11
300
1210
800
0
1338
20
97.5
68
35.0
128
39200
7440.0
4060.0
4060.0
490
1170
15
8xM12
200
190
368
255
8xM12
15
NM-12-300-810-300-M-0-NR-...
Needle roller bearing sli...
with micrometer tip, spin...
12
300
810
300
0
938
20
97.5
68
35.0
111
39200
9290.0
6600.0
6600.0
0
0
0
0
0
190
368
255
8xM12
15
NM-13-300-910-400-M-0-NR-...
Needle roller bearing sli...
with micrometer tip, spin...
13
300
910
400
0
1038
20
97.5
68
35.0
118
39200
9290.0
6600.0
6600.0
290
870
15
8xM12
200
290
468
255
8xM12
15
NM-14-300-1010-500-M-0-NR...
Needle roller bearing sli...
with micrometer tip, spin...
14
300
1010
500
0
1138
20
97.5
68
35.0
125
39200
9290.0
6600.0
6600.0
490
970
15
8xM12
200
290
468
255
8xM12
15
NM-15-300-1110-600-M-0-NR...
Needle roller bearing sli...
with micrometer tip, spin...
15
300
1110
600
0
1238
20
97.5
68
35.0
132
39200
9290.0
6600.0
6600.0
0
0
0
0
0
290
468
255
8xM12
15
NM-16-300-1210-700-M-0-NR...
Needle roller bearing sli...
with micrometer tip, spin...
16
300
1210
700
0
1338
20
97.5
68
35.0
137
39200
9290.0
6600.0
6600.0
490
1170
15
8xM12
200
190
368
255
8xM12
15
NM-17-400-610-200-M-0-NR-...
Needle roller bearing sli...
with micrometer tip, spin...
17
400
610
200
0
783
30
123.0
84
43.5
169
44300
13000.0
5920.0
5920.0
0
0
0
0
0
0
0
0
0
0
NM-18-400-710-300-M-0-NR-...
Needle roller bearing sli...
with micrometer tip, spin...
18
400
710
300
0
883
30
123.0
84
43.5
182
44300
13000.0
5920.0
5920.0
0
0
0
0
0
0
0
0
0
0
NM-19-400-810-400-M-0-NR-...
Needle roller bearing sli...
with micrometer tip, spin...
19
400
810
400
0
983
30
123.0
84
43.5
195
44300
13000.0
5920.0
5920.0
0
0
0
0
0
0
0
0
0
0
NM-20-400-910-500-M-0-NR-...
Needle roller bearing sli...
with micrometer tip, spin...
20
400
910
500
0
1083
30
123.0
84
43.5
208
44300
13000.0
5920.0
5920.0
0
0
0
0
0
0
0
0
0
0
NM-21-400-1010-600-M-0-NR...
Needle roller bearing sli...
with micrometer tip, spin...
21
400
1010
600
0
1183
30
123.0
84
43.5
222
44300
13000.0
5920.0
5920.0
0
0
0
0
0
0
0
0
0
0
NM-22-400-1110-700-M-0-NR...
Needle roller bearing sli...
with micrometer tip, spin...
22
400
1110
700
0
1283
30
123.0
84
43.5
235
44300
13000.0
5920.0
5920.0
0
0
0
0
0
0
0
0
0
0
NM-23-400-1210-800-M-0-NR...
Needle roller bearing sli...
with micrometer tip, spin...
23
400
1210
800
0
1383
30
123.0
84
43.5
249
44300
13000.0
5920.0
5920.0
0
0
0
0
0
0
0
0
0
0
NM-24-400-810-300-M-0-NR-...
Needle roller bearing sli...
with micrometer tip, spin...
24
400
810
300
0
983
30
123.0
84
43.5
210
58150
16430.0
9750.0
9750.0
0
0
0
0
0
0
0
0
0
0
NM-25-400-910-400-M-0-NR-...
Needle roller bearing sli...
with micrometer tip, spin...
25
400
910
400
0
1083
30
123.0
84
43.5
225
58150
16430.0
9750.0
9750.0
0
0
0
0
0
0
0
0
0
0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
RM - Cross-roller bearing slide guide With micrometer dial, spindle and spi...
Cleveland Lineartechnik
15.04.2019
Clamping with clamp lever
Franke
18.06.2021
82SCR - Pneumatic wheels, country profile, polypropylene centre, roller bea...
Tellurerota
06.05.2024
Roller chains standard with attachments K2/02 simplex DIN 8187
Haberkorn
22.02.2022
LIN4041 - Linear Slider 40 with Clamping Lever
Robotunits
06.11.2023
PIL 4040 - Extrusion 40 x 40
Robotunits
06.11.2023
NO - Needle Roller bearing slide guide Open design
Cleveland Lineartechnik
15.04.2019
NL - Needle Roller bearing slide guide with handwheel, spindle, and spindle...
Cleveland Lineartechnik
15.04.2019
Chains Bea K2/02 - Roller chains with angle attachments - DIN 8187 - ISO 6...
BEA Ingranaggi
06.07.2020
XLWG - Dovetail X-Axis Stages - Rack & Pinion
Misumi
09.09.2019
XSC - Dovetail Feed Screw
Misumi
09.09.2019
STW series - Slide Table Cylinder
AirTAC
21.07.2022
XEG - Dovetail X-Axis Stages - Feed Screw 25, 40, 60 Square
Misumi
02.06.2021
SE - Dovetail slide guide, for motorized applications
Cleveland Lineartechnik
15.04.2019
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청