Modèle R7-96 - Roulement à rotule sur rouleaux, exécution CC/W33 - Alésage conique (K) - Série 22000 - 23000 - 24000
MICHAUD CHAILLY - Direct Transmission
Roulements
rotule_rouleaux
Powered by
CAD모델 선택
{michaud_chailly_transmission/roulements/rotule_rouleaux/r7_96_skf.prj},{NB=michaud_chailly_23036CCK/C3W33},{D1=180.000},{D2=280.000},{L1=74.000},{POIDS=16.000},{DD1=MIN},{DD2=204.000},{DD3=MIN},{D11=249.000},{B1=MIN},{BORE=180.000},{B2=MIN},{B4=MIN},{B5=MIN},{BB=13.900},{K=7.500},{R12=2.100},{G1=MIN},{TB=12.000},{ALPHA=8.9167},{R34=1.10},{PITCH=231.666},{DW=24.500},{LW=28.500},{DDAMIN=MIN},{DDAMAX=MIN},{DBMIN=MIN},{DAMAX=269.000},{BAMIN=MIN},{RAMAX=2.000},{LOAD1=883.000},{LOAD2=1250.000},{LOAD3=114.000},{SPEED1=2000},{SPEED2=2600},{Z=25.000},{II=2.000},{MASS2=MIN},{DESIGNATION=23036 CCK/W33},{REF=23036CCK/C3W33},{MODELE=R7-96},{MARQUE=SKF},{JEU=C3},{CAGE=ACIER},{SPECIFICATION=-},{VARIANT=KW33},{G=M 190x3},{PRA=},{PLA=},{SLEEVE=},{POPULAR=Yes}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Référence
ⁿ/ₐ
MARQUE
ⁿ/ₐ
JEU
ⁿ/ₐ
CAGE
ⁿ/ₐ
SPECIFICATION
ⁿ/ₐ
D1
[mm]
D2
[mm]
L1
[mm]
POIDS
[kg]
Michaud Chailly 21309EK
21309EK
SKF
CN
ACIER
-
45.000
100.000
25.000
0.970
Michaud Chailly 21309EK/C...
21309EK/C3
SKF
C3
ACIER
-
45.000
100.000
25.000
0.970
Michaud Chailly 21310EK
21310EK
SKF
CN
ACIER
-
50.000
110.000
27.000
1.300
Michaud Chailly 21310EK/C...
21310EK/C3
SKF
C3
ACIER
-
50.000
110.000
27.000
1.300
Michaud Chailly 21311EK
21311EK
SKF
CN
ACIER
-
55.000
120.000
29.000
1.650
Michaud Chailly 21311EK/C...
21311EK/C3
SKF
C3
ACIER
-
55.000
120.000
29.000
1.650
Michaud Chailly 21312EK
21312EK
SKF
CN
ACIER
-
60.000
130.000
31.000
2.050
Michaud Chailly 21312EK/C...
21312EK/C3
SKF
C3
ACIER
-
60.000
130.000
31.000
2.050
Michaud Chailly 21313EK
21313EK
SKF
CN
ACIER
-
65.000
140.000
33.000
2.500
Michaud Chailly 21313EK/C...
21313EK/C3
SKF
C3
ACIER
-
65.000
140.000
33.000
2.500
Michaud Chailly 21314EK
21314EK
SKF
CN
ACIER
-
70.000
150.000
35.000
3.100
Michaud Chailly 21315EK
21315EK
SKF
CN
ACIER
-
75.000
160.000
37.000
3.750
Michaud Chailly 21315EK/C...
21315EK/C3
SKF
C3
ACIER
-
75.000
160.000
37.000
3.750
Michaud Chailly 21316EK
21316EK
SKF
CN
ACIER
-
80.000
170.000
39.000
4.500
Michaud Chailly 21316EK/C...
21316EK/C3
SKF
C3
ACIER
-
80.000
170.000
39.000
4.500
Michaud Chailly 21317EK
21317EK
SKF
CN
ACIER
-
85.000
180.000
41.000
5.300
Michaud Chailly 21317EK/C...
21317EK/C3
SKF
C3
ACIER
-
85.000
180.000
41.000
5.300
Michaud Chailly 21318EK
21318EK
SKF
CN
ACIER
-
90.000
190.000
43.000
6.200
Michaud Chailly 21318EK/C...
21318EK/C3
SKF
C3
ACIER
-
90.000
190.000
43.000
6.200
Michaud Chailly 21319EK
21319EK
SKF
CN
ACIER
-
95.000
200.000
45.000
7.150
Michaud Chailly 21320EK
21320EK
SKF
CN
ACIER
-
100.000
215.000
47.000
8.850
Michaud Chailly 21320EK/C...
21320EK/C3
SKF
C3
ACIER
-
100.000
215.000
47.000
8.850
Michaud Chailly 22205EK
22205EK
SKF
CN
ACIER
-
25.000
52.000
18.000
0.170
Michaud Chailly 22205EK/C...
22205EK/C3
SKF
C3
ACIER
-
25.000
52.000
18.000
0.170
Michaud Chailly 22206EK
22206EK
SKF
CN
ACIER
-
30.000
62.000
20.000
0.280
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청