카탈로그: BENE INOX - Visserie et boulonnerie - Eléments de fixation
생성됨: 12.02.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 725101A - Hexagon head screw - total threaded - Aluminium P60 - DIN 933
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 25 - Aluminum fasteners
Powered by
CAD모델 선택
{bene_inox_boulonnerie/serie_25/725101a.prj},{NB=bene_inox_725101A-10X35},{REF=725101A-10X35},{DXL=M10 x 35},{MAT=Aluminium P60},{D=10},{L=35},{S=17.0},{K=6.4},{P=1.500},{D3=8.160},{A=4.500},{C=0.600},{DA=11.200},{DW=14.630},{E=17.770},{R=0.400},{IDNR=},{WEB=https://www.bene-inox.com}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Référence
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
L
[mm]
S
[mm]
K
[mm]
P
Pas
[mm]
Béné Inox 725101A-5X10
725101A-5X10
M5 x 10
Aluminium P60
5
10
8.0
3.5
0.800
Béné Inox 725101A-5X12
725101A-5X12
M5 x 12
Aluminium P60
5
12
8.0
3.5
0.800
Béné Inox 725101A-5X16
725101A-5X16
M5 x 16
Aluminium P60
5
16
8.0
3.5
0.800
Béné Inox 725101A-5X20
725101A-5X20
M5 x 20
Aluminium P60
5
20
8.0
3.5
0.800
Béné Inox 725101A-5X25
725101A-5X25
M5 x 25
Aluminium P60
5
25
8.0
3.5
0.800
Béné Inox 725101A-5X30
725101A-5X30
M5 x 30
Aluminium P60
5
330
8.0
3.5
0.800
Béné Inox 725101A-5X40
725101A-5X40
M5 x 40
Aluminium P60
5
40
8.0
3.5
0.800
Béné Inox 725101A-5X50
725101A-5X50
M5 x 50
Aluminium P60
5
50
8.0
3.5
0.800
Béné Inox 725101A-6X12
725101A-6X12
M6 x 12
Aluminium P60
6
12
10.0
4.0
1.000
Béné Inox 725101A-6X16
725101A-6X16
M6 x 16
Aluminium P60
6
16
10.0
4.0
1.000
Béné Inox 725101A-6X20
725101A-6X20
M6 x 20
Aluminium P60
6
20
10.0
4.0
1.000
Béné Inox 725101A-6X25
725101A-6X25
M6 x 25
Aluminium P60
6
25
10.0
4.0
1.000
Béné Inox 725101A-6X30
725101A-6X30
M6 x 30
Aluminium P60
6
30
10.0
4.0
1.000
Béné Inox 725101A-6X35
725101A-6X35
M6 x 35
Aluminium P60
6
35
10.0
4.0
1.000
Béné Inox 725101A-6X40
725101A-6X40
M6 x 40
Aluminium P60
6
40
10.0
4.0
1.000
Béné Inox 725101A-6X45
725101A-6X45
M6 x 45
Aluminium P60
6
45
10.0
4.0
1.000
Béné Inox 725101A-6X50
725101A-6X50
M6 x 50
Aluminium P60
6
50
10.0
4.0
1.000
Béné Inox 725101A-8X15
725101A-8X15
M8 x 16
Aluminium P60
8
16
13.0
5.3
1.250
Béné Inox 725101A-8X20
725101A-8X20
M8 x 20
Aluminium P60
8
20
13.0
5.3
1.250
Béné Inox 725101A-8X25
725101A-8X25
M8 x 25
Aluminium P60
8
25
13.0
5.3
1.250
Béné Inox 725101A-8X30
725101A-8X30
M8 x 30
Aluminium P60
8
30
13.0
5.3
1.250
Béné Inox 725101A-8X35
725101A-8X35
M8 x 35
Aluminium P60
8
35
13.0
5.3
1.250
Béné Inox 725101A-8X40
725101A-8X40
M8 x 40
Aluminium P60
8
40
13.0
5.3
1.250
Béné Inox 725101A-8X45
725101A-8X45
M8 x 45
Aluminium P60
8
45
13.0
5.3
1.250
Béné Inox 725101A-8X50
725101A-8X50
M8 x 50
Aluminium P60
8
50
13.0
5.3
1.250
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Modèle 410101 - Hexagon head screw - Stainless A4 - DIN 933- ISO 4017
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Reference 62622 - Hexagon nut left hand thread DIN 934 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Model 5248 - Threaded tee (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Modèle 5280 - Hexagon nipple with BSSP thread - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 58106 - Mini ball valve - Male / female BSP - Reduced bore - Stainles...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Modèle 725301A - Hexagon nut - Aluminium P60 - DIN 934
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 210101 - Hexagon head screw - Stainless A2 - DIN 933 - ISO 4017
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 216543 - Plain stamped washer for high temperature - Stainless steel...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 210237 - Knurled flat screw - Stainless steel A2 - DIN 653
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 215642 - Greased hexagon locknut with plastic insert - Stainless ste...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 510101 - Hexagon head screw - Stainless A4-80 - DIN 933 - ISO 4017
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Reference 65101 - Hexagon head screw full thread - DIN 933 - Stainless stee...
Visserie - Boulonnerie - Acier Inoxydable
26.02.2020
Modèle 725101B - Hexagon head screw - Aluminium P40 - DIN 933 - ISO 4017
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
BN 503 - Hex head screws fully threaded (~DIN 933; ~ISO 4017), brass, nicke...
Bossard Catalog
31.10.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청