카탈로그: VIPDO
생성됨: 18.02.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
VIPDO
MGW-C-H-01
VIPDO
fagongchangzidonghua
zhixiangdaogui
mgw-c-h
Powered by
CAD모델 선택
{vipdo/fagongchangzidonghua/zhixiangdaogui/mgw-c-h/mgw-c-h-zpt.prj},{NB=LZE11-MGW7H-L70-N-Z0},{CODE=LZE1},{NOBPR=1},{MODEL=MGW7H},{MGW=MGW : MGW Series},{ME=7},{BE=H : Loog},{PG=Z0},{LR=70},{PE=N},{ML=},{H=9.0},{H1=1.9},{N=5.5},{W=25},{B=19},{B1=3.0},{C=19.0},{L1=30.8},{L=41.0},{G=0.0},{GN=Φ1.2},{MXL=M3x3},{L2=3.0},{H2=1.85},{WR=14},{WB=0},{HR=5.2},{D=6.0},{H4=3.2},{D2=3.5},{P=30},{E=10.0},{FBSOSR=M3x6},{BD=1.77},{BRD=3.14},{MR=23.45},{MP=15.53},{MY=15.53},{SW=0.029},{GRW=0.51},{CTK=11.0},{PPATH=mgw-c-h-0.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
CNSORDERNO
规格型号
ⁿ/ₐ
CODE
ⁿ/ₐ
MODEL
ⁿ/ₐ
MGW
MGW系列
ⁿ/ₐ
ME
Model size
ⁿ/ₐ
BE
Block Mounting
ⁿ/ₐ
H
Assembly specification (mm)
ⁿ/ₐ
H1
Assembly specification (mm)
ⁿ/ₐ
N
Assembly specification (mm)
ⁿ/ₐ
W
Slider size (mm)
ⁿ/ₐ
B
Slider size (mm)
ⁿ/ₐ
B1
Slider size (mm)
ⁿ/ₐ
C
Slider size (mm)
ⁿ/ₐ
L1
Slider size (mm)
ⁿ/ₐ
L
Slider size (mm)
ⁿ/ₐ
G
Slider size (mm)
ⁿ/ₐ
GN
Slider size (mm)
ⁿ/ₐ
MXL
MxL Slider size (mm)
ⁿ/ₐ
H2
Slider size (mm)
ⁿ/ₐ
WR
Guide rail size
ⁿ/ₐ
WB
Guide rail size
ⁿ/ₐ
HR
Guide rail size
ⁿ/ₐ
D
Guide rail size
ⁿ/ₐ
H4
h Guide rail size
ⁿ/ₐ
D2
d Guide rail size
ⁿ/ₐ
P
Guide rail size
ⁿ/ₐ
E
Guide rail size
ⁿ/ₐ
FBSOSR
Fixing bolt size of slide rail(mm)
ⁿ/ₐ
BD
Basic dynamic rated load(KN)
ⁿ/ₐ
BRD
Basic static rated load(KN)
ⁿ/ₐ
MR
(KN-M)Allowable static moment
ⁿ/ₐ
MP
(KN-M)Allowable static moment
ⁿ/ₐ
MY
(KN-M)Allowable static moment
ⁿ/ₐ
SW
Slider weight/kg
ⁿ/ₐ
GRW
Guide rail weight kg/m
ⁿ/ₐ
LZE11-MGW3C-L25-N-Z0
LZE11-MGW3C-L25-N-Z0
LZE1
MGW3C
MGW : MGW Series
3
C : Standard
4.5
1.0
3.0
12
0
0.0
4.5
9.6
15.0
0.0
Φ0.5
M2-THRU
0.65
6
0
2.9
3.6
1.5
2.4
15
5.0
M2
0.54
0.84
2.30
1.30
1.30
0.000
0.00
LZE11-MGW5C-L50-N-Z0
LZE11-MGW5C-L50-N-Z0
LZE1
MGW5C
MGW : MGW Series
5
C : Standard
6.5
1.0
3.0
12
13
2.0
0.0
14.1
20.2
0.0
Φ0.8
M2.5x1.5
1.00
10
0
4.0
5.5
1.6
3.0
20
5.0
M2.5x7
0.68
1.18
5.50
2.70
2.70
0.016
0.34
LZE11-MGW5CL-L50-N-Z0
LZE11-MGW5CL-L50-N-Z0
LZE1
MGW5CL
MGW : MGW Series
5
C : Standard
6.5
1.5
3.5
17
0
8.5
6.5
14.1
20.2
0.0
Φ0.8
M2-THRU
1.00
10
0
4.0
5.5
1.6
3.0
20
5.0
M2.5x7
0.68
1.18
5.50
2.70
2.70
0.016
0.34
LZE11-MGW7C-L70-N-Z0
LZE11-MGW7C-L70-N-Z0
LZE1
MGW7C
MGW : MGW Series
7
C : Standard
9.0
1.9
5.5
25
19
3.0
10.0
21.0
31.2
0.0
Φ1.2
M3x3
1.85
14
0
5.2
6.0
3.2
3.5
30
10.0
M3x6
1.37
2.06
15.70
7.14
7.14
0.020
0.51
LZE11-MGW7H-L70-N-Z0
LZE11-MGW7H-L70-N-Z0
LZE1
MGW7H
MGW : MGW Series
7
H : Loog
9.0
1.9
5.5
25
19
3.0
19.0
30.8
41.0
0.0
Φ1.2
M3x3
1.85
14
0
5.2
6.0
3.2
3.5
30
10.0
M3x6
1.77
3.14
23.45
15.53
15.53
0.029
0.51
LZE11-MGW9C-L80-N-Z0
LZE11-MGW9C-L80-N-Z0
LZE1
MGW9C
MGW : MGW Series
9
C : Standard
12.0
2.9
6.0
30
21
4.5
12.0
27.5
39.3
0.0
Φ1.2
M3x3
2.40
18
0
7.0
6.0
4.5
3.5
30
10.0
M3x8
2.75
4.12
40.12
18.96
18.96
0.040
0.91
LZE11-MGW9H-L80-N-Z0
LZE11-MGW9H-L80-N-Z0
LZE1
MGW9H
MGW : MGW Series
9
H : Loog
12.0
2.9
6.0
30
23
3.5
24.0
38.5
50.7
0.0
Φ1.2
M3x3
2.40
18
0
7.0
6.0
4.5
3.5
30
10.0
M3x8
3.43
5.89
54.54
34.00
34.00
0.057
0.91
LZE11-MGW12C-L110-N-Z0
LZE11-MGW12C-L110-N-Z0
LZE1
MGW12C
MGW : MGW Series
12
C : Standard
14.0
3.4
8.0
40
28
6.0
15.0
31.3
46.1
0.0
Φ1.2
M3x3.6
2.80
24
0
8.5
8.0
4.5
4.5
40
15.0
M4x8
3.92
5.59
70.34
27.80
27.80
0.071
1.49
LZE11-MGW12H-L110-N-Z0
LZE11-MGW12H-L110-N-Z0
LZE1
MGW12H
MGW : MGW Series
12
H : Loog
14.0
3.4
8.0
40
28
6.0
28.0
45.6
60.4
0.0
Φ1.2
M3x3.6
2.80
24
0
8.5
8.0
4.5
4.5
40
15.0
M4x8
5.10
8.24
102.70
57.37
57.37
0.103
1.49
LZE11-MGW15C-L110-N-Z0
LZE11-MGW15C-L110-N-Z0
LZE1
MGW15C
MGW : MGW Series
15
C : Standard
16.0
3.4
9.0
60
45
7.5
20.0
38.0
54.8
5.2
M3
M4x4.2
3.20
42
23
9.5
8.0
4.5
4.5
40
15.0
M4x10
6.77
9.22
199.34
56.66
56.66
0.143
2.86
LZE11-MGW15H-L110-N-Z0
LZE11-MGW15H-L110-N-Z0
LZE1
MGW15H
MGW : MGW Series
15
H : Loog
16.0
3.4
9.0
60
45
7.5
35.0
57.0
73.8
5.2
M3
M4x4.2
3.20
42
23
9.5
8.0
4.5
4.5
40
15.0
M4x10
8.93
13.38
299.01
122.60
122.60
0.215
2.86
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청