MCF11 96 - Rotary shaft ??¨¨ Steps at both ends ??¨¨ Both ends with internal thread and wrench groove
Yiheda 3D Electronic Gallery
yhd_fa
A4-Rotary Shafts
Powered by
CAD모델 선택
{yiheda/yhd_fa/a4/mcf11_96.prj},{NB=MCF52-D30-L26-E1-F1-P10-M8-K0},{CODE=MCF52},{TYPE=Standard form},{DTOL=h7},{PTOL=h7},{MAT=S45C},{SUR=Electroless Nickel Plating},{D=30},{DTOL1=0/-0.021},{L=26.0},{LPOOL=[$LMIN.:500/0.1]},{E=1.0},{EPOOL=[1:$EPOOL1./0.1]},{F=1.0},{FPOOL=[1:$FPOOL1./0.1]},{P=10},{PTOL1=0/-0.021},{PPOOL=[$PPOOL1.:$D./1)},{M=8},{MPOOL=8,10,12,16,20},{K=0},{KPOOL=[0:$KPOOL1./1]},{W=27},{C1=0.2},{C2=0.5},{R=0.2},{ZZLALB=0},{LA=0},{G=0},{LB=0},{J=0},{Y=0},{X=0},{ZZMAMB=0},{MA=0},{MB=0},{ZZKBKC=0},{KB=0},{S=0},{KC=0},{C=0},{H=0},{T=0},{ZZKD=0},{KD=0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
DTOL
D Tolerance level
ⁿ/ₐ
PTOL
P Tolerance level
ⁿ/ₐ
MAT
material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
W
[mm]
V
[mm]
MCF11-D6-L18-E1-F1-P5-M3-...
MCF11
Steps at both ends ??¨¨ B...
g6
g6
S45C
Black Coating
6
5
10
MCF11-D8-L18-E1-F1-P5-M3-...
MCF11
Steps at both ends ??¨¨ B...
g6
g6
S45C
Black Coating
8
7
10
MCF11-D10-L18-E1-F1-P6-M4...
MCF11
Steps at both ends ??¨¨ B...
g6
g6
S45C
Black Coating
10
8
10
MCF11-D12-L20-E1-F1-P7-M5...
MCF11
Steps at both ends ??¨¨ B...
g6
g6
S45C
Black Coating
12
10
12
MCF11-D13-L20-E1-F1-P7-M5...
MCF11
Steps at both ends ??¨¨ B...
g6
g6
S45C
Black Coating
13
11
12
MCF11-D15-L20-E1-F1-P7-M5...
MCF11
Steps at both ends ??¨¨ B...
g6
g6
S45C
Black Coating
15
13
12
MCF11-D16-L25-E1-F1-P7-M5...
MCF11
Steps at both ends ??¨¨ B...
g6
g6
S45C
Black Coating
16
14
12
MCF11-D17-L25-E1-F1-P7-M5...
MCF11
Steps at both ends ??¨¨ B...
g6
g6
S45C
Black Coating
17
14
12
MCF11-D18-L25-E1-F1-P7-M5...
MCF11
Steps at both ends ??¨¨ B...
g6
g6
S45C
Black Coating
18
15
12
MCF11-D20-L25-E1-F1-P7-M5...
MCF11
Steps at both ends ??¨¨ B...
g6
g6
S45C
Black Coating
20
17
12
MCF11-D22-L25-E1-F1-P7-M5...
MCF11
Steps at both ends ??¨¨ B...
g6
g6
S45C
Black Coating
22
19
12
MCF11-D25-L26-E1-F1-P7-M5...
MCF11
Steps at both ends ??¨¨ B...
g6
g6
S45C
Black Coating
25
22
12
MCF11-D30-L26-E1-F1-P10-M...
MCF11
Steps at both ends ??¨¨ B...
g6
g6
S45C
Black Coating
30
27
16
MCF11-D35-L35-E1-F1-P10-M...
MCF11
Steps at both ends ??¨¨ B...
g6
g6
S45C
Black Coating
35
30
16
MCF11-D40-L38-E1-F1-P14-M...
MCF11
Steps at both ends ??¨¨ B...
g6
g6
S45C
Black Coating
40
36
20
MCF11-D50-L44-E1-F1-P18-M...
MCF11
Steps at both ends ??¨¨ B...
g6
g6
S45C
Black Coating
50
41
20
MCF12-D6-L18-E1-F1-P5-M3-...
MCF12
Steps at both ends ??¨¨ B...
g6
g6
S45C
Electroless nickel platin...
6
5
10
MCF12-D8-L18-E1-F1-P5-M3-...
MCF12
Steps at both ends ??¨¨ B...
g6
g6
S45C
Electroless nickel platin...
8
7
10
MCF12-D10-L18-E1-F1-P6-M4...
MCF12
Steps at both ends ??¨¨ B...
g6
g6
S45C
Electroless nickel platin...
10
8
10
MCF12-D12-L20-E1-F1-P7-M5...
MCF12
Steps at both ends ??¨¨ B...
g6
g6
S45C
Electroless nickel platin...
12
10
12
MCF12-D13-L20-E1-F1-P7-M5...
MCF12
Steps at both ends ??¨¨ B...
g6
g6
S45C
Electroless nickel platin...
13
11
12
MCF12-D15-L20-E1-F1-P7-M5...
MCF12
Steps at both ends ??¨¨ B...
g6
g6
S45C
Electroless nickel platin...
15
13
12
MCF12-D16-L25-E1-F1-P7-M5...
MCF12
Steps at both ends ??¨¨ B...
g6
g6
S45C
Electroless nickel platin...
16
14
12
MCF12-D17-L25-E1-F1-P7-M5...
MCF12
Steps at both ends ??¨¨ B...
g6
g6
S45C
Electroless nickel platin...
17
14
12
MCF12-D18-L25-E1-F1-P7-M5...
MCF12
Steps at both ends ??¨¨ B...
g6
g6
S45C
Electroless nickel platin...
18
15
12
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청