Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KR-SATZ-EINF-RF - Sprocket sets for chain tensioner, single, stainless steel
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Sprocket Sets and Sprocket Sets with Chain Tensioners
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/kettenradsaetze_u_kettenradsaetze_m_spannelement/kr-satz_einf_rf.prj},{NB=14099505_0_0},{ARTNR=14099505},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Kettenrad Edelstahl 1.4301 (V2A), Kugellager, Schraube und Muttern aus Edelstahl},{PSE=1 und 2},{DINISONR=08 B-1},{Z=15},{TK=61.09},{LKR=0.00},{LBM=0.00},{L=55},{W=M10},{GEW=0.20},{LKR0=0.000},{LKRE=21.000},{PPATH=kr-satz_einf_rf_sbl.prj},{CTN=84839089},{DIST=3.604}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
PSE
Size - Matching Tensioning Element
ⁿ/ₐ
DINISONR
DIN ISO-No.
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
TK
Pitch-Ø
[mm]
L
[mm]
W
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
14099501
14099501
Stainless steel
Sprocket stainless steel ...
1 and 2
06 B-1
15
45.81
55
M10
0.08
84839089
14099505
14099505
Stainless steel
Sprocket stainless steel ...
1 and 2
08 B-1
15
61.09
55
M10
0.20
84839089
14099506
14099506
Stainless steel
Sprocket stainless steel ...
3
10 B-1
15
76.36
80
M12
0.30
84839089
14099507
14099507
Stainless steel
Sprocket stainless steel ...
3
12 B-1
15
91.63
80
M12
0.51
84839089
14099508
14099508
Stainless steel
Sprocket stainless steel ...
4
16 B-1
13
106.12
100
M20
0.95
84839089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청