Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-DKR-ZREG-10B-1-C45-50HRC - Double-Sprockets ZREG for two Single-Strand Roller Chains DIN ISO 606 (ex DIN 8187), Teeth induction hardened , 2 x ISO 10 B-1, Pitch 5/8 x 3/8“
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Double-Strand Sprockets
Double-Sprockets ZREG for two Single-Strand Roller Chain, Teeth induction hardened
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/zweifach-kettenraeder/doppelkettenr_zreg_f_2_einf-rk_gehaertet/zreg_5-8x3-8.prj},{NB=12688417},{ARTNR=12688417},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45, Verzahnung induktiv gehärtet (ca. HRC 50)},{DINISO=2 x ISO 10 B-1},{AUSF=ZREG},{Z=17},{DA=93.0},{D=86.39},{B=15},{DG=68},{L=34},{M=24.9},{GEW=1.17},{RD=10.2},{B1=9.10},{C=1.6},{R3=16},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DINISO
DIN ISO 606 - Designation
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
B
[mm]
DG
dg
[mm]
L
[mm]
M
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
12688412
12688412
Steel
Steel C45, Teeth inductio...
2 x ISO 10 B-1
ZREG
12
68.0
61.34
15
42
34
24.9
0.51
84839089
12688413
12688413
Steel
Steel C45, Teeth inductio...
2 x ISO 10 B-1
ZREG
13
73.0
66.32
15
48
34
24.9
0.62
84839089
12688414
12688414
Steel
Steel C45, Teeth inductio...
2 x ISO 10 B-1
ZREG
14
78.0
71.34
15
52
34
24.9
0.74
84839089
12688415
12688415
Steel
Steel C45, Teeth inductio...
2 x ISO 10 B-1
ZREG
15
83.0
76.36
15
58
34
24.9
0.87
84839089
12688416
12688416
Steel
Steel C45, Teeth inductio...
2 x ISO 10 B-1
ZREG
16
88.0
81.37
15
63
34
24.9
1.02
84839089
12688417
12688417
Steel
Steel C45, Teeth inductio...
2 x ISO 10 B-1
ZREG
17
93.0
86.39
15
68
34
24.9
1.17
84839089
12688418
12688418
Steel
Steel C45, Teeth inductio...
2 x ISO 10 B-1
ZREG
18
98.3
91.42
15
73
34
24.9
1.34
84839089
12688419
12688419
Steel
Steel C45, Teeth inductio...
2 x ISO 10 B-1
ZREG
19
103.3
96.45
20
78
34
24.9
1.49
84839089
12688420
12688420
Steel
Steel C45, Teeth inductio...
2 x ISO 10 B-1
ZREG
20
108.4
101.49
20
83
34
24.9
1.68
84839089
12688421
12688421
Steel
Steel C45, Teeth inductio...
2 x ISO 10 B-1
ZREG
21
113.4
106.52
20
88
34
24.9
1.88
84839089
12688423
12688423
Steel
Steel C45, Teeth inductio...
2 x ISO 10 B-1
ZREG
23
123.4
116.58
20
98
34
24.9
2.30
84839089
12688425
12688425
Steel
Steel C45, Teeth inductio...
2 x ISO 10 B-1
ZREG
25
134.0
126.66
20
108
34
24.9
2.77
84839089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청