M83513/03-G01N
Bel Fuse
Cinch Connectivity Solutions
Dura-Con
M83513/03-G01N
Powered by
CAD모델 선택
{belfuse/cinch_connectivity_solutions/dura_con/m83513_03_g01n/m83513_03_g01n.prj},{NB=M83513/03-G01N},{PN=M83513/03-G01N},{DESC=MIL-DTL-83513 Metal Shell Connector, Plug, 51 Positions, Shell Finish - Nickel, Male, Wire Leads, Wire Type - PTFE Insulated, #26 AWG, Silver-Plated Copper Strands, M22759/11-26-9, 18.0\" (457 mm), White},{TT=Wire Leads},{CG=Male},{CT=Plug},{CURRENT=3},{WCC=White},{WT=PTFE Insulated, 26 AWG, Silver-Plated Copper Strands, M22759/11-26-9},{WL=18 (457)},{NOP=51},{SM=Aluminum alloy},{SF=Nickel},{CF=Gold},{CM=Copper alloy},{CR=8},{MMC=500},{IM=Polyester, glass filled},{CIF=6 (170)},{MINOT=-65 (-55)},{MAXOT=255 (125)},{CWF=0.5 (14)},{WV=600 VAC RMS @ sea level},{DEFAULTSORTATTR=261}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
TT
Termination Type
ⁿ/ₐ
CG
Contact Gender
ⁿ/ₐ
CT
Connector Type
ⁿ/ₐ
CURRENT
Current
[A]
WCC
Wire Color Coding
ⁿ/ₐ
WT
Wire Type
ⁿ/ₐ
WL
Wire Length
[INCH (mm)]
NOP
Number of Positions
ⁿ/ₐ
SM
Shell Material
ⁿ/ₐ
SF
Shell Finish
ⁿ/ₐ
CF
Contact Finish
ⁿ/ₐ
CM
Contact Material
ⁿ/ₐ
CR
Contact Resistance
[mΩ]
MMC
Max Mating Cycles
ⁿ/ₐ
IM
Insulation Material
ⁿ/ₐ
CIF
Contact Insertion Force
[oz (gm)]
MINOT
Min Operating Temp.
[°F (°C)]
MAXOT
Max Operating Temp.
[°F (°C)]
CWF
Contact Widthdrawal Force
[oz (gm)]
WV
Withstanding Voltage
ⁿ/ₐ
M83513/03-G01N
M83513/03-G01N
MIL-DTL-83513 Metal Shell...
Wire Leads
Male
Plug
3
White
PTFE Insulated, 26 AWG, S...
18 (457)
51
Aluminum alloy
Nickel
Gold
Copper alloy
8
500
Polyester, glass filled
6 (170)
-65 (-55)
255 (125)
0.5 (14)
600 VAC RMS @ sea level
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청