M12, series 876, Automation Technology - Data Transmission - connection cable male cable connector - RJ45 connector
binder
Automation Technology - Data Transmission
M12-D
Connection cable male cable connector M12x1 - RJ45, TPE black, shielded
Powered by
CAD모델 선택
{binder/automation20technology20-20data20transmission/m12-d/connection20cable20male20cable20connector20m12x120-20rj452c20tpe20black2c20shielded/m122c20series208762c20automation20technology20-20data20transmission.prj},{NB=77 9753 4529 64704-0200},{ARTNR=77 9753 4529 64704-0200},{PREVIEW=../../../_pool_/e2/57/77-9753-4529-64704-0200_product-illustration.png},{PUBLIKATIONSKANAL=binder USA},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{BEZKUZ=M12, series 876, Automation Technology - Data Transmission},{BEZ=M12-D connection cable male cable connector - RJ45 connector, Contacts: 4, shielded, moulded cable, IP67, TPE black, 4 x AWG 24, 2 m},{BER=Automation Technology - Data Transmission},{STBAUF=connection cable male cable connector - RJ45 connector},{POLZ=4},{PRGRKU=M12-D},{SER=series 876},{STVER=screw},{ANSQA=2x2x AWG 24},{MECHLD=> 100 Mating cycles},{EMVTL=shielded},{SPNG=50 V},{BESSP=1000 V},{VERSMG=3}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KABDURM
Cable diameter
ⁿ/ₐ
KABLAE
Cable length
ⁿ/ₐ
BIRKF
Bending radius, fixed cable
ⁿ/ₐ
BIRKB
Bending radius, moving cable
ⁿ/ₐ
BIZY
Bending cycles
ⁿ/ₐ
VEHO
Travel distance, horizontal
ⁿ/ₐ
VEVE
Travel distance, vertical
ⁿ/ₐ
VEGES
Travel speed
ⁿ/ₐ
LIZABA
Structure of the cable
ⁿ/ₐ
UTEKBC
Temperature range cable in move from
ⁿ/ₐ
UTEKFC
Temperature range cable fixed from
ⁿ/ₐ
OTEKBC
Temperature range cable fixed to
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATMA1
Sheath material
ⁿ/ₐ
MANFAB
Sheath color
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
ISLLI1
Single-lead insulation
ⁿ/ₐ
77 9753 4529 64704-0030
77 9753 4529 64704-0030
IP67
M12, series 876, Automati...
M12-D connection cable ma...
Automation Technology - D...
connection cable male cab...
4
M12-D
series 876
screw
2x2x AWG 24
> 100 Mating cycles
shielded
50 V
1000 V
3
II
II
1000 V
1.5 A
≤ 3 mΩ
110.0
85 °C
-40 °C
6.6
0,3 m
≥ 5 x Ø
≥ 10 x Ø
> 10 million
at 5 m/s² -> 5 m
at 5 m/s² -> 5 m
≤ 200 m/min (5 m horizont...
AWG 24
-40 °C
-40 °C
80 °C
PUR
TPE
black
CuZn (brass)
Polyolefin
77 9753 4529 64704-0060
77 9753 4529 64704-0060
IP67
M12, series 876, Automati...
M12-D connection cable ma...
Automation Technology - D...
connection cable male cab...
4
M12-D
series 876
screw
2x2x AWG 24
> 100 Mating cycles
shielded
50 V
1000 V
3
II
II
1000 V
1.5 A
≤ 3 mΩ
130.0
85 °C
-40 °C
6.6
0,6 m
≥ 5 x Ø
≥ 10 x Ø
> 10 million
at 5 m/s² -> 5 m
at 5 m/s² -> 5 m
≤ 200 m/min (5 m horizont...
AWG 24
-40 °C
-40 °C
80 °C
PUR
TPE
black
CuZn (brass)
Polyolefin
77 9753 4529 64704-0100
77 9753 4529 64704-0100
IP67
M12, series 876, Automati...
M12-D connection cable ma...
Automation Technology - D...
connection cable male cab...
4
M12-D
series 876
screw
2x2x AWG 24
> 100 Mating cycles
shielded
50 V
1000 V
3
II
II
1000 V
1.5 A
≤ 3 mΩ
100.0
85 °C
-40 °C
6.6
1 m
≥ 5 x Ø
≥ 10 x Ø
> 10 million
at 5 m/s² -> 5 m
at 5 m/s² -> 5 m
≤ 200 m/min (5 m horizont...
AWG 24
-40 °C
-40 °C
80 °C
PUR
TPE
black
CuZn (brass)
Polyolefin
77 9753 4529 64704-0200
77 9753 4529 64704-0200
IP67
M12, series 876, Automati...
M12-D connection cable ma...
Automation Technology - D...
connection cable male cab...
4
M12-D
series 876
screw
2x2x AWG 24
> 100 Mating cycles
shielded
50 V
1000 V
3
II
II
1000 V
1.5 A
≤ 3 mΩ
100.0
85 °C
-40 °C
6.6
2 m
≥ 5 x Ø
≥ 10 x Ø
> 10 million
at 5 m/s² -> 5 m
at 5 m/s² -> 5 m
≤ 200 m/min (5 m horizont...
AWG 24
-40 °C
-40 °C
80 °C
PUR
TPE
black
CuZn (brass)
Polyolefin
77 9753 4529 64704-0300
77 9753 4529 64704-0300
IP67
M12, series 876, Automati...
M12-D connection cable ma...
Automation Technology - D...
connection cable male cab...
4
M12-D
series 876
screw
2x2x AWG 24
> 100 Mating cycles
shielded
50 V
1000 V
3
II
II
1000 V
1.5 A
≤ 3 mΩ
140.0
85 °C
-40 °C
6.6
3 m
≥ 5 x Ø
≥ 10 x Ø
> 10 million
at 5 m/s² -> 5 m
at 5 m/s² -> 5 m
≤ 200 m/min (5 m horizont...
AWG 24
-40 °C
-40 °C
80 °C
PUR
TPE
black
CuZn (brass)
Polyolefin
77 9753 4529 64704-0500
77 9753 4529 64704-0500
IP67
M12, series 876, Automati...
M12-D connection cable ma...
Automation Technology - D...
connection cable male cab...
4
M12-D
series 876
screw
2x2x AWG 24
> 100 Mating cycles
shielded
50 V
1000 V
3
II
II
1000 V
1.5 A
≤ 3 mΩ
200.0
85 °C
-40 °C
6.6
5 m
≥ 5 x Ø
≥ 10 x Ø
> 10 million
at 5 m/s² -> 5 m
at 5 m/s² -> 5 m
≤ 200 m/min (5 m horizont...
AWG 24
-40 °C
-40 °C
80 °C
PUR
TPE
black
CuZn (brass)
Polyolefin
77 9753 4529 64704-0800
77 9753 4529 64704-0800
IP67
M12, series 876, Automati...
M12-D connection cable ma...
Automation Technology - D...
connection cable male cab...
4
M12-D
series 876
screw
2x2x AWG 24
> 100 Mating cycles
shielded
50 V
1000 V
3
II
II
1000 V
1.5 A
≤ 3 mΩ
500.0
85 °C
-40 °C
6.6
8 m
≥ 5 x Ø
≥ 10 x Ø
> 10 million
at 5 m/s² -> 5 m
at 5 m/s² -> 5 m
≤ 200 m/min (5 m horizont...
AWG 24
-40 °C
-40 °C
80 °C
PUR
TPE
black
CuZn (brass)
Polyolefin
77 9753 4529 64704-1000
77 9753 4529 64704-1000
IP67
M12, series 876, Automati...
M12-D connection cable ma...
Automation Technology - D...
connection cable male cab...
4
M12-D
series 876
screw
2x2x AWG 24
> 100 Mating cycles
shielded
50 V
1000 V
3
II
II
1000 V
1.5 A
≤ 3 mΩ
400.0
85 °C
-40 °C
6.6
10 m
≥ 5 x Ø
≥ 10 x Ø
> 10 million
at 5 m/s² -> 5 m
at 5 m/s² -> 5 m
≤ 200 m/min (5 m horizont...
AWG 24
-40 °C
-40 °C
80 °C
PUR
TPE
black
CuZn (brass)
Polyolefin
77 9753 4529 64704-1500
77 9753 4529 64704-1500
IP67
M12, series 876, Automati...
M12-D connection cable ma...
Automation Technology - D...
connection cable male cab...
4
M12-D
series 876
screw
2x2x AWG 24
> 100 Mating cycles
shielded
50 V
1000 V
3
II
II
1000 V
1.5 A
≤ 3 mΩ
600.0
85 °C
-40 °C
6.6
15 m
≥ 5 x Ø
≥ 10 x Ø
> 10 million
at 5 m/s² -> 5 m
at 5 m/s² -> 5 m
≤ 200 m/min (5 m horizont...
AWG 24
-40 °C
-40 °C
80 °C
PUR
TPE
black
CuZn (brass)
Polyolefin
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청