M Flex 0916 - Air-to-water heat pump in integral construction. 9-16 kW heat output.
Glen Dimplex
Heat Pump Air-to-water Split
Powered by
CAD모델 선택
{dimplex/heat_pump_air_to_water_split/mflex_0916.prj},{NB=M Flex 0916 Indoor unit(architecture350)},{SA810ID03=378560_IE},{LOL=-22},{UOL=35},{MFT=60},{SL=25},{SLLO=24},{SL1=34},{G=273},{SA700ID05=6.500},{SA700ID06=4.330},{SA700ID07=1.550},{SA700ID08=6.000},{SA700ID13=4.780},{SA700ID14=45},{SA700ID16=60},{SA700ID18_=1},{SA700ID23=0},{SA700ID24=5},{SA700ID28=60},{SA700ID11=1},{SA700ID36_=1},{IDNR=},{TYP=M Flex 0916 Indoor unit},{EEC=A+++},{IW=600},{IH=1400},{ID=750},{W=600},{H=1400},{D=750},{INFO=Info},{SA010ID01=010},{SA010ID02=22},{SA100ID01=100},{SA100ID02=3},{SA100ID04=space and drinking water heating},{SA110ID01=110},{SA110ID02=3},{SA110ID04=air/water},{SA200ID01=200},{SA200ID02=1},{LODDEST=architecture},{LODLEVEL=350}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
TYP
Type
ⁿ/ₐ
W
Width
[mm]
H
Height
[mm]
D
Depth
[mm]
G
Weight
[kg]
SA810ID03
Manufacturer order number
ⁿ/ₐ
SA010ID02
Sheet number of the guideline
ⁿ/ₐ
SA100ID04
Application
ⁿ/ₐ
SA110ID04
Type
ⁿ/ₐ
SA200ID03
Heat source
ⁿ/ₐ
SA300ID03
Backup heat/energy source
ⁿ/ₐ
SA400ID03
Design
ⁿ/ₐ
SA450ID03
Installation location
ⁿ/ₐ
SA460ID03
Heat pump output control
ⁿ/ₐ
SA500ID03
Heat pump drive energy
ⁿ/ₐ
SA550ID03
Functional principle
ⁿ/ₐ
SA700ID04
product name
ⁿ/ₐ
SA700ID05
heating output
[kW]
SA700ID06
coefficient of performance
ⁿ/ₐ
SA700ID07
input power heat pump
[kW]
SA700ID08
power of electric backup heating
[kW]
SA700ID09
electrical connection
ⁿ/ₐ
SA700ID12
refrigerant used
ⁿ/ₐ
SA700ID13
Filling quantity of the refrigerant (in accordance with EU F-GAS Regulation 517/2014)
[kg]
SA700ID14
Sound power level (according to ErP indoor)
[dB(A)]
SA700ID15
degree of protection according to DIN EN 60529
ⁿ/ₐ
SA700ID16
Max. flow temperature (without additional heating)
[°C]
SA700ID18
drinking water heating via indirectly heated storage tank
ⁿ/ₐ
SA700ID22
number of compressors
ⁿ/ₐ
SA700ID23
stages
ⁿ/ₐ
SA700ID24
sound power level(according to ErP for outdoors)
[dB(A)]
SA700ID27
electrical connection
ⁿ/ₐ
SA700ID28
maximum supply temperature
[°C]
SA700ID33
product series
ⁿ/ₐ
SA810ID04
DATANORM number
ⁿ/ₐ
SA810ID10
Description/supplementary text for the order number
ⁿ/ₐ
SA010ID03
Date of issue (month) of the standard
ⁿ/ₐ
SA010ID04
Manufacturer name
ⁿ/ₐ
SA700ID11
index to record type 200 Heat source
ⁿ/ₐ
SA700ID36
design of refrigerant circuit
ⁿ/ₐ
M Flex 0916 Indoor unit
M Flex 0916 Indoor unit
600
1400
750
273
378560_IE
22
space and drinking water ...
air/water
outdoor air
not to be used anymore
split
indoor/outdoor
modulating
electrical energy
compression
M Flex 0916 Indoor unit
6.500
4.330
1.550
6.000
1/N/PE 230V
R410A
4.780
45
IP 21
60
yes
1
0
5
3/N/PE400V
60
M Flex
378560
Bestehend aus einer dezen...
200111
Glen Dimplex Deutschland ...
1
M Flex 0916 Outdoor unit
M Flex 0916 Outdoor unit
850
1230
600
273
378560_AE
22
Heating and domestic hot ...
Air-water
Outside air
no longer use
Split
indoor/outdoor
modulating
electrical energy
Compression
16IHOIAOF6
6.500
4.330
1.550
6.000
1/N/PE 230V
R410A
4.780
45
IP 21
60
yes
1
0
5
3/N/PE400V
60
M Flex
378560
Bestehend aus einer dezen...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청