카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LV.A-SST - Levelling elements
Elesa
INCH CATALOGUE
Levelling elements and supports
Levelling Elements
LV.A-SST (inch sizes)
Powered by
CAD모델 선택
{elesa/inch_catalogue/10/1_levelling_elements/lv_a_sst/lv_a_sst_asmtab.prj},{NB=Levelling elements LV.A-80-24-SST-5/8-11x8 (0)},{CODE=90324665},{DESCRIPTION=LV.A-80-24-SST-5/8-11x8},{ROT=0},{DIM01=3.15},{DIM02=5/8-11},{DIM03=9.69},{DIM04=-},{DIM05=8},{DIM06=1.69},{DIM07=0.94},{DIM08=15/16},{DIM09=0.94},{DIM10=4032},{DIM04X=0.00},{TXTSIZE=0.550},{WEIGHT=0.37},{NDM=0.625},{KDM=0.5168},{S=0.938},{PPATH=assemblies/lv_a_sst_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[인치]
DIM02
d 2A
ⁿ/ₐ
DIM03
L
[인치]
DIM04
L1
[인치]
DIM05
l
[인치]
DIM06
l1
[인치]
DIM07
h
[인치]
DIM08
s
[인치]
DIM09
Articulation Ø
[인치]
DIM10
Max limit static load
[N]
WEIGHT
Weight
[lbs]
Levelling elements LV.A-6...
90323221
LV.A-60-14-SST-3/8-16x2
2.36
3/8-16
3.30
-
2
1.30
0.94
9/16
0.55
3136
0.16
Levelling elements LV.A-6...
90323231
LV.A-60-14-SST-3/8-16x4
2.36
3/8-16
5.30
-
4
1.30
0.94
9/16
0.55
3136
0.20
Levelling elements LV.A-6...
90323235
LV.A-60-14-SST-3/8-16x6
2.36
3/8-16
7.30
-
6
1.30
0.94
9/16
0.55
3136
0.24
Levelling elements LV.A-6...
90323321
LV.A-60-14-SST-1/2-13x2
2.36
1/2-13
3.30
-
2
1.30
0.94
9/16
0.55
3136
0.18
Levelling elements LV.A-6...
90323331
LV.A-60-14-SST-1/2-13x4
2.36
1/2-13
5.30
-
4
1.30
0.94
9/16
0.55
3136
0.23
Levelling elements LV.A-6...
90323335
LV.A-60-14-SST-1/2-13x6
2.36
1/2-13
7.30
-
6
1.30
0.94
9/16
0.55
3136
0.27
Levelling elements LV.A-6...
90323523
LV.A-60-14-SST-5/8-11x4
2.36
5/8-11
5.30
-
4
1.30
0.94
5/8
0.55
3136
0.24
Levelling elements LV.A-6...
90323541
LV.A-60-14-SST-5/8-11x6
2.36
5/8-11
7.30
-
6
1.30
0.94
5/8
0.55
3136
0.29
Levelling elements LV.A-6...
90323565
LV.A-60-14-SST-5/8-11x8
2.36
5/8-11
9.30
-
8
1.30
0.94
5/8
0.55
3136
0.33
Levelling elements LV.A-6...
90323625
LV.A-60-24-SST-5/8-11x4
2.36
5/8-11
5.69
-
4
1.69
0.94
15/16
0.94
4032
0.49
Levelling elements LV.A-6...
90323645
LV.A-60-24-SST-5/8-11x6
2.36
5/8-11
7.69
-
6
1.69
0.94
15/16
0.94
13266
0.52
Levelling elements LV.A-6...
90323665
LV.A-60-24-SST-5/8-11x8
2.36
5/8-11
9.69
-
8
1.69
0.94
15/16
0.94
4032
0.55
Levelling elements LV.A-6...
90323725
LV.A-60-24-SST-3/4-10x4
2.36
3/4-10
5.69
-
4
1.69
0.94
15/16
0.94
4032
0.58
Levelling elements LV.A-6...
90323745
LV.A-60-24-SST-3/4-10x6
2.36
3/4-10
7.69
-
6
1.69
0.94
15/16
0.94
4032
0.62
Levelling elements LV.A-6...
90323781
LV.A-60-24-SST-3/4-10x8
2.36
3/4-10
9.69
-
8
1.69
0.94
15/16
0.94
4032
0.65
Levelling elements LV.A-6...
90327221
LV.A-60-14-SST-AS-3/8-16x...
2.36
3/8-16
3.30
3.42
2
1.30
0.94
9/16
0.55
3136
0.20
Levelling elements LV.A-6...
90327231
LV.A-60-14-AS-SST-3/8-16x...
2.36
3/8-16
5.30
5.42
4
1.30
0.94
9/16
0.55
3136
0.24
Levelling elements LV.A-6...
90327235
LV.A-60-14-AS-SST-3/8-16x...
2.36
3/8-16
7.30
7.42
6
1.30
0.94
9/16
0.55
3136
0.29
Levelling elements LV.A-6...
90327321
LV.A-60-14-AS-SST-1/2-13x...
2.36
1/2-13
3.30
3.42
2
1.30
0.94
9/16
0.55
3136
0.22
Levelling elements LV.A-6...
90327331
LV.A-60-14-AS-SST-1/2-13x...
2.36
1/2-13
5.30
5.42
4
1.30
0.94
9/16
0.55
3136
0.27
Levelling elements LV.A-6...
90327335
LV.A-60-14-AS-SST-1/2-13x...
2.36
1/2-13
7.30
7.42
6
1.30
0.94
9/16
0.55
3136
0.31
Levelling elements LV.A-6...
90327523
LV.A-60-14-AS-SST-5/8-11x...
2.36
5/8-11
5.30
5.42
4
1.30
0.94
5/8
0.55
3136
0.29
Levelling elements LV.A-6...
90327541
LV.A-60-14-AS-SST-5/8-11x...
2.36
5/8-11
7.30
7.42
6
1.30
0.94
5/8
0.55
3136
0.33
Levelling elements LV.A-6...
90327565
LV.A-60-14-AS-SST-5/8-11x...
2.36
5/8-11
9.30
9.42
8
1.30
0.94
5/8
0.55
3136
0.37
Levelling elements LV.A-6...
90327625
LV.A-60-24-AS-SST-5/8-11x...
2.36
5/8-11
5.69
5.81
4
1.69
0.94
15/16
0.94
4032
0.53
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청