카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LMY.F-B - Levelling elements
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LMY.F
Powered by
CAD모델 선택
{elesa/general_catalogue/10/1_levelling_elements/lmy_f/lmy_f_b_asmtab.prj},{NB=Levelling elements LMY.F-120-SST-M20 (0)},{CODE=408013},{DESCRIPTION=LMY.F-120-SST-M20},{ROT=0},{DIM01=120},{DIM02=M20},{DIM03=59},{DIM04=12.0},{DIM05=-},{DIM06=20},{DIM07=27},{DIM08=95.0},{WEIGHT=-},{DIM05X=0.0},{NDM=20},{PPATH=lmy_f_b_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
ⁿ/ₐ
DIM02
d
ⁿ/ₐ
DIM03
l
ⁿ/ₐ
DIM04
l2
ⁿ/ₐ
DIM05
l3
ⁿ/ₐ
DIM06
h
ⁿ/ₐ
DIM07
s
ⁿ/ₐ
DIM08
f
ⁿ/ₐ
WEIGHT
Weight
[g]
Levelling elements LMY.F-...
408001
LMY.F-80-SST-M8
80
M8
34
8.5
-
8
14
54.5
-
Levelling elements LMY.F-...
408002
LMY.F-80-SST-M10
80
M10
37
8.5
-
10
14
54.5
-
Levelling elements LMY.F-...
408003
LMY.F-80-SST-M12
80
M12
40
8.5
-
12
17
54.5
-
Levelling elements LMY.F-...
408004
LMY.F-80-SST-M16
80
M16
46
8.5
-
16
22
54.5
-
Levelling elements LMY.F-...
408005
LMY.F-80-SST-M20
80
M20
54
8.5
-
20
27
54.5
-
Levelling elements LMY.F-...
408007
LMY.F-100-SST-M8
100
M8
35
9.0
-
8
14
70.5
-
Levelling elements LMY.F-...
408008
LMY.F-100-SST-M10
100
M10
38
9.0
-
10
14
70.5
-
Levelling elements LMY.F-...
408009
LMY.F-100-SST-M12
100
M12
41
9.0
-
12
17
70.5
-
Levelling elements LMY.F-...
408010
LMY.F-100-SST-M16
100
M16
47
9.0
-
16
22
70.5
-
Levelling elements LMY.F-...
408011
LMY.F-100-SST-M20
100
M20
55
9.0
-
20
27
70.5
-
Levelling elements LMY.F-...
408013
LMY.F-120-SST-M20
120
M20
59
12.0
-
20
27
95.0
-
Levelling elements LMY.F-...
408151
LMY.F-80-AS-SST-M8
80
M8
34
8.5
2
8
14
54.5
-
Levelling elements LMY.F-...
408152
LMY.F-80-AS-SST-M10
80
M10
37
8.5
2
10
14
54.5
-
Levelling elements LMY.F-...
408153
LMY.F-80-AS-SST-M12
80
M12
40
8.5
2
12
17
54.5
-
Levelling elements LMY.F-...
408154
LMY.F-80-AS-SST-M16
80
M16
46
8.5
2
16
22
54.5
-
Levelling elements LMY.F-...
408155
LMY.F-80-AS-SST-M20
80
M20
54
8.5
2
20
27
54.5
-
Levelling elements LMY.F-...
408157
LMY.F-100-AS-SST-M8
100
M8
35
9.0
3
8
14
70.5
-
Levelling elements LMY.F-...
408158
LMY.F-100-AS-SST-M10
100
M10
38
9.0
3
10
14
70.5
-
Levelling elements LMY.F-...
408159
LMY.F-100-AS-SST-M12
100
M12
41
9.0
3
12
17
70.5
-
Levelling elements LMY.F-...
408160
LMY.F-100-AS-SST-M16
100
M16
47
9.0
3
16
22
70.5
-
Levelling elements LMY.F-...
408161
LMY.F-100-AS-SST-M20
100
M20
55
9.0
3
20
27
70.5
-
Levelling elements LMY.F-...
408163
LMY.F-120-AS-SST-M20
120
M20
59
12.0
3.5
20
27
95.0
-
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청