카탈로그: RK Rose+Krieger
생성됨: 01.12.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
Klemmstück Laschenklemmstück - LW-KU - Light clamps
RK Rose+Krieger
TUBE CONNECTING SYSTEM
Light Clamps - Plastic Tube Connectors
Hinge connection
Strap clamps
Single-piece elements
Powered by
CAD모델 선택
{rose_krieger/verbindungssystem/lightdesign/gelenk_verb/laschen_klem/einteilig/kst_lw_ku.prj},{NB=K70018ACSR18#Laschenklemmstck_LW-KU_12-18},{C=9.700},{D=6.100},{E=30.000},{F=25.000},{G=25.000},{H=27.500},{K=14.000},{L=61.500},{N=5.700},{P=21.000},{SCHLBR=2.500},{DBO=6.400},{ST=4.000},{SW=10.000},{RA=5.000},{RA1=21.500},{ABST=11.900},{RA2=7.500},{BROE=23.000},{HOE=7.500},{LFL=18.500},{VZD1=14.200},{VZD2=19.800},{VZL=1.300},{CNSMASSEXACT=0.024},{FONT=3.5},{CNSCOGX=-6.300},{CNSCOGY=-1.800},{CNSCOGZ=0.000},{IDNR=},{ARTIKEL=Laschenklemmstück LW-KU},{ARTIKELHELP=Laschenklemmstck_LW-KU_12-18},{TYPE=12-18},{CODE=K70018AC},{SCHRAUBENVIS=verzinkt (Standard)},{BEZMATNRMUTTER=Skt-Mutter EN ISO 10511-M6-8-St VZ},{MATNRMUTTER=X096941},{BEZMATNRSCHRAUB=Zyl-Schr. DIN 7984-M6x18-8.8 VZ}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
ARTIKEL
Article description
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
SCHRAUBENVIS
Screw type
ⁿ/ₐ
ANFRAGE
On request
ⁿ/ₐ
KLAVIS
Clamping A
ⁿ/ₐ
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
K
[mm]
L
[mm]
N
[mm]
P
[mm]
S
ⁿ/ₐ
T
ⁿ/ₐ
KLEMMHEBELSNR
Clamping Lever S
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
HINWEISVPE
Advise: Scale of pack quantities
ⁿ/ₐ
CNSMASSEXACT
Weight
ⁿ/ₐ
CNSSTDDTIME
Standard delivery time of the article after receipt of order
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARTUNGSINTVALL
Maintenance interval for the item
ⁿ/ₐ
WEEE
Registration No. WEEE
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
K70018ACSR18 Laschenklemm...
Strap clamp LW-KU
12-18
K70018ACSR18
Zinc plated (standard)
Stainless steel screws
18
9.700
6.100
30.000
25.000
25.000
27.500
14.000
61.500
5.700
21.000
M6x14
M6-DIN985
93024
Plastic -PA
Purchase only in pack qua...
0.024
2 Days after receipt of o...
23-35-01-90
No Need
DE71223010
39269097
K70030ACSR30 Laschenklemm...
Strap clamp LW-KU
20-30
K70030ACSR30
Zinc plated (standard)
Stainless steel screws
Size 30
16.500
8.100
45.000
40.000
40.000
43.000
21.500
95.500
9.900
28.500
M8x20
M8-DIN985
902381
Plastic -PA
Purchase only in pack qua...
0.075
2 Days after receipt of o...
23-35-01-90
No Need
DE71223010
39269097
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청