피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
日本語
中文
English
NK60B - for Bearing (Step hole)
KANA (Katayama Chain)
Sprockets
Chain No.60
Un-finished sprocket (Steel)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_60/un_finished_sprocket_steel/b_type/nk60b_for_bearing_step_hole.prj},{NB=KANA_NK60B35D22D21_BB1_ (83 H 7 40 1 0 0 N/A 0 0 0 0/+0.2 0/+0.2)},{TYPE=NK60B},{NOT=35},{NOTX=35.000},{DP=212.52},{DO=223},{MATC=},{BERTYPE=1},{BD=83.0},{BDMAX=83.0},{SD1=22.0},{SD1TS=H},{SD1TC=7},{BL=40.0},{BLMAX=40.0},{AA=0},{SHL=1.00},{SHLTS= 'h', 'h', 'd', 'd', 'e', 'e', 'f', 'f', 'g', 'g', 'js', 'js', 'k' , 'k', 'm', 'm', 'n', 'n'},{SHLTC=$SHLTCALG.},{SHLT=0/+0.2},{SN=0.00},{SD12=0.0},{SD12TS=N/A},{SD12TC=0},{SHL2=0.00},{SHL2T=0/+0.2},{SHL2TS= $SHL2TSALG.},{SHL2TC= $SHL2TCALG.},{SN2=0.00},{SD=21.0},{SDMIN=21.0},{SDMIN1=22.000},{SDMIN2=23.000},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SD1T
Step hole dia. allowance
[μm]
GD
Dia of slit
[mm]
S
Width of slit
[mm]
SD2
Snap ring groove dia.
[mm]
SM
Snap ring groove width
[mm]
SD12T
Step hole dia. allowance 2
[μm]
SD22
Snap ring groove dia. 2
[mm]
SM2
Snap ring groove width 2
[mm]
CAUTION
Caution
ⁿ/ₐ
KANA_NK60B8D14D13_BB1
NK60B
8
49.78
58
37.87
37.87
11.7
Induction hardening
C : Cutting type
0/+18
26.0
8.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60B9D14D13_BB1
NK60B
9
55.70
64
43.79
42.94
11.7
Induction hardening
C : Cutting type
0/+18
32.0
8.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60B10D16D15_BB1
NK60B
10
61.65
70
49.74
49.74
11.7
Induction hardening
C : Cutting type
0/+18
37.0
8.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60B11D16D15_BB1
NK60B
11
67.62
76
55.71
55.02
11.7
Induction hardening
C : Cutting type
0/+18
45.0
8.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60B12D16D15_BB1
NK60B
12
73.60
83
61.69
61.69
11.7
Induction hardening
C : Cutting type
0/+18
0.0
8.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60B13D16D15_BB1
NK60B
13
79.60
89
67.69
67.11
11.7
Induction hardening
C : Cutting type
0/+18
0.0
8.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60B14D18D17_BB1
NK60B
14
85.61
95
73.70
73.70
11.7
Induction hardening
C : Cutting type
0/+18
0.0
8.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60B15D18D17_BB1
NK60B
15
91.62
101
79.71
79.21
11.7
Induction hardening
C : Cutting type
0/+18
0.0
8.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60B16D18D17_BB1
NK60B
16
97.65
107
85.74
85.74
11.7
Induction hardening
C : Cutting type
0/+18
0.0
8.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60B17D18D17_BB1
NK60B
17
103.67
113
91.76
91.32
11.7
Induction hardening
C : Cutting type
0/+18
0.0
8.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60B18D18D17_BB1
NK60B
18
109.71
119
97.80
97.80
11.7
Induction hardening
C : Cutting type
0/+18
0.0
8.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60B19D18D17_BB1
NK60B
19
115.74
126
103.83
103.43
11.7
Induction hardening
C : Cutting type
0/+18
0.0
8.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60B20D18D17_BB1
NK60B
20
121.78
132
109.87
109.87
11.7
Induction hardening
C : Cutting type
0/+18
0.0
8.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60B21D18D17_BB1
NK60B
21
127.82
138
115.91
115.55
11.7
Induction hardening
C : Cutting type
0/+18
0.0
8.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60B22D18D17_BB1
NK60B
22
133.86
144
121.95
121.95
11.7
Induction hardening
C : Cutting type
0/+18
0.0
8.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60B23D18D17_BB1
NK60B
23
139.90
150
127.99
127.66
11.7
Induction hardening
C : Cutting type
0/+18
0.0
8.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60B24D20D19_BB1
NK60B
24
145.95
156
134.04
134.04
11.7
Induction hardening
C : Cutting type
0/+21
0.0
8.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60B25D20D19_BB1
NK60B
25
151.99
162
140.08
139.78
11.7
Induction hardening
C : Cutting type
0/+21
0.0
8.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60B26D20D19_BB1
NK60B
26
158.04
168
146.13
146.13
11.7
Induction hardening
C : Cutting type
0/+21
0.0
8.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60B27D20D19_BB1
NK60B
27
164.09
174
152.18
151.90
11.7
Induction hardening
C : Cutting type
0/+21
0.0
8.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60B28D20D19_BB1
NK60B
28
170.14
180
158.23
158.23
11.7
Induction hardening
C : Cutting type
0/+21
0.0
8.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60B29D20D19_BB1
NK60B
29
176.20
187
164.29
164.03
11.7
Induction hardening
C : Cutting type
0/+21
0.0
8.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60B30D20D19_BB1
NK60B
30
182.25
193
170.34
170.34
11.7
Induction hardening
C : Cutting type
0/+21
0.0
8.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60B31D22D21_BB1
NK60B
31
188.30
199
176.39
176.15
11.7
Induction hardening
C : Cutting type
0/+21
0.0
8.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60B32D22D21_BB1
NK60B
32
194.35
205
182.44
182.44
11.7
Induction hardening
C : Cutting type
0/+21
0.0
8.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청