Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K2149 - Bracket with hook and loop fastener for screw mounting
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Machine devices, jig devices
Connector for profiles and profile systems
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/maschinen_und_vorrichtungselemente/verbinder_f_profile/80900.prj},{NB=K2149.10150},{B=10.0},{B1=15},{H1=8.6},{L=150},{L1=19},{GEW=0.0030},{EAN=4059245898787},{XA=22.600},{XB=15.500},{XC=9.700},{XD=3.000},{XE=1.500},{XF=9.200},{XG=4.500},{XH=1.300},{XI=1.500},{XJ=2.900},{XK=1.800},{XL=1.000},{XM=2.000},{XN=0.000},{TYP=1.000},{BESTKIPP=K2149.10150},{FARBE=schwarz},{MATERIAL=Polyamid},{D3=M4},{KLEMMB=4-20},{BS=Infotext},{ROHS=Yes},{ZTN=39269097},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BESTKIPP
Bestellnummer
ⁿ/ₐ
FARBE
Farbe
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
B
Breite
[mm]
B1
Breite
[mm]
D3
für Senkschraube ISO 10642
ⁿ/ₐ
H1
Höhe
[mm]
L
Länge
[mm]
L1
Länge
[mm]
KLEMMB
Klemmbereich
[mm]
GEW
Gewicht ca.
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Zolltarifnummer
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K2149.07150
K2149.07150
schwarz
Polyamid
7.5
15
M4
8.6
150
19
4-20
0.0020
Yes
39269097
4059245898770
31.12.2099
98% Warenverfügbarkeit. N...
K2149.10150
K2149.10150
schwarz
Polyamid
10.0
15
M4
8.6
150
19
4-20
0.0030
Yes
39269097
4059245898787
31.12.2099
98% Warenverfügbarkeit. N...
K2149.20180
K2149.20180
schwarz
Polyamid
20.0
26
M4
11.3
180
29
8-35
0.0070
Yes
39269097
4059245898794
31.12.2099
98% Warenverfügbarkeit. N...
K2149.20200
K2149.20200
schwarz
Polyamid
20.0
26
M4
11.3
200
36
10-60
0.0080
Yes
39269097
4059245898800
31.12.2099
98% Warenverfügbarkeit. N...
K2149.30300
K2149.30300
schwarz
Polyamid
30.0
38
M6
19.0
300
62
20-100
0.0330
Yes
39269097
4059245898817
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청