카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1887 - Metal bellows couplings, short type with removeable clamp hubs
KIPP USA
Machine & Fixture Components
couplings
Powered by
CAD모델 선택
{kipp_usa/maschine_vorrichtungselemente/couplings/23001-08_asmtab.prj},{NB=K1887.0800781919},{GR=80},{DM=80},{TM=0.78},{TS=128},{FSR=1200},{FSA=80},{WVR=0.20},{WVA=0.5},{WV=1.5},{DZ=6900},{A=28},{D1=19},{D2=19},{D1D2MIN=12},{D1D2MAX=44.0},{D1D2PFN=44.0},{D4=82},{L=78},{L1=42},{L2=9.8},{L3=27.0},{R=82.9},{ANZDMS=84},{GEW=0.7000},{EAN=4059245676743},{NDM=10.000},{SW=8.000},{XC=30.000},{BESTKIPPUSA=K1887.0800781919},{C=M10},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=23001-08_schb.prj},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
DM
max. Drehmoment
[Nm]
TM
Trägheitsmoment
[gm²]
TS
Torsionssteife
[10³ Nm/rad]
FSR
Federsteifigkeit radial
[mm]
FSA
Federsteifigkeit axial
[N/mm]
WVR
max. Wellenversatz radial
[mm]
WVA
max. Wellenversatz axial
[mm]
WV
max. Winkelversatz
[°]
DZ
revolution per minute max.
[1/min]
A
distance
[mm]
D1
(H7)
[mm]
D2
(H7)
[mm]
D1D2MIN
D1/D2 min.
[mm]
D1D2MAX
D1/D2 max.
[mm]
D1D2PFN
D1/D2 max. bei Passfedernut
[mm]
D4
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
R
Diameter
[mm]
C
(ISO 4029)
ⁿ/ₐ
ANZDMS
Anziehdrehmoment der Schrauben
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1887.0180581010
K1887.0180581010
18
18
0.03
20
205
50
0.20
0.5
1.5
12800
17
10
10
10
25.4
25.4
45
58
36
5.5
17.5
47.4
M5
8
0.0700
Yes
4059245676521
31.12.2099
98% Warenverfügbarkeit. N...
K1887.0180581111
K1887.0180581111
18
18
0.03
20
205
50
0.20
0.5
1.5
12800
17
11
11
10
25.4
25.4
45
58
36
5.5
17.5
47.4
M5
8
0.0700
Yes
4059245676538
31.12.2099
98% Warenverfügbarkeit. N...
K1887.0180581212
K1887.0180581212
18
18
0.03
20
205
50
0.20
0.5
1.5
12800
17
12
12
10
25.4
25.4
45
58
36
5.5
17.5
47.4
M5
8
0.0700
Yes
4059245676545
31.12.2099
98% Warenverfügbarkeit. N...
K1887.0180581414
K1887.0180581414
18
18
0.03
20
205
50
0.20
0.5
1.5
12800
17
14
14
10
25.4
25.4
45
58
36
5.5
17.5
47.4
M5
8
0.0700
Yes
4059245676552
31.12.2099
98% Warenverfügbarkeit. N...
K1887.0180581919
K1887.0180581919
18
18
0.03
20
205
50
0.20
0.5
1.5
12800
17
19
19
10
25.4
25.4
45
58
36
5.5
17.5
47.4
M5
8
0.0700
Yes
4059245676569
31.12.2099
98% Warenverfügbarkeit. N...
K1887.0180582424
K1887.0180582424
18
18
0.03
20
205
50
0.20
0.5
1.5
12800
17
24
24
10
25.4
25.4
45
58
36
5.5
17.5
47.4
M5
8
0.0700
Yes
4059245676576
31.12.2099
98% Warenverfügbarkeit. N...
K1887.0180582525
K1887.0180582525
18
18
0.03
20
205
50
0.20
0.5
1.5
12800
17
25
25
10
25.4
25.4
45
58
36
5.5
17.5
47.4
M5
8
0.0700
Yes
4059245676583
31.12.2099
98% Warenverfügbarkeit. N...
K1887.0300581010
K1887.0300581010
30
30
0.13
38
720
50
0.15
0.6
1.5
10300
20
10
10
10
32.0
30.0
56
58
31
7.3
21.0
56.4
M6
15
0.2600
Yes
4059245676590
31.12.2099
98% Warenverfügbarkeit. N...
K1887.0300581111
K1887.0300581111
30
30
0.13
38
720
50
0.15
0.6
1.5
10300
20
11
11
10
32.0
30.0
56
58
31
7.3
21.0
56.4
M6
15
0.2600
Yes
4059245676606
31.12.2099
98% Warenverfügbarkeit. N...
K1887.0300581212
K1887.0300581212
30
30
0.13
38
720
50
0.15
0.6
1.5
10300
20
12
12
10
32.0
30.0
56
58
31
7.3
21.0
56.4
M6
15
0.2600
Yes
4059245676613
31.12.2099
98% Warenverfügbarkeit. N...
K1887.0300581414
K1887.0300581414
30
30
0.13
38
720
50
0.15
0.6
1.5
10300
20
14
14
10
32.0
30.0
56
58
31
7.3
21.0
56.4
M6
15
0.2600
Yes
4059245676620
31.12.2099
98% Warenverfügbarkeit. N...
K1887.0300581919
K1887.0300581919
30
30
0.13
38
720
50
0.15
0.6
1.5
10300
20
19
19
10
32.0
30.0
56
58
31
7.3
21.0
56.4
M6
15
0.2600
Yes
4059245676637
31.12.2099
98% Warenverfügbarkeit. N...
K1887.0300582424
K1887.0300582424
30
30
0.13
38
720
50
0.15
0.6
1.5
10300
20
24
24
10
32.0
30.0
56
58
31
7.3
21.0
56.4
M6
15
0.2600
Yes
4059245676644
31.12.2099
98% Warenverfügbarkeit. N...
K1887.0300582525
K1887.0300582525
30
30
0.13
38
720
50
0.15
0.6
1.5
10300
20
25
25
10
32.0
30.0
56
58
31
7.3
21.0
56.4
M6
15
0.2600
Yes
4059245676651
31.12.2099
98% Warenverfügbarkeit. N...
K1887.0600671212
K1887.0600671212
60
60
0.28
75
1150
90
0.15
0.6
1.5
8700
23
12
12
12
35.0
35.0
66
67
33
8.6
24.0
66.2
M8
40
0.3800
Yes
4059245676668
31.12.2099
98% Warenverfügbarkeit. N...
K1887.0600671414
K1887.0600671414
60
60
0.28
75
1150
90
0.15
0.6
1.5
8700
23
14
14
12
35.0
35.0
66
67
33
8.6
24.0
66.2
M8
40
0.3800
Yes
4059245676675
31.12.2099
98% Warenverfügbarkeit. N...
K1887.0600671919
K1887.0600671919
60
60
0.28
75
1150
90
0.15
0.6
1.5
8700
23
19
19
12
35.0
35.0
66
67
33
8.6
24.0
66.2
M8
40
0.3800
Yes
4059245676682
31.12.2099
98% Warenverfügbarkeit. N...
K1887.0600672424
K1887.0600672424
60
60
0.28
75
1150
90
0.15
0.6
1.5
8700
23
24
24
12
35.0
35.0
66
67
33
8.6
24.0
66.2
M8
40
0.3800
Yes
4059245676699
31.12.2099
98% Warenverfügbarkeit. N...
K1887.0600672525
K1887.0600672525
60
60
0.28
75
1150
90
0.15
0.6
1.5
8700
23
25
25
12
35.0
35.0
66
67
33
8.6
24.0
66.2
M8
40
0.3800
Yes
4059245676705
31.12.2099
98% Warenverfügbarkeit. N...
K1887.0600672828
K1887.0600672828
60
60
0.28
75
1150
90
0.15
0.6
1.5
8700
23
28
28
12
35.0
35.0
66
67
33
8.6
24.0
66.2
M8
40
0.3800
Yes
4059245676712
31.12.2099
98% Warenverfügbarkeit. N...
K1887.0600673232
K1887.0600673232
60
60
0.28
75
1150
90
0.15
0.6
1.5
8700
23
32
32
12
35.0
35.0
66
67
33
8.6
24.0
66.2
M8
40
0.3800
Yes
4059245676729
31.12.2099
98% Warenverfügbarkeit. N...
K1887.0800781212
K1887.0800781212
80
80
0.78
128
1200
80
0.20
0.5
1.5
6900
28
12
12
12
44.0
44.0
82
78
42
9.8
27.0
82.9
M10
84
0.7000
Yes
4059245676736
31.12.2099
98% Warenverfügbarkeit. N...
K1887.0800781919
K1887.0800781919
80
80
0.78
128
1200
80
0.20
0.5
1.5
6900
28
19
19
12
44.0
44.0
82
78
42
9.8
27.0
82.9
M10
84
0.7000
Yes
4059245676743
31.12.2099
98% Warenverfügbarkeit. N...
K1887.0800782424
K1887.0800782424
80
80
0.78
128
1200
80
0.20
0.5
1.5
6900
28
24
24
12
44.0
44.0
82
78
42
9.8
27.0
82.9
M10
84
0.7000
Yes
4059245676750
31.12.2099
98% Warenverfügbarkeit. N...
K1887.0800782525
K1887.0800782525
80
80
0.78
128
1200
80
0.20
0.5
1.5
6900
28
25
25
12
44.0
44.0
82
78
42
9.8
27.0
82.9
M10
84
0.7000
Yes
4059245676767
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Outside diameter 82 - Single Disk-type Flexible Coupling
KUNLONG
10.01.2024
ATMB - Flexible Couplings torsionally stiff power transmission
Rodoflex
30.11.2011
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청