Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1743 - Clamping levers ECO, plastic with male thread, threaded insert stainless steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping levers, tension levers, cam levers
Clamping levers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/klemm_spannhebel_exzenterhebel/klemmhebel/06613-06.prj},{NB=K1743.2061X40},{GR=2},{NDM=6},{D=13.5},{D1=18.8},{D2=19.5},{H=27.4},{H1=5.5},{H2=20.7},{H3=41.9},{H4=38.0},{A=65.2},{A1=75.0},{B=10.5},{ZZ=12},{L=40},{TYP3=1},{GEW=0.0224},{EAN=4059245693276},{TYP1=2},{NDM1=0.0000},{TYP=1.000},{XA=2.500},{XB=54.600},{XC=48.500},{XD=0.500},{XE=5.000},{XF=4.500},{XG=24.200},{XH=18.500},{XI=31.200},{XJ=0.300},{XK=215.000},{XL=23.200},{XM=7.000},{XN=6.400},{XO=36.100},{XP=4.500},{XQ=59.400},{XR=30.800},{XS=57.000},{XT=37.800},{XU=8.000},{XV=1.000},{XW=31.000},{XX=6.700},{XY=2.000},{XZ=5.000},{XA1=9.600},{XB1=5.250},{XC1=10.500},{XD1=3.800},{XE1=60.200},{XF1=10.000},{XG1=28.000},{XH1=27.700},{XI1=29.700},{XJ1=25.900},{XK1=3.800},{XL1=1.000},{XM1=0.500}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
FARBE
Main
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
Internal thread
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
ⁿ/ₐ
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1743.1041X10
black grey RAL 7021
stainless steel
1
M4
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
10
0.0070
Yes
73181520
4059245692910
31.12.2099
98% Warenverfügbarkeit. N...
K1743.10484X10
traffic red RAL 3020
stainless steel
1
M4
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
10
0.0070
Yes
73181520
4059245692927
31.12.2099
98% Warenverfügbarkeit. N...
K1743.1041X15
black grey RAL 7021
stainless steel
1
M4
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
15
0.0075
Yes
73181520
4059245692934
31.12.2099
98% Warenverfügbarkeit. N...
K1743.10484X15
traffic red RAL 3020
stainless steel
1
M4
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
15
0.0075
Yes
73181520
4059245692941
31.12.2099
98% Warenverfügbarkeit. N...
K1743.1041X20
black grey RAL 7021
stainless steel
1
M4
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
20
0.0090
Yes
73181520
4059245692958
31.12.2099
98% Warenverfügbarkeit. N...
K1743.10484X20
traffic red RAL 3020
stainless steel
1
M4
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
20
0.0090
Yes
73181520
4059245692965
31.12.2099
98% Warenverfügbarkeit. N...
K1743.1051X10
black grey RAL 7021
stainless steel
1
M5
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
10
0.0120
Yes
73181520
4059245692972
31.12.2099
98% Warenverfügbarkeit. N...
K1743.10584X10
traffic red RAL 3020
stainless steel
1
M5
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
10
0.0120
Yes
73181520
4059245692989
31.12.2099
98% Warenverfügbarkeit. N...
K1743.1051X15
black grey RAL 7021
stainless steel
1
M5
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
15
0.0130
Yes
73181520
4059245692996
31.12.2099
98% Warenverfügbarkeit. N...
K1743.10584X15
traffic red RAL 3020
stainless steel
1
M5
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
15
0.0130
Yes
73181520
4059245693009
31.12.2099
98% Warenverfügbarkeit. N...
K1743.1051X20
black grey RAL 7021
stainless steel
1
M5
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
20
0.0095
Yes
73181520
4059245693016
31.12.2099
98% Warenverfügbarkeit. N...
K1743.10584X20
traffic red RAL 3020
stainless steel
1
M5
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
20
0.0095
Yes
73181520
4059245693023
31.12.2099
98% Warenverfügbarkeit. N...
K1743.1051X25
black grey RAL 7021
stainless steel
1
M5
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
25
0.0101
Yes
73181520
4059245693030
31.12.2099
98% Warenverfügbarkeit. N...
K1743.10584X25
traffic red RAL 3020
stainless steel
1
M5
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
25
0.0101
Yes
73181520
4059245693047
31.12.2099
98% Warenverfügbarkeit. N...
K1743.2051X10
black grey RAL 7021
stainless steel
2
M5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38.0
65.2
75.0
10.5
12
10
0.0200
Yes
73181520
4059245693054
31.12.2099
98% Warenverfügbarkeit. N...
K1743.20584X10
traffic red RAL 3020
stainless steel
2
M5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38.0
65.2
75.0
10.5
12
10
0.0200
Yes
73181520
4059245693061
31.12.2099
98% Warenverfügbarkeit. N...
K1743.2051X15
black grey RAL 7021
stainless steel
2
M5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38.0
65.2
75.0
10.5
12
15
0.0210
Yes
73181520
4059245693078
31.12.2099
98% Warenverfügbarkeit. N...
K1743.20584X15
traffic red RAL 3020
stainless steel
2
M5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38.0
65.2
75.0
10.5
12
15
0.0210
Yes
73181520
4059245693085
31.12.2099
98% Warenverfügbarkeit. N...
K1743.2051X20
black grey RAL 7021
stainless steel
2
M5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38.0
65.2
75.0
10.5
12
20
0.0220
Yes
73181520
4059245693092
31.12.2099
98% Warenverfügbarkeit. N...
K1743.20584X20
traffic red RAL 3020
stainless steel
2
M5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38.0
65.2
75.0
10.5
12
20
0.0220
Yes
73181520
4059245693108
31.12.2099
98% Warenverfügbarkeit. N...
K1743.2051X25
black grey RAL 7021
stainless steel
2
M5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38.0
65.2
75.0
10.5
12
25
0.0180
Yes
73181520
4059245693115
31.12.2099
98% Warenverfügbarkeit. N...
K1743.20584X25
traffic red RAL 3020
stainless steel
2
M5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38.0
65.2
75.0
10.5
12
25
0.0180
Yes
73181520
4059245693122
31.12.2099
98% Warenverfügbarkeit. N...
K1743.2051X30
black grey RAL 7021
stainless steel
2
M5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38.0
65.2
75.0
10.5
12
30
0.0240
Yes
73181520
4059245693139
31.12.2099
98% Warenverfügbarkeit. N...
K1743.20584X30
traffic red RAL 3020
stainless steel
2
M5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38.0
65.2
75.0
10.5
12
30
0.0240
Yes
73181520
4059245693146
31.12.2099
98% Warenverfügbarkeit. N...
K1743.2051X40
black grey RAL 7021
stainless steel
2
M5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38.0
65.2
75.0
10.5
12
40
0.0250
Yes
73181520
4059245693153
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K0752 - Clamping levers external thread, steel
KIPP
11.06.2024
K0793 - Ball lock pins with L-grip
KIPP
27.05.2024
K1102 - Screw plugs with hexagon socket
KIPP
01.07.2024
K1318 - Rubber buffers stainless steel, type D
KIPP
01.07.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청