카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1642 - Bügelgriffe Edelstahl
KIPP USA
Pull Handles
Stainless Steel Handles
Powered by
CAD모델 선택
{kipp_usa/buegelgriffe/stainless_steel_handles/06916-15_asmtab.prj},{NB=K1642.118010},{BESTKIPPUSA=K1642.118010},{MATERIAL=Edelstahl},{FORM=A},{FORMT=mit durchgehender Bohrung},{A=180},{B=31},{C=16.0},{D=M10},{H=58},{H1=40},{L=218},{S=36},{T=-},{TRAGKRAFT=1000},{GEW=1.2500},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245512775},{FILTER=KIPP,NORELEM,KIPP_USA,},{NDM=10},{TYP=15},{XA=0.000},{XB=60.000},{PPATH=06916-15_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FORMT
Form-Type
ⁿ/ₐ
A
distance
[mm]
B
width
[mm]
C
height
[mm]
D
Gwinde
[mm]
H
height
[mm]
H1
height
[mm]
L
Length
[mm]
S
width
[mm]
T
distance
[mm]
TRAGKRAFT
Load capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
K1642.110005
K1642.110005
Edelstahl
A
with through hole
100
17
9.5
M5
33
20
122
20
-
1000
0.1950
Yes
4059245512737
K1642.112006
K1642.112006
Edelstahl
A
with through hole
120
21
11.4
M6
39
25
146
24
-
1000
0.3550
Yes
4059245512744
K1642.114008
K1642.114008
Edelstahl
A
with through hole
140
24
14.2
M8
45
30
170
28
-
1000
0.5500
Yes
4059245512751
K1642.116008
K1642.116008
Edelstahl
A
with through hole
160
28
15.5
M8
52
30
194
32
-
1000
0.8900
Yes
4059245512768
K1642.118010
K1642.118010
Edelstahl
A
with through hole
180
31
16.0
M10
58
40
218
36
-
1000
1.2500
Yes
4059245512775
K1642.210005
K1642.210005
Edelstahl
B
with internal thread
100
17
9.5
M5
33
-
122
20
7.5
1000
0.2000
Yes
4059245512782
K1642.212006
K1642.212006
Edelstahl
B
with internal thread
120
21
11.4
M6
39
-
146
24
9
1000
0.3600
Yes
4059245512799
K1642.214008
K1642.214008
Edelstahl
B
with internal thread
140
24
14.2
M8
45
-
170
28
12
1000
0.5500
Yes
4059245512805
K1642.216008
K1642.216008
Edelstahl
B
with internal thread
160
28
15.5
M8
52
-
194
32
12
1000
0.8500
Yes
4059245512812
K1642.218010
K1642.218010
Edelstahl
B
with internal thread
180
31
16.0
M10
58
-
218
36
15
1000
1.1400
Yes
4059245512829
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
06916-10 - Pull handles, aluminium
norelem
30.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청