Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1598 - Clamping levers, plastic with female thread and clamping force intensifier
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping levers, tension levers, cam levers
Clamping levers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/klemm_spannhebel_exzenterhebel/klemmhebel/06601-10.prj},{NB=K1598.31086},{A=80},{A1=95.0},{B=11.0},{D2=30},{H=47.0},{H2=34.0},{H3=63.4},{H4=67.9},{T=24},{T1=10},{ZZ=22},{GEW=0.1050},{EAN=4059245501441},{NDM=10},{Z=10.0},{HH3=53.4},{DD=16.0},{D1=21.5},{DD2=23.0},{HH=37.0},{HH1=10.0},{HH2=24.0},{XA=8.5},{XB=37.4},{XC=7.9},{XD=20.6},{XE=2.3},{XF=14.0},{XG=15.6},{XH=2.9},{XI=2.70},{XJ=1.50},{XK=56.5},{XL=15.0},{XM=30.0},{XN=41.1},{XO=2.1},{XP=74.8},{XQ=69.3},{XR=157.0},{XS=53.0},{XT=36.0},{XU=20.0},{XV=11.6},{XW=63.8},{XX=20.0},{XY=65.2},{XZ=28.9},{XA1=1.2},{XB1=29.3},{XC1=34.8},{XD1=0.8},{XE1=73.0},{XF1=41.1},{XG1=12.0},{XH1=9.4},{XI1=7.9},{XJ1=16.0},{XK1=2.5},{XL1=19.5},{XM1=20.5},{XN1=26.7},{XO1=7.2580},{XP1=3.0},{XQ1=10.0},{XR1=4.0},{XS1=0.5}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
Internal thread
ⁿ/ₐ
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
D2
diameter
[mm]
H
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
T
height
[mm]
T1
height
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1598.2081
K1598.2081
anthracite gray RAL 7021
2
M8
65
77.5
9.5
25
38.5
27.5
51.6
55.6
22
10
20
0.0650
Yes
73181600
4059245500833
31.12.2099
98% Warenverfügbarkeit. N...
K1598.3101
K1598.3101
anthracite gray RAL 7021
3
M10
80
95.0
11.0
30
47.0
34.0
63.4
67.9
24
10
22
0.1050
Yes
73181600
4059245500840
31.12.2099
98% Warenverfügbarkeit. N...
K1598.4101
K1598.4101
anthracite gray RAL 7021
4
M10
95
110.0
13.0
30
53.1
36.0
71.1
76.1
27
10
24
0.1450
Yes
73181600
4059245500857
31.12.2099
98% Warenverfügbarkeit. N...
K1598.5121
K1598.5121
anthracite gray RAL 7021
5
M12
110
127.5
15.5
35
59.1
43.0
82.8
87.8
33
10
26
0.2330
Yes
73181600
4059245500864
31.12.2099
98% Warenverfügbarkeit. N...
K1598.2082
K1598.2082
orange RAL 2004
2
M8
65
77.5
9.5
25
38.5
27.5
51.6
55.6
22
10
20
0.0650
Yes
73181600
4059245501038
31.12.2099
98% Warenverfügbarkeit. N...
K1598.3102
K1598.3102
orange RAL 2004
3
M10
80
95.0
11.0
30
47.0
34.0
63.4
67.9
24
10
22
0.1050
Yes
73181600
4059245501045
31.12.2099
98% Warenverfügbarkeit. N...
K1598.4102
K1598.4102
orange RAL 2004
4
M10
95
110.0
13.0
30
53.1
36.0
71.1
76.1
27
10
24
0.1450
Yes
73181600
4059245501052
31.12.2099
98% Warenverfügbarkeit. N...
K1598.5122
K1598.5122
orange RAL 2004
5
M12
110
127.5
15.5
35
59.1
43.0
82.8
87.8
33
10
26
0.2330
Yes
73181600
4059245501069
31.12.2099
98% Warenverfügbarkeit. N...
K1598.20816
K1598.20816
colza yellow RAL 1021
2
M8
65
77.5
9.5
25
38.5
27.5
51.6
55.6
22
10
20
0.0650
Yes
73181600
4059245501236
31.12.2099
98% Warenverfügbarkeit. N...
K1598.31016
K1598.31016
colza yellow RAL 1021
3
M10
80
95.0
11.0
30
47.0
34.0
63.4
67.9
24
10
22
0.1050
Yes
73181600
4059245501243
31.12.2099
98% Warenverfügbarkeit. N...
K1598.41016
K1598.41016
colza yellow RAL 1021
4
M10
95
110.0
13.0
30
53.1
36.0
71.1
76.1
27
10
24
0.1450
Yes
73181600
4059245501250
31.12.2099
98% Warenverfügbarkeit. N...
K1598.51216
K1598.51216
colza yellow RAL 1021
5
M12
110
127.5
15.5
35
59.1
43.0
82.8
87.8
33
10
26
0.2330
Yes
73181600
4059245501267
31.12.2099
98% Warenverfügbarkeit. N...
K1598.20886
K1598.20886
signal green RAL 6032
2
M8
65
77.5
9.5
25
38.5
27.5
51.6
55.6
22
10
20
0.0650
Yes
73181600
4059245501434
31.12.2099
98% Warenverfügbarkeit. N...
K1598.31086
K1598.31086
signal green RAL 6032
3
M10
80
95.0
11.0
30
47.0
34.0
63.4
67.9
24
10
22
0.1050
Yes
73181600
4059245501441
31.12.2099
98% Warenverfügbarkeit. N...
K1598.41086
K1598.41086
signal green RAL 6032
4
M10
95
110.0
13.0
30
53.1
36.0
71.1
76.1
27
10
24
0.1450
Yes
73181600
4059245501458
31.12.2099
98% Warenverfügbarkeit. N...
K1598.51286
K1598.51286
signal green RAL 6032
5
M12
110
127.5
15.5
35
59.1
43.0
82.8
87.8
33
10
26
0.2330
Yes
73181600
4059245501465
31.12.2099
98% Warenverfügbarkeit. N...
K1598.20887
K1598.20887
traffic blue RAL 5017
2
M8
65
77.5
9.5
25
38.5
27.5
51.6
55.6
22
10
20
0.0650
Yes
73181600
4059245501632
31.12.2099
98% Warenverfügbarkeit. N...
K1598.31087
K1598.31087
traffic blue RAL 5017
3
M10
80
95.0
11.0
30
47.0
34.0
63.4
67.9
24
10
22
0.1050
Yes
73181600
4059245501649
31.12.2099
98% Warenverfügbarkeit. N...
K1598.41087
K1598.41087
traffic blue RAL 5017
4
M10
95
110.0
13.0
30
53.1
36.0
71.1
76.1
27
10
24
0.1450
Yes
73181600
4059245501656
31.12.2099
98% Warenverfügbarkeit. N...
K1598.51287
K1598.51287
traffic blue RAL 5017
5
M12
110
127.5
15.5
35
59.1
43.0
82.8
87.8
33
10
26
0.2330
Yes
73181600
4059245501663
31.12.2099
98% Warenverfügbarkeit. N...
K1598.20884
K1598.20884
traffic red RAL 3020
2
M8
65
77.5
9.5
25
38.5
27.5
51.6
55.6
22
10
20
0.0650
Yes
73181600
4059245501830
31.12.2099
98% Warenverfügbarkeit. N...
K1598.31084
K1598.31084
traffic red RAL 3020
3
M10
80
95.0
11.0
30
47.0
34.0
63.4
67.9
24
10
22
0.1050
Yes
73181600
4059245501847
31.12.2099
98% Warenverfügbarkeit. N...
K1598.41084
K1598.41084
traffic red RAL 3020
4
M10
95
110.0
13.0
30
53.1
36.0
71.1
76.1
27
10
24
0.1450
Yes
73181600
4059245501854
31.12.2099
98% Warenverfügbarkeit. N...
K1598.51284
K1598.51284
traffic red RAL 3020
5
M12
110
127.5
15.5
35
59.1
43.0
82.8
87.8
33
10
26
0.2330
Yes
73181600
4059245501861
31.12.2099
98% Warenverfügbarkeit. N...
K1598.20888
K1598.20888
light grey RAL 7035
2
M8
65
77.5
9.5
25
38.5
27.5
51.6
55.6
22
10
20
0.0650
Yes
73181600
4059245502035
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청