Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0935 - Locating cylinders with quick clamping system
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Support elements, locating elements, stop elements
Positioning and clamping system
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/auflage_positionier_u_anschlagelemente/positionier_u_spannsysteme/03153_1.prj},{NB=K0935.1160201},{D=16},{D1=32},{D2=20},{L=36.5},{L1=15},{SW=6},{HALTEKRAFT=8},{ANZDRM=2},{GEW=0.1403},{EAN=4059245267422},{XA=2.50},{XB=6.50},{XC=6.00},{XD=3.50},{XE=10.10},{XF=1.80},{XG=6.80},{XH=15.00},{XI=0.50},{XJ=7.90},{XK=9.00},{XL=9.80},{XM=1.100},{XN=28.600},{BESTKIPP=K0935.116020},{EP=20},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=73182900},{FILTER=NORELEM,KIPP,WERKSTUECK_SPANNSYSTEME_FRENCH,BLOHM,KIPP_USA},{IMPERIAL=MM},{POS=1}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
EP
Grid plate thickness ±0,05
[mm]
D
diameter
[Durchmesser]
D1
diameter
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
SW
width across flats
[mm]
HALTEKRAFT
Holding force F kN
[mm]
ANZDRM
Tightening torque max. Nm
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0935.113013
K0935.113013
13
13
25
16
27.6
12
4
4
1
0.0739
Yes
73182900
4059245267408
98% Warenverfügbarkeit. N...
31.12.2099
K0935.113020
K0935.113020
20
13
25
16
34.6
12
4
4
1
0.0732
Yes
73182900
4059245267415
98% Warenverfügbarkeit. N...
31.12.2099
K0935.116020
K0935.116020
20
16
32
20
36.5
15
6
8
2
0.1403
Yes
73182900
4059245267422
98% Warenverfügbarkeit. N...
31.12.2099
K0935.116025
K0935.116025
25
16
32
20
41.5
15
6
8
2
0.1474
Yes
73182900
4059245267439
98% Warenverfügbarkeit. N...
31.12.2099
K0935.120020
K0935.120020
20
20
40
25
39.5
15
6
8
2
0.2203
Yes
73182900
4059245267446
98% Warenverfügbarkeit. N...
31.12.2099
K0935.120025
K0935.120025
25
20
40
25
44.5
15
6
8
2
0.2240
Yes
73182900
4059245267453
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청