카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0868 - Washers medium DIN ISO 7089 A
KIPP USA
Machine & Fixture Components
Screws, nuts and washers
Powered by
CAD모델 선택
{kipp_usa/maschine_vorrichtungselemente/screws_nuts_and_washers/07300.prj},{NB=K0868.110},{BESTKIPPUSA=K0868.110},{SS=A2},{OBFG=blank},{MATERIAL=Edelstahl},{M=M 10},{D1=10.5},{D2=20},{H=2.0},{GEW=0.0028},{BS=Infotext},{NORM=Normenübersicht},{ROHS=Yes},{ZTNUSA=},{EAN=4059245241064},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{VAR=2},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{FARBEX=Edelstahl}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
SS
Steel code
ⁿ/ₐ
OBFG
Surface finish body
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
M
for bolt
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
H
Width
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0868.03
K0868.03
-
bright
Steel
M 3
3.2
7
0.5
0.0012
Yes
4059245240951
31.12.2099
98% Warenverfügbarkeit. N...
K0868.04
K0868.04
-
bright
Steel
M 4
4.3
9
0.8
0.0003
Yes
4059245240968
31.12.2099
98% Warenverfügbarkeit. N...
K0868.05
K0868.05
-
bright
Steel
M 5
5.3
10
1.0
0.0004
Yes
4059245240975
31.12.2099
98% Warenverfügbarkeit. N...
K0868.06
K0868.06
-
bright
Steel
M 6
6.4
12
1.6
0.0008
Yes
4059245240982
31.12.2099
98% Warenverfügbarkeit. N...
K0868.08
K0868.08
-
bright
Steel
M 8
8.4
16
1.6
0.0016
Yes
4059245240999
31.12.2099
98% Warenverfügbarkeit. N...
K0868.10
K0868.10
-
bright
Steel
M 10
10.5
20
2.0
0.0031
Yes
4059245241002
31.12.2099
98% Warenverfügbarkeit. N...
K0868.12
K0868.12
-
bright
Steel
M 12
13.0
24
2.5
0.0054
Yes
4059245241101
31.12.2099
98% Warenverfügbarkeit. N...
K0868.14
K0868.14
-
bright
Steel
M 14
15.0
30
2.5
0.0075
Yes
4059245241156
31.12.2099
98% Warenverfügbarkeit. N...
K0868.16
K0868.16
-
bright
Steel
M 16
17.0
30
3.0
0.0096
Yes
4059245241163
31.12.2099
98% Warenverfügbarkeit. N...
K0868.20
K0868.20
-
bright
Steel
M 20
21.0
37
3.0
0.0145
Yes
4059245241170
31.12.2099
98% Warenverfügbarkeit. N...
K0868.24
K0868.24
-
bright
Steel
M 24
25.0
50
4.0
0.0276
Yes
4059245241187
31.12.2099
98% Warenverfügbarkeit. N...
K0868.30
K0868.30
-
bright
Steel
M 30
31.0
60
4.0
0.0456
Yes
4059245241194
31.12.2099
98% Warenverfügbarkeit. N...
K0868.36
K0868.36
-
bright
Steel
M 36
37.0
70
5.0
0.0750
Yes
4059245241200
31.12.2099
98% Warenverfügbarkeit. N...
K0868.103
K0868.103
A2
bright
Stainless steel
M 3
3.2
7
0.5
0.0001
Yes
4059245241019
31.12.2099
98% Warenverfügbarkeit. N...
K0868.104
K0868.104
A2
bright
Stainless steel
M 4
4.3
9
0.8
0.0002
Yes
4059245241026
31.12.2099
98% Warenverfügbarkeit. N...
K0868.105
K0868.105
A2
bright
Stainless steel
M 5
5.3
10
1.0
0.0004
Yes
4059245241033
31.12.2099
98% Warenverfügbarkeit. N...
K0868.106
K0868.106
A2
bright
Stainless steel
M 6
6.4
12
1.6
0.0007
Yes
4059245241040
31.12.2099
98% Warenverfügbarkeit. N...
K0868.108
K0868.108
A2
bright
Stainless steel
M 8
8.4
16
1.6
0.0014
Yes
4059245241057
31.12.2099
98% Warenverfügbarkeit. N...
K0868.110
K0868.110
A2
bright
Stainless steel
M 10
10.5
20
2.0
0.0028
Yes
4059245241064
31.12.2099
98% Warenverfügbarkeit. N...
K0868.114
K0868.114
A2
bright
Stainless steel
M 12
13.0
24
2.5
0.0074
Yes
4059245241088
31.12.2099
98% Warenverfügbarkeit. N...
K0868.112
K0868.112
A2
bright
Stainless steel
M 14
15.0
30
2.5
0.0055
Yes
4059245241071
31.12.2099
98% Warenverfügbarkeit. N...
K0868.116
K0868.116
A2
bright
Stainless steel
M 16
17.0
30
3.0
0.0092
Yes
4059245241095
31.12.2099
98% Warenverfügbarkeit. N...
K0868.120
K0868.120
A2
bright
Stainless steel
M 20
21.0
37
3.0
0.0145
Yes
4059245241118
31.12.2099
98% Warenverfügbarkeit. N...
K0868.124
K0868.124
A2
bright
Stainless steel
M 24
25.0
50
4.0
0.0274
Yes
4059245241125
31.12.2099
98% Warenverfügbarkeit. N...
K0868.130
K0868.130
A2
bright
Stainless steel
M 30
31.0
60
4.0
0.0458
Yes
4059245241132
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
07522 - Shim washers DIN 988
norelem
10.06.2024
K1145 - nut
KIPP USA
11.06.2024
SN3500 - Cylinder head cap screw (DIN EN ISO 4762-10.9)
STRACK
21.09.2022
K0871 - Hexagon Head Bolts DIN 933
KIPP
27.05.2024
24-700-4 - Washers
IPS
03.02.2023
BN 768 - Curved spring lock washers (DIN 128 A), spring steel, black
Bossard Catalog
31.10.2023
PACK-SLW, PACK-SSLW - Washers (Package) - Spring
Misumi
03.06.2021
BN 22133 - Washers
Bossard Catalog
26.01.2023
BN 20368 - Flat washers without chamfer, for screws up to property class 10...
Bossard Catalog
31.10.2023
ASME B18.22.1 Type A Narrow Plain Washers - Plain Washers Type A Narrow
Fabory
13.02.2023
3861, 3860 - Washers
80/20
20.05.2021
B0112 - Washers medium DIN ISO 7089 A
Blohm
03.06.2024
BN 30710 - Flat washers for Ww / UNC / UNF without chamfer (~DIN 1440), ste...
Bossard Catalog
31.10.2023
BN 721 - Flat washers with chamfer (DIN 125-1 B; ~ISO 7090), steel, zinc pl...
Bossard Catalog
31.10.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청