카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0580 - Hinges aluminium
KIPP USA
Product lines KIPP Inc.
Accessories for aluminium profiles
Powered by
CAD모델 선택
{kipp_usa/product_lines_kipp_inc/accessories_for_aluminum_profiles/27872_asmtab.prj},{NB=K0580.3520200},{BESTKIPPUSA=K0580.352020},{MATERIAL=Aluminium},{W=0},{A=72},{A1=20.0},{A2=20.0},{A3=35.5},{A4=36.0},{B=48},{F1=0,325},{F2=0.225},{TRAG=2500},{GEW=0.0667},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245190508},{XA=330.000},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM,},{PPATH=27872_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
A
distance
[mm]
A1
distance
[mm]
A2
distance
[mm]
A3
Length
[mm]
A4
Length
[mm]
B
Width
[mm]
F1
f1 max. kN
[kN]
F2
F2 max. kN
[kN]
TRAG
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0580.251515
K0580.251515
Aluminium
52
15.0
15.0
26.0
26.0
48
0,275
0.215
2500
0.0525
Yes
4059245190485
31.12.2099
98% Warenverfügbarkeit. N...
K0580.301818
K0580.301818
Aluminium
59
17.5
17.5
29.5
29.5
48
0,375
0.225
2500
0.0592
Yes
4059245190492
31.12.2099
98% Warenverfügbarkeit. N...
K0580.352020
K0580.352020
Aluminium
72
20.0
20.0
35.5
36.0
48
0,325
0.225
2500
0.0667
Yes
4059245190508
31.12.2099
98% Warenverfügbarkeit. N...
K0580.402323
K0580.402323
Aluminium
77
22.5
22.5
38.5
38.5
48
0,4
0.250
2500
0.0648
Yes
4059245190515
31.12.2099
98% Warenverfügbarkeit. N...
K0580.452525
K0580.452525
Aluminium
87
25.0
25.0
43.5
43.5
48
0,4
0.250
2500
0.0679
Yes
4059245190522
31.12.2099
98% Warenverfügbarkeit. N...
K0580.502828
K0580.502828
Aluminium
97
27.5
27.5
48.5
48.5
48
0,4
0.250
2500
0.0711
Yes
4059245190539
31.12.2099
98% Warenverfügbarkeit. N...
K0580.603333
K0580.603333
Aluminium
115
32.5
32.5
57.5
57.5
48
0,4
0.100
2500
0.0775
Yes
4059245190546
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K1004 - Hinges plastic with fastening holes
KIPP USA
05.06.2024
K0518 - Quarter-turn locks small version
KIPP
27.05.2024
GN 832.2 - Hook clamps, Type V, with lock pad hole (only in ST)
Ganter
19.06.2024
K0522 - Quarter-turn locks
KIPP
27.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청