카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0333 - Spring Plungers push fit, stainless steel
KIPP USA
Product lines KIPP Inc.
Stainless steel
Powered by
CAD모델 선택
{kipp_usa/product_lines_kipp_inc/stainless_steel/03070.prj},{NB=K0333.12},{BESTKIPPUSA=K0333.12},{AUSF=Kugel Edelstahl},{POS=0},{D=12},{D1=10.0},{D2=14.0},{L=16.0},{L1=2.5},{H=3.50},{F1=15.0},{F2=25.0},{GEW=0.0101},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245842964},{FILTER=KIPP,KIPP_USA,},{XPOS=[0:$H.]},{XX=0},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
H
spring travel
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0333.04
K0333.04
ball stainless steel
4
3.0
4.6
5.0
1.0
0.80
3.0
7.0
0.0004
Yes
4059245842858
98% Warenverfügbarkeit. N...
31.12.2099
K0333.05
K0333.05
ball stainless steel
5
4.0
5.6
6.0
1.0
1.00
4.0
7.0
0.0007
Yes
4059245842865
98% Warenverfügbarkeit. N...
31.12.2099
K0333.06
K0333.06
ball stainless steel
6
5.0
6.5
7.0
1.0
1.50
6.0
12.0
0.0011
Yes
4059245842872
98% Warenverfügbarkeit. N...
31.12.2099
K0333.08
K0333.08
ball stainless steel
8
6.5
8.5
9.0
1.0
1.80
6.0
12.0
0.0026
Yes
4059245842889
98% Warenverfügbarkeit. N...
31.12.2099
K0333.10
K0333.10
ball stainless steel
10
8.0
12.0
13.5
2.5
2.70
10.0
20.0
0.0063
Yes
4059245842896
98% Warenverfügbarkeit. N...
31.12.2099
K0333.12
K0333.12
ball stainless steel
12
10.0
14.0
16.0
2.5
3.50
15.0
25.0
0.0101
Yes
4059245842964
98% Warenverfügbarkeit. N...
31.12.2099
K0333.304
K0333.304
ball POM
4
3.0
4.6
5.0
1.0
0.60
3.0
7.0
0.0003
Yes
4059245842971
98% Warenverfügbarkeit. N...
31.12.2099
K0333.305
K0333.305
ball POM
5
4.0
5.6
6.0
1.0
0.80
4.0
7.0
0.0004
Yes
4059245009435
98% Warenverfügbarkeit. N...
31.12.2099
K0333.306
K0333.306
ball POM
6
5.0
6.5
7.0
1.0
1.30
6.0
12.0
0.0007
Yes
4059245842995
98% Warenverfügbarkeit. N...
31.12.2099
K0333.308
K0333.308
ball POM
8
6.5
8.5
9.0
1.0
1.60
6.0
12.0
0.0016
Yes
4059245009459
98% Warenverfügbarkeit. N...
31.12.2099
K0333.310
K0333.310
ball POM
10
8.0
12.0
13.5
2.5
2.60
10.0
20.0
0.0046
Yes
4059245225552
98% Warenverfügbarkeit. N...
31.12.2099
K0333.312
K0333.312
ball POM
12
10.0
14.0
16.0
2.5
3.30
15.0
25.0
0.0067
Yes
4059245843022
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청