Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0229 - Pull handles angled
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Stirrup-shaped handles, machine handles, apparatus handles
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/buegelgriffe_maschinen_u_geraetegriffe/06945.prj},{NB=K0229.25016},{BESTKIPP=K0229.25016},{A=250},{B=116},{D=M8},{D1=16},{H=98},{L=266},{TR=1000},{GEW=0.2798},{BESTAS=06945-16},{BS=Infotext},{ROHS=Yes},{ZTN=76169951},{EAN=4059245126965},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=8},{TAB=1.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
D
thread
[mm]
D1
diameter
[mm]
H
height
[mm]
L
Length
[mm]
TR
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0229.20016
K0229.20016
200
116
M8
16
98
216
1000
0.2535
Yes
76169951
4059245126958
31.12.2099
98% Warenverfügbarkeit. N...
K0229.25016
K0229.25016
250
116
M8
16
98
266
1000
0.2798
Yes
76169951
4059245126965
31.12.2099
98% Warenverfügbarkeit. N...
K0229.30016
K0229.30016
300
116
M8
16
98
316
1000
0.3068
Yes
76169951
4059245126972
31.12.2099
98% Warenverfügbarkeit. N...
K0229.40016
K0229.40016
400
116
M8
16
98
416
1000
0.3591
Yes
76169951
4059245126989
31.12.2099
98% Warenverfügbarkeit. N...
K0229.50018
K0229.50018
500
118
M8
18
99
518
1000
0.5384
Yes
76169951
4059245126996
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청