카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
ISO 8675 - Low form hexagon nuts with metric fine thread
Elesa+Ganter
Indexing elements
ISO 8675
ISO 8675 ST
Powered by
CAD모델 선택
{elesa_ganter/indexing_elements/iso8675/iso8675_st/iso8675_st.prj},{NB=Niedrige Sechskantmutter ISO 8675-M12x1,5-04-ZB},{PARTNUMBER=ISO 8675-M12x1,5-04-ZB},{D=M12x1,5},{DX=12},{P=1.5},{F=04 - Festigkeitsklasse},{OB=ZB - verzinkt, blau passiviert},{B=6},{E=20.1},{S=18},{WEIGHT=0.0086},{CTN=73181692},{ROHS=YES},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D
ⁿ/ₐ
F
Tensile strength class
ⁿ/ₐ
OB
Finish
ⁿ/ₐ
B
[mm]
E
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Low form hexagon nut ISO ...
ISO 8675-M8x1-04-BT
M8x1
04 - Tensile strength cla...
BT - blackened
4
14.4
13
0.0028
73181699
YES
Low form hexagon nut ISO ...
ISO 8675-M8x1-04-ZB
M8x1
04 - Tensile strength cla...
ZB - zinc plated, blue pa...
4
14.4
13
0.0028
73181699
YES
Low form hexagon nut ISO ...
ISO 8675-M10x1-04-BT
M10x1
04 - Tensile strength cla...
BT - blackened
5
17.8
16
0.0054
73181692
YES
Low form hexagon nut ISO ...
ISO 8675-M10x1-04-ZB
M10x1
04 - Tensile strength cla...
ZB - zinc plated, blue pa...
5
17.8
16
0.0054
73181692
YES
Low form hexagon nut ISO ...
ISO 8675-M12x1,5-04-BT
M12x1,5
04 - Tensile strength cla...
BT - blackened
6
20.1
18
0.0086
73181692
YES
Low form hexagon nut ISO ...
ISO 8675-M12x1,5-04-ZB
M12x1,5
04 - Tensile strength cla...
ZB - zinc plated, blue pa...
6
20.1
18
0.0086
73181692
YES
Low form hexagon nut ISO ...
ISO 8675-M16x1,5-04-BT
M16x1,5
04 - Tensile strength cla...
BT - blackened
8
26.8
24
0.0170
73181699
YES
Low form hexagon nut ISO ...
ISO 8675-M16x1,5-04-ZB
M16x1,5
04 - Tensile strength cla...
ZB - zinc plated, blue pa...
8
26.8
24
0.0170
73181699
YES
Low form hexagon nut ISO ...
ISO 8675-M20x1,5-04-BT
M20x1,5
04 - Tensile strength cla...
BT - blackened
10
33.0
30
0.0320
73181699
YES
Low form hexagon nut ISO ...
ISO 8675-M20x1,5-04-ZB
M20x1,5
04 - Tensile strength cla...
ZB - zinc plated, blue pa...
10
33.0
30
0.0320
73181699
YES
Low form hexagon nut ISO ...
ISO 8675-M24x2-04-BT
M24x2
04 - Tensile strength cla...
BT - blackened
12
39.6
36
0.0580
73181699
YES
Low form hexagon nut ISO ...
ISO 8675-M24x2-04-ZB
M24x2
04 - Tensile strength cla...
ZB - zinc plated, blue pa...
12
39.6
36
0.0580
73181699
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청