카탈로그: Goebel
생성됨: 25.01.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
High-strength blind rivet GO-BULB II pan head with grooved mandrel
Goebel
Blind Rivet and Blind Rivet Nuts
High strength blind rivets
High strength blind rivet GO-BULB II
Powered by
CAD모델 선택
{goebel/niettechnik/hochfeste_blindniete/hochfeste_bliendniete_go_bulb_2/hochfeste_bliendniete_go_bulb_2_flachrundkopf.prj},{NB=7200040120_0_0_4.0_0},{DA=4.0},{ART=7200040120},{KTXT=GO-BULB II, Hochfeste Blindniete, Flachrundkopf mit gerilltem Nietdorn},{MATD=Stahl},{MATH=Stahl},{KBV=[5:7]},{KB=0.0},{D1=4.0},{L=12.0},{FMAX=15.0},{D2=7.8},{K=1.70},{D=2.45},{P=≥ 27.0},{BH=[4.1:4.3]},{B=0.0},{S=4100},{Z=2800},{N=400},{F=0},{EAN=4049337257592},{SKU=7200040120-72},{ZTN=83082000},{ZU=-},{SD=6-8},{ROHS=ja},{PH=27.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
DA
Outer diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
MATH
Sleeve material
ⁿ/ₐ
D1
Sleeve diameter
[mm]
L
Sleeve length
[mm]
FMAX
Fmax
[mm]
D2
Head diameter
[mm]
K
Head height
[mm]
D
Rivet mandrel diameter
[mm]
P
Mandrel length
[mm]
S
Shear values
[N]
Z
Traction
[N]
N
Rivet mandrel ejection force
[N]
EAN
EAN Code
ⁿ/ₐ
SKU
SKU Number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
ZU
DIBT approval
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
7200032700
3.2
7200032700
GO-BULB II, high-strength...
Steel
Steel
3.2
7.0
9.5
6.0
1.40
2.00
≥ 27.0
1200
1300
350
4049337257349
7200032700-69
83082000
-
6-8
Yes
7200032900
3.2
7200032900
GO-BULB II, high-strength...
Steel
Steel
3.2
9.0
11.5
6.0
1.40
2.00
≥ 27.0
1700
1300
350
4049337257394
7200032900-69
83082000
-
6-8
Yes
7200032110
3.2
7200032110
GO-BULB II, high-strength...
Steel
Steel
3.2
11.0
13.5
6.0
1.40
2.00
≥ 27.0
2500
1300
350
4049337257448
7200032110-69
83082000
-
6-8
Yes
7200040800
4.0
7200040800
GO-BULB II, high-strength...
Steel
Steel
4.0
8.0
11.0
7.8
1.70
2.45
≥ 27.0
2400
2800
400
4049337257493
7200040800-72
83082000
-
6-8
Yes
7200040100
4.0
7200040100
GO-BULB II, high-strength...
Steel
Steel
4.0
10.0
13.0
7.8
1.70
2.45
≥ 27.0
3500
2800
400
4049337257547
7200040100-72
83082000
-
6-8
Yes
7200040120
4.0
7200040120
GO-BULB II, high-strength...
Steel
Steel
4.0
12.0
15.0
7.8
1.70
2.45
≥ 27.0
4100
2800
400
4049337257592
7200040120-72
83082000
-
6-8
Yes
7200048900
4.8
7200048900
GO-BULB II, high-strength...
Steel
Steel
4.8
9.0
12.0
9.3
2.00
3.00
≥ 27.0
3600
3800
445
4049337257646
7200048900-72
83082000
-
6-8
Yes
7200048120
4.8
7200048120
GO-BULB II, high-strength...
Steel
Steel
4.8
12.0
15.0
9.3
2.00
3.00
≥ 27.0
4200
3800
445
4049337257691
7200048120-72
83082000
-
6-8
Yes
7200048140
4.8
7200048140
GO-BULB II, high-strength...
Steel
Steel
4.8
14.0
17.0
9.3
2.00
3.00
≥ 27.0
5600
3800
445
4049337257745
7200048140-72
83082000
-
6-8
Yes
7200060100
6.0
7200060100
GO-BULB II, high-strength...
Steel
Steel
6.0
10.0
15.0
12.0
1.95
4.00
≥ 31.0
4200
5400
700
4049337257790
7200060100-74
83082000
-
6-8
Yes
7200060130
6.0
7200060130
GO-BULB II, high-strength...
Steel
Steel
6.0
13.0
18.0
12.0
1.95
4.00
≥ 31.0
5400
5400
700
4049337257844
7200060130-74
83082000
-
6-8
Yes
7200060160
6.0
7200060160
GO-BULB II, high-strength...
Steel
Steel
6.0
16.0
21.0
12.0
1.95
4.00
≥ 31.0
5900
5400
700
4049337257899
7200060160-74
83082000
-
6-8
Yes
7200060190
6.0
7200060190
GO-BULB II, high-strength...
Steel
Steel
6.0
19.0
24.0
12.0
1.95
4.00
≥ 31.0
5900
5400
700
4049337257943
7200060190-74
83082000
-
6-8
Yes
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청