카탈로그: VIPDO
생성됨: 18.02.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
VIPDO
HGL-CA-HA1
VIPDO
fagongchangzidonghua
zhixiangdaogui
hgl-ca-ha
Powered by
CAD모델 선택
{vipdo/fagongchangzidonghua/zhixiangdaogui/hgl-ca-ha/hgl-ca-ha-zpt.prj},{NB=LAE11-HGL30HA-R-L200-N-Z0},{CODE=LAE1},{NOBPR=1},{MODEL=HGL30HA},{HG=HG : HG Series},{BE=L : Square Type[Low]},{ME=30},{LE=H : Super Heavy Load},{BG=A : Mounting From Top},{BG1=R},{PG=Z0},{LR=200},{PE=N},{DN=},{H=42},{H1=6.0},{N=16.0},{W=60},{B=40},{B1=10.0},{C=60},{L1=93.0},{L=120.4},{K1=21.75},{K2=6.00},{G=12.0},{MXL=M8x10},{L2=10.0},{T=8.5},{H2=6.50},{H3=10.8},{WR=28},{HR=26},{D=14.0},{H4=12.0},{D2=9.0},{P=80},{E=20.0},{FBSOSR=M8x25},{BD=58.6},{BRD=93.99},{MR=0.88},{MP=0.92},{MY=0.92},{SW=1.03},{GRW=4.47},{PPATH=hgl-ca-ha.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
CNSORDERNO
ⁿ/ₐ
CODE
ⁿ/ₐ
MODEL
ⁿ/ₐ
HG
HG系列
ⁿ/ₐ
BE
Block Type
ⁿ/ₐ
ME
Model size
ⁿ/ₐ
LE
Load Type
ⁿ/ₐ
BG
Block Mounting
ⁿ/ₐ
H
Assembly specification (mm)
ⁿ/ₐ
H1
Assembly specification (mm)
ⁿ/ₐ
N
Assembly specification (mm)
ⁿ/ₐ
W
Slider size (mm)
ⁿ/ₐ
B
Slider size (mm)
ⁿ/ₐ
B1
Slider size (mm)
ⁿ/ₐ
C
Slider size (mm)
ⁿ/ₐ
L1
Slider size (mm)
ⁿ/ₐ
L
Slider size (mm)
ⁿ/ₐ
K1
Slider size (mm)
ⁿ/ₐ
K2
Slider size (mm)
ⁿ/ₐ
G
Slider size (mm)
ⁿ/ₐ
MXL
MxL Slider size (mm)
ⁿ/ₐ
T
Slider size (mm)
ⁿ/ₐ
H2
Slider size (mm)
ⁿ/ₐ
H3
Slider size (mm)
ⁿ/ₐ
WR
Guide rail size
ⁿ/ₐ
HR
Guide rail size
ⁿ/ₐ
D
Guide rail size
ⁿ/ₐ
H4
h Guide rail size
ⁿ/ₐ
D2
d Guide rail size
ⁿ/ₐ
P
Guide rail size
ⁿ/ₐ
E
Guide rail size
ⁿ/ₐ
FBSOSR
Fixing bolt size of slide rail(mm)
ⁿ/ₐ
BD
Basic dynamic rated load(KN)
ⁿ/ₐ
BRD
Basic static rated load(KN)
ⁿ/ₐ
MR
(KN-M)Allowable static moment
ⁿ/ₐ
MP
(KN-M)Allowable static moment
ⁿ/ₐ
MY
(KN-M)Allowable static moment
ⁿ/ₐ
SW
Slider weight/kg
ⁿ/ₐ
GRW
Guide rail weight kg/m
ⁿ/ₐ
LAE11-HGL15CA-R-L160-N-Z0
LAE11-HGL15CA-R-L160-N-Z0
LAE1
HGL15CA
HG : HG Series
L : Square Type[Low]
15
C : Heavy Load
A : Mounting From Top
24
4.3
9.5
34
26
4.0
26
39.4
61.4
10.00
4.85
5.3
M4x4
6.0
3.95
3.7
15
15
7.5
5.3
4.5
60
20.0
M4x16
14.7
23.47
0.12
0.10
0.10
0.14
1.45
LAE11-HGL25CA-R-L160-N-Z0
LAE11-HGL25CA-R-L160-N-Z0
LAE1
HGL25CA
HG : HG Series
L : Square Type[Low]
25
C : Heavy Load
A : Mounting From Top
36
5.5
12.5
48
35
6.5
35
58.0
84.0
15.70
6.00
12.0
M6x6
8.0
6.00
5.0
23
22
11.0
9.0
7.0
60
20.0
M6x20
34.9
52.82
0.42
0.33
0.33
0.42
3.21
LAE11-HGL25HA-R-L160-N-Z0
LAE11-HGL25HA-R-L160-N-Z0
LAE1
HGL25HA
HG : HG Series
L : Square Type[Low]
25
H : Super Heavy Load
A : Mounting From Top
36
5.5
12.5
48
35
6.5
50
78.6
104.6
18.50
6.00
12.0
M6x6
8.0
6.00
5.0
23
22
11.0
9.0
7.0
60
20.0
M6x20
42.2
69.07
0.56
0.57
0.57
0.57
3.21
LAE11-HGL30CA-R-L200-N-Z0
LAE11-HGL30CA-R-L200-N-Z0
LAE1
HGL30CA
HG : HG Series
L : Square Type[Low]
30
C : Heavy Load
A : Mounting From Top
42
6.0
16.0
60
40
10.0
40
70.0
97.4
20.25
6.00
12.0
M8x10
8.5
6.50
10.8
28
26
14.0
12.0
9.0
80
20.0
M8x25
48.5
71.87
0.66
0.53
0.53
0.78
4.47
LAE11-HGL30HA-R-L200-N-Z0
LAE11-HGL30HA-R-L200-N-Z0
LAE1
HGL30HA
HG : HG Series
L : Square Type[Low]
30
H : Super Heavy Load
A : Mounting From Top
42
6.0
16.0
60
40
10.0
60
93.0
120.4
21.75
6.00
12.0
M8x10
8.5
6.50
10.8
28
26
14.0
12.0
9.0
80
20.0
M8x25
58.6
93.99
0.88
0.92
0.92
1.03
4.47
LAE11-HGL35CA-R-L200-N-Z0
LAE11-HGL35CA-R-L200-N-Z0
LAE1
HGL35CA
HG : HG Series
L : Square Type[Low]
35
C : Heavy Load
A : Mounting From Top
48
7.5
18.0
70
50
10.0
50
80.0
112.4
20.60
7.00
12.0
M8x12
10.2
9.00
12.6
34
29
14.0
12.0
9.0
80
20.0
M8x25
64.6
93.88
1.16
0.81
0.81
1.14
6.30
LAE11-HGL35HA-R-L200-N-Z0
LAE11-HGL35HA-R-L200-N-Z0
LAE1
HGL35HA
HG : HG Series
L : Square Type[Low]
35
H : Super Heavy Load
A : Mounting From Top
48
7.5
18.0
70
50
10.0
72
105.8
138.2
22.50
7.00
12.0
M8x12
10.2
9.00
12.6
34
29
14.0
12.0
9.0
80
20.0
M8x25
77.9
122.77
1.54
1.40
1.40
1.52
6.30
LAE11-HGL45CA-R-L255-N-Z0
LAE11-HGL45CA-R-L255-N-Z0
LAE1
HGL45CA
HG : HG Series
L : Square Type[Low]
45
C : Heavy Load
A : Mounting From Top
60
9.5
20.5
86
60
13.0
60
97.0
139.4
23.00
10.00
12.9
M10x17
16.0
8.50
20.5
45
38
20.0
17.0
14.0
105
22.5
M12x35
103.8
146.71
1.98
1.55
1.55
2.08
10.41
LAE11-HGL45HA-R-L255-N-Z0
LAE11-HGL45HA-R-L255-N-Z0
LAE1
HGL45HA
HG : HG Series
L : Square Type[Low]
45
H : Super Heavy Load
A : Mounting From Top
60
9.5
20.5
86
60
13.0
80
128.8
171.2
28.90
10.00
12.9
M10x17
16.0
8.50
20.5
45
38
20.0
17.0
14.0
105
22.5
M12x35
125.3
191.85
2.63
2.68
2.68
2.75
10.41
LAE11-HGL55CA-R-L300-N-Z0
LAE11-HGL55CA-R-L300-N-Z0
LAE1
HGL55CA
HG : HG Series
L : Square Type[Low]
55
C : Heavy Load
A : Mounting From Top
70
13.0
23.5
100
75
12.5
75
117.7
166.7
27.35
11.00
12.9
M12x18
17.5
12.00
19.0
53
44
23.0
20.0
16.0
120
30.0
M14x45
153.2
211.23
3.69
2.64
2.64
3.25
15.08
LAE11-HGL55HA-R-L300-N-Z0
LAE11-HGL55HA-R-L300-N-Z0
LAE1
HGL55HA
HG : HG Series
L : Square Type[Low]
55
H : Super Heavy Load
A : Mounting From Top
70
13.0
23.5
100
75
12.5
95
155.8
204.8
36.40
11.00
12.9
M12x18
17.5
12.00
19.0
53
44
23.0
20.0
16.0
120
30.0
M14x45
184.9
276.23
4.88
4.57
4.57
4.27
15.08
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청