HG50B - for Bearing (Step hole)
KANA (Katayama Chain)
Sprockets
Chain No.50
Un-finished sprocket (Steel)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_50/un_finished_sprocket_steel/b_type/hg50b_for_bearing_step_hole.prj},{NB=KANA_HG50B42D21D20_BB1_ (83 H 7 35 1 0 0 N/A 0 0 0 0/+0.2 0/+0.2)},{TYPE=HG50B},{NOT=42},{NOTX=42.000},{DP=212.43},{DO=221},{MATC=},{BERTYPE=1},{BD=83.0},{BDMAX=83.0},{SD1=21.0},{SD1TS=H},{SD1TC=7},{BL=35.0},{BLMAX=35.0},{AA=0},{SHL=1.00},{SHLTS= 'h', 'h', 'd', 'd', 'e', 'e', 'f', 'f', 'g', 'g', 'js', 'js', 'k' , 'k', 'm', 'm', 'n', 'n'},{SHLTC=$SHLTCALG.},{SHLT=0/+0.2},{SN=0.00},{SD12=0.0},{SD12TS=N/A},{SD12TC=0},{SHL2=0.00},{SHL2T=0/+0.2},{SHL2TS= $SHL2TSALG.},{SHL2TC= $SHL2TCALG.},{SN2=0.00},{SD=20.0},{SDMIN=20.0},{SDMIN1=21.000},{SDMIN2=22.000},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SD1T
Step hole dia. allowance
[μm]
GD
Dia of slit
[mm]
S
Width of slit
[mm]
SD2
Snap ring groove dia.
[mm]
SM
Snap ring groove width
[mm]
SD12T
Step hole dia. allowance 2
[μm]
SD22
Snap ring groove dia. 2
[mm]
SM2
Snap ring groove width 2
[mm]
CAUTION
Caution
ⁿ/ₐ
KANA_HG50B36D21D20_BB1
HG50B
36
182.14
191
171.98
171.98
8.7
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_HG50B38D21D20_BB1
HG50B
38
192.24
201
182.08
182.08
8.7
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_HG50B39D21D20_BB1
HG50B
39
197.29
206
187.13
186.97
8.7
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_HG50B40D21D20_BB1
HG50B
40
202.33
211
192.17
192.17
8.7
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_HG50B42D21D20_BB1
HG50B
42
212.43
221
202.27
202.27
8.7
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_HG50B45D21D20_BB1
HG50B
45
227.58
237
217.42
217.28
8.7
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_HG50B48D21D20_BB1
HG50B
48
242.73
252
232.57
232.57
8.7
Induction hardening
W : Welding type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_HG50B50D21D20_BB1
HG50B
50
252.83
262
242.67
242.67
8.7
Induction hardening
W : Welding type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_HG50B54D21D20_BB1
HG50B
54
273.02
282
262.86
262.86
8.7
Induction hardening
W : Welding type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_HG50B60D21D20_BB1
HG50B
60
303.33
312
293.17
293.17
8.7
Induction hardening
W : Welding type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청