HG180A - Un-finished
KANA (Katayama Chain)
Sprockets
Chain No.180
Un-finished sprocket (Steel)
A Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_180/un_finished_sprocket_steel/a_type/hg180a.prj},{NB=HG180A20_()},{TYPE=HG180A},{NOT=20},{NOTX=20.000},{DP=365.33},{DO=395},{T=33.0},{DR=35.710},{MAT=Induction hardening},{MATC=},{SD=35},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
DO
Outer dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments hardeningtempering
ⁿ/ₐ
SD
Bore
[mm]
CAUTION
Caution
ⁿ/ₐ
HG180A12
HG180A
12
220.81
185.10
185.10
248
33.0
Induction hardening
35
The tooth profile in the ...
HG180A14
HG180A
14
256.83
221.12
221.12
285
33.0
Induction hardening
35
The tooth profile in the ...
HG180A15
HG180A
15
274.88
239.17
237.66
303
33.0
Induction hardening
35
The tooth profile in the ...
HG180A16
HG180A
16
292.94
257.23
257.23
322
33.0
Induction hardening
35
The tooth profile in the ...
HG180A17
HG180A
17
311.02
275.31
273.98
340
33.0
Induction hardening
35
The tooth profile in the ...
HG180A18
HG180A
18
329.11
293.40
293.40
358
33.0
Induction hardening
35
The tooth profile in the ...
HG180A20
HG180A
20
365.33
329.62
329.62
395
33.0
Induction hardening
35
The tooth profile in the ...
HG180A21
HG180A
21
383.45
347.74
346.67
413
33.0
Induction hardening
35
The tooth profile in the ...
HG180A22
HG180A
22
401.57
365.86
365.86
432
33.0
Induction hardening
35
The tooth profile in the ...
HG180A24
HG180A
24
437.84
402.13
402.13
468
33.0
Induction hardening
35
The tooth profile in the ...
HG180A25
HG180A
25
455.98
420.27
419.37
487
33.0
Induction hardening
35
The tooth profile in the ...
HG180A30
HG180A
30
546.74
511.03
511.03
578
33.0
Induction hardening
35
The tooth profile in the ...
HG180A32
HG180A
32
583.06
547.35
547.35
615
33.0
Induction hardening
35
The tooth profile in the ...
HG180A35
HG180A
35
637.56
601.85
601.21
669
33.0
Induction hardening
35
The tooth profile in the ...
HG180A38
HG180A
38
692.06
656.35
656.35
724
33.0
Induction hardening
35
The tooth profile in the ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청