HG140B - for Bearing (Step hole)
KANA (Katayama Chain)
Sprockets
Chain No.140
Un-finished sprocket (Steel)
B, C Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_140/un_finished_sprocket_steel/b_type/hg140b_for_bearing_step_hole.prj},{NB=KANA_HG140B15D28D27_BB1_ (127 H 7 63 1 0 0 N/A 0 0 0 0/+0.2 0/+0.2)},{TYPE=HG140B},{NOT=15},{NOTX=15.000},{DP=213.79},{DO=236},{MATC=},{BERTYPE=1},{BD=127.0},{BDMAX=127.0},{SD1=28.0},{SD1TS=H},{SD1TC=7},{BL=63.0},{BLMAX=63.0},{AA=0},{SHL=1.00},{SHLTS= 'h', 'h', 'd', 'd', 'e', 'e', 'f', 'f', 'g', 'g', 'js', 'js', 'k' , 'k', 'm', 'm', 'n', 'n'},{SHLTC=$SHLTCALG.},{SHLT=0/+0.2},{SN=0.00},{SD12=0.0},{SD12TS=N/A},{SD12TC=0},{SHL2=0.00},{SHL2T=0/+0.2},{SHL2TS= $SHL2TSALG.},{SHL2TC= $SHL2TCALG.},{SN2=0.00},{SD=27.0},{SDMIN=27.0},{SDMIN1=28.000},{SDMIN2=29.400},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SD1T
Step hole dia. allowance
[μm]
GD
Dia of slit
[mm]
S
Width of slit
[mm]
SD2
Snap ring groove dia.
[mm]
SM
Snap ring groove width
[mm]
SD12T
Step hole dia. allowance 2
[μm]
SD22
Snap ring groove dia. 2
[mm]
SM2
Snap ring groove width 2
[mm]
CAUTION
Caution
ⁿ/ₐ
KANA_HG140B10D28D27_BB1
HG140B
10
143.84
163
118.44
118.44
23.5
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_HG140B11D28D27_BB1
HG140B
11
157.78
178
132.38
130.77
23.5
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_HG140B12D28D27_BB1
HG140B
12
171.74
193
146.34
146.34
23.5
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_HG140B13D28D27_BB1
HG140B
13
185.74
207
160.34
158.99
23.5
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_HG140B14D28D27_BB1
HG140B
14
199.76
221
174.36
174.36
23.5
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_HG140B15D28D27_BB1
HG140B
15
213.79
236
188.39
187.22
23.5
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_HG140B16D28D27_BB1
HG140B
16
227.84
250
202.44
202.44
23.5
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_HG140B17D28D27_BB1
HG140B
17
241.91
264
216.51
215.48
23.5
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_HG140B18D28D27_BB1
HG140B
18
255.98
279
230.58
230.58
23.5
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_HG140B19D28D27_BB1
HG140B
19
270.06
293
244.66
243.74
23.5
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_HG140B20D28D27_BB1
HG140B
20
284.15
307
258.75
258.75
23.5
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_HG140B21D28D27_BB1
HG140B
21
298.24
322
272.84
272.01
23.5
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청